Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
03089 - Indexing plungers short version, with thread lock
norelem
Flexible standard component system
03000 Spring plungers Ball catch, magnetic catch Stops Indexing plungers Cam action indexing plungers, barrel slide bolts Locating pins Locating elements / systems Centring clamps, mandrel collets Ball lock pins Accessories for indexing plungers, cam-action indexing plungers and ball lock pins Slot keys for positioning Parallels & systems Dowels, parallel keys, dowel pin pullers Lateral spring plungers
Indexing plungers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_03000/arretierbolzen/03089_22.prj},{NB=03089-97410ENTSPANNT},{D=10},{D2=33},{L=61.0},{L1=15},{L2=12},{L3=11.2},{H=10.0},{SW1=22},{SW2=0.000},{F=2.8},{F1=15},{F2=32},{GEW=0.0837},{EAN=4059495343051},{TAB=1},{NDM=20},{NDM1=0.0000},{TYP=1.000},{ST=1.50},{XA=24.0},{XB=10.3},{XC=12.4},{XD=19.0},{XE=53.00},{XF=0.3},{XG=2.3},{XH=2.5},{XI=0.8},{XJ=31.0},{XK=3.7},{XL=26.0},{XM=11.2},{XN=7.4},{XO=8.0},{XP=10.7},{XQ=4.05},{XR=13.9},{XU=0.000},{XT=MIN},{XMUTTERH=0.0000},{BEST=03089-97410},{MATERIAL=Stahl},{OBFLGK=Arretierstift gehärtet},{FORM=CP},{AUSF=mit Rastnut, ohne Kontermutter},{GR=4},{D1=M 20 x 1,5},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{FILTER=KIPP,NORELEM,KIPP_USA},{TAB1=1},{POS=ENTSPANNT}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OBFLGK
Surface finish
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
[mm]
D2
diameter of length
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
03089-95903
03089-95903
Steel
Indexing pin hardened
AP
non-lockout type without ...
9
3
M 6 x 0,75
14
25.5
5
5
3.5
8
0.000
0.8
4
10
0.0038
Yes
73181900
4059495342948
98% Warenverfügbarkeit. N...
31.12.2099
03089-95004
03089-95004
Steel
Indexing pin hardened
AP
non-lockout type without ...
0
4
M 8 x 1
18
29.5
6
6
4.0
10
0.000
1.0
4
12
0.0073
Yes
73181900
4059495342955
98% Warenverfügbarkeit. N...
31.12.2099
03089-95105
03089-95105
Steel
Indexing pin hardened
AP
non-lockout type without ...
1
5
M 10 x 1
21
34.5
8
7
5.0
13
0.000
1.3
5
12
0.0148
Yes
73181900
4059495342962
98% Warenverfügbarkeit. N...
31.12.2099
03089-95206
03089-95206
Steel
Indexing pin hardened
AP
non-lockout type without ...
2
6
M 12 x 1,5
25
41.7
10
8
6.0
14
0.000
1.8
6
14
0.0223
Yes
73181900
4059495342979
98% Warenverfügbarkeit. N...
31.12.2099
03089-95308
03089-95308
Steel
Indexing pin hardened
AP
non-lockout type without ...
3
8
M 16 x 1,5
33
54.0
12
10
8.0
19
0.000
2.3
14
28
0.0528
Yes
73181900
4059495342986
98% Warenverfügbarkeit. N...
31.12.2099
03089-95410
03089-95410
Steel
Indexing pin hardened
AP
non-lockout type without ...
4
10
M 20 x 1,5
33
61.0
15
12
10.0
22
0.000
2.8
15
32
0.0864
Yes
73181900
4059495342993
98% Warenverfügbarkeit. N...
31.12.2099
03089-97903
03089-97903
Steel
Indexing pin hardened
CP
lockout type without lock...
9
3
M 6 x 0,75
14
25.5
5
5
3.5
8
0.000
0.8
4
10
0.0036
Yes
73181900
4059495343006
98% Warenverfügbarkeit. N...
31.12.2099
03089-97004
03089-97004
Steel
Indexing pin hardened
CP
lockout type without lock...
0
4
M 8 x 1
18
29.5
6
6
4.0
10
0.000
1.0
4
12
0.0067
Yes
73181900
4059495343013
98% Warenverfügbarkeit. N...
31.12.2099
03089-97105
03089-97105
Steel
Indexing pin hardened
CP
lockout type without lock...
1
5
M 10 x 1
21
34.5
8
7
5.0
13
0.000
1.3
5
12
0.0135
Yes
73181900
4059495343020
98% Warenverfügbarkeit. N...
31.12.2099
03089-97206
03089-97206
Steel
Indexing pin hardened
CP
lockout type without lock...
2
6
M 12 x 1,5
25
41.7
10
8
6.0
14
0.000
1.8
6
14
0.0211
Yes
73181900
4059495343037
98% Warenverfügbarkeit. N...
31.12.2099
03089-97308
03089-97308
Steel
Indexing pin hardened
CP
lockout type without lock...
3
8
M 16 x 1,5
33
54.0
12
10
8.0
19
0.000
2.3
14
28
0.0494
Yes
73181900
4059495343044
98% Warenverfügbarkeit. N...
31.12.2099
03089-97410
03089-97410
Steel
Indexing pin hardened
CP
lockout type without lock...
4
10
M 20 x 1,5
33
61.0
15
12
10.0
22
0.000
2.8
15
32
0.0837
Yes
73181900
4059495343051
98% Warenverfügbarkeit. N...
31.12.2099
03089-195903
03089-195903
Stainless steel
Indexing pin not hardened
AP
non-lockout type without ...
9
3
M 6 x 0,75
14
25.5
5
5
3.5
8
0.000
0.8
4
10
0.0038
Yes
73181900
4059495343068
98% Warenverfügbarkeit. N...
31.12.2099
03089-195004
03089-195004
Stainless steel
Indexing pin not hardened
AP
non-lockout type without ...
0
4
M 8 x 1
18
29.5
6
6
4.0
10
0.000
1.0
4
12
0.0074
Yes
73181900
4059495343075
98% Warenverfügbarkeit. N...
31.12.2099
03089-195105
03089-195105
Stainless steel
Indexing pin not hardened
AP
non-lockout type without ...
1
5
M 10 x 1
21
34.5
8
7
5.0
13
0.000
1.3
5
12
0.0147
Yes
73181900
4059495343082
98% Warenverfügbarkeit. N...
31.12.2099
03089-195206
03089-195206
Stainless steel
Indexing pin not hardened
AP
non-lockout type without ...
2
6
M 12 x 1,5
25
41.7
10
8
6.0
14
0.000
1.8
6
14
0.0225
Yes
73181900
4059495343099
98% Warenverfügbarkeit. N...
31.12.2099
03089-195308
03089-195308
Stainless steel
Indexing pin not hardened
AP
non-lockout type without ...
3
8
M 16 x 1,5
33
54.0
12
10
8.0
19
0.000
2.3
14
28
0.0528
Yes
73181900
4059495343105
98% Warenverfügbarkeit. N...
31.12.2099
03089-195410
03089-195410
Stainless steel
Indexing pin not hardened
AP
non-lockout type without ...
4
10
M 20 x 1,5
33
61.0
15
12
10.0
22
0.000
2.8
15
32
0.0848
Yes
73181900
4059495343112
98% Warenverfügbarkeit. N...
31.12.2099
03089-197903
03089-197903
Stainless steel
Indexing pin not hardened
CP
lockout type without lock...
9
3
M 6 x 0,75
14
25.5
5
5
3.5
8
0.000
0.8
4
10
0.0035
Yes
73181900
4059495343129
98% Warenverfügbarkeit. N...
31.12.2099
03089-197004
03089-197004
Stainless steel
Indexing pin not hardened
CP
lockout type without lock...
0
4
M 8 x 1
18
29.5
6
6
4.0
10
0.000
1.0
4
12
0.0068
Yes
73181900
4059495343136
98% Warenverfügbarkeit. N...
31.12.2099
03089-197105
03089-197105
Stainless steel
Indexing pin not hardened
CP
lockout type without lock...
1
5
M 10 x 1
21
34.5
8
7
5.0
13
0.000
1.3
5
12
0.0137
Yes
73181900
4059495343143
98% Warenverfügbarkeit. N...
31.12.2099
03089-197206
03089-197206
Stainless steel
Indexing pin not hardened
CP
lockout type without lock...
2
6
M 12 x 1,5
25
41.7
10
8
6.0
14
0.000
1.8
6
14
0.0212
Yes
73181900
4059495343150
98% Warenverfügbarkeit. N...
31.12.2099
03089-197308
03089-197308
Stainless steel
Indexing pin not hardened
CP
lockout type without lock...
3
8
M 16 x 1,5
33
54.0
12
10
8.0
19
0.000
2.3
14
28
0.0499
Yes
73181900
4059495343167
98% Warenverfügbarkeit. N...
31.12.2099
03089-197410
03089-197410
Stainless steel
Indexing pin not hardened
CP
lockout type without lock...
4
10
M 20 x 1,5
33
61.0
15
12
10.0
22
0.000
2.8
15
32
0.0843
Yes
73181900
4059495343174
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성