Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01440 - L-profiles unequal legs grey cast iron or aluminium
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Profiles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/profile/01440.prj},{NB=01440-08X600},{BEST=01440-08X600},{MATERIAL=Grauguss},{L=600},{B=200},{H=250},{S=36},{GEW=64.800},{L2=300,600},{BS=Infotext},{ROHS=Yes},{ZTN=73269098},{EAN=4059495004662},{FILTER=NORELEM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
L
Length
[mm]
B
leg width
[mm]
H
leg height
[mm]
S
leg thickness
[mm]
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01440-01X150
01440-01X150
grey cast iron
150
32
50
12
0.950
Yes
73269098
4059495004433
98% Warenverfügbarkeit. N...
31.12.2099
01440-01X300
01440-01X300
grey cast iron
300
32
50
12
1.820
Yes
73269098
4059495004440
98% Warenverfügbarkeit. N...
31.12.2099
01440-02X150
01440-02X150
grey cast iron
150
40
63
12
1.241
Yes
73269098
4059495004457
98% Warenverfügbarkeit. N...
31.12.2099
01440-02X300
01440-02X300
grey cast iron
300
40
63
12
2.450
Yes
73269098
4059495004464
98% Warenverfügbarkeit. N...
31.12.2099
01440-03X200
01440-03X200
grey cast iron
200
63
80
16
3.056
Yes
73269098
4059495004471
98% Warenverfügbarkeit. N...
31.12.2099
01440-03X300
01440-03X300
grey cast iron
300
63
80
16
4.756
Yes
73269098
4059495004488
98% Warenverfügbarkeit. N...
31.12.2099
01440-03X600
01440-03X600
grey cast iron
600
63
80
16
10.000
Yes
73269098
4059495004495
98% Warenverfügbarkeit. N...
31.12.2099
01440-03X800
01440-03X800
grey cast iron
800
63
80
16
12.321
Yes
73269098
4059495004501
98% Warenverfügbarkeit. N...
31.12.2099
01440-04X200
01440-04X200
grey cast iron
200
80
100
20
4.878
Yes
73269098
4059495004525
98% Warenverfügbarkeit. N...
31.12.2099
01440-04X300
01440-04X300
grey cast iron
300
80
100
20
7.160
Yes
73269098
4059495004532
98% Warenverfügbarkeit. N...
31.12.2099
01440-04X600
01440-04X600
grey cast iron
600
80
100
20
14.460
Yes
73269098
4059495004549
98% Warenverfügbarkeit. N...
31.12.2099
01440-04X1000
01440-04X1000
grey cast iron
1000
80
100
20
24.200
Yes
73269098
4059495004518
98% Warenverfügbarkeit. N...
31.12.2099
01440-05X200
01440-05X200
grey cast iron
200
100
125
20
6.188
Yes
73269098
4059495004563
98% Warenverfügbarkeit. N...
31.12.2099
01440-05X300
01440-05X300
grey cast iron
300
100
125
20
9.314
Yes
73269098
4059495004570
98% Warenverfügbarkeit. N...
31.12.2099
01440-05X600
01440-05X600
grey cast iron
600
100
125
20
19.200
Yes
73269098
4059495004587
98% Warenverfügbarkeit. N...
31.12.2099
01440-05X1000
01440-05X1000
grey cast iron
1000
100
125
20
30.000
Yes
73269098
4059495004556
98% Warenverfügbarkeit. N...
31.12.2099
01440-06X200
01440-06X200
grey cast iron
200
125
160
25
9.762
Yes
73269098
4059495004594
98% Warenverfügbarkeit. N...
31.12.2099
01440-06X300
01440-06X300
grey cast iron
300
125
160
25
14.816
Yes
73269098
4059495004600
98% Warenverfügbarkeit. N...
31.12.2099
01440-06X600
01440-06X600
grey cast iron
600
125
160
25
29.200
Yes
73269098
4059495004617
98% Warenverfügbarkeit. N...
31.12.2099
01440-07X200
01440-07X200
grey cast iron
200
160
200
32
15.816
Yes
73269098
4059495004624
98% Warenverfügbarkeit. N...
31.12.2099
01440-07X300
01440-07X300
grey cast iron
300
160
200
32
23.792
Yes
73269098
4059495004631
98% Warenverfügbarkeit. N...
31.12.2099
01440-07X600
01440-07X600
grey cast iron
600
160
200
32
45.600
Yes
73269098
4059495004648
98% Warenverfügbarkeit. N...
31.12.2099
01440-08X300
01440-08X300
grey cast iron
300
200
250
36
33.632
Yes
73269098
4059495004655
98% Warenverfügbarkeit. N...
31.12.2099
01440-08X600
01440-08X600
grey cast iron
600
200
250
36
64.800
Yes
73269098
4059495004662
98% Warenverfügbarkeit. N...
31.12.2099
01440-09X300
01440-09X300
grey cast iron
300
250
315
36
43.628
Yes
73269098
4059495004679
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성