Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01380 - L-shaped profiles, grey cast iron or aluminium
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Profiles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/profile/01380.prj},{NB=01380-11X300},{BEST=01380-11X300},{MATERIAL=Grauguss},{L=300},{B=315},{H=315},{S=36},{GEW=49.508},{BS=Infotext},{INFO=-},{ROHS=Yes},{ZTN=73269098},{EAN=4059495004136},{L2=300,600},{FILTER=NORELEM},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
L
Length
[mm]
B
leg width
[mm]
H
leg height
[mm]
S
leg thickness
[mm]
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01380-01X150
01380-01X150
Grey cast iron
150
32
32
10
0.615
Yes
73269098
4059495003856
98% Warenverfügbarkeit. N...
31.12.2099
01380-01X300
01380-01X300
Grey cast iron
300
32
32
10
1.195
Yes
73269098
4059495003863
98% Warenverfügbarkeit. N...
31.12.2099
01380-02X150
01380-02X150
Grey cast iron
150
40
40
12
0.911
Yes
73269098
4059495003870
98% Warenverfügbarkeit. N...
31.12.2099
01380-02X300
01380-02X300
Grey cast iron
300
40
40
12
1.820
Yes
73269098
4059495003887
98% Warenverfügbarkeit. N...
31.12.2099
01380-03X150
01380-03X150
Grey cast iron
150
50
50
12
1.160
Yes
73269098
4059495003894
98% Warenverfügbarkeit. N...
31.12.2099
01380-03X300
01380-03X300
Grey cast iron
300
50
50
12
2.400
Yes
73269098
4059495003900
98% Warenverfügbarkeit. N...
31.12.2099
01380-04X150
01380-04X150
Grey cast iron
150
63
63
12
1.516
Yes
73269098
4059495003917
98% Warenverfügbarkeit. N...
31.12.2099
01380-04X300
01380-04X300
Grey cast iron
300
63
63
12
2.800
Yes
73269098
4059495003924
98% Warenverfügbarkeit. N...
31.12.2099
01380-05X200
01380-05X200
Grey cast iron
200
80
80
16
3.418
Yes
73269098
4059495003931
98% Warenverfügbarkeit. N...
31.12.2099
01380-05X300
01380-05X300
Grey cast iron
300
80
80
16
5.206
Yes
73269098
4059495003948
98% Warenverfügbarkeit. N...
31.12.2099
01380-05X600
01380-05X600
Grey cast iron
600
80
80
16
10.000
Yes
73269098
4059495003955
98% Warenverfügbarkeit. N...
31.12.2099
01380-05X800
01380-05X800
Grey cast iron
800
80
80
16
13.200
Yes
73269098
4059495003962
98% Warenverfügbarkeit. N...
31.12.2099
01380-06X200
01380-06X200
Grey cast iron
200
100
100
20
5.652
Yes
73269098
4059495003986
98% Warenverfügbarkeit. N...
31.12.2099
01380-06X300
01380-06X300
Grey cast iron
300
100
100
20
8.108
Yes
73269098
4059495003993
98% Warenverfügbarkeit. N...
31.12.2099
01380-06X600
01380-06X600
Grey cast iron
600
100
100
20
17.000
Yes
73269098
4059495004006
98% Warenverfügbarkeit. N...
31.12.2099
01380-06X1000
01380-06X1000
Grey cast iron
1000
100
100
20
26.650
Yes
73269098
4059495003979
98% Warenverfügbarkeit. N...
31.12.2099
01380-07X200
01380-07X200
Grey cast iron
200
125
125
20
6.932
Yes
73269098
4059495004020
98% Warenverfügbarkeit. N...
31.12.2099
01380-07X300
01380-07X300
Grey cast iron
300
125
125
20
10.726
Yes
73269098
4059495004037
98% Warenverfügbarkeit. N...
31.12.2099
01380-07X600
01380-07X600
Grey cast iron
600
125
125
20
20.700
Yes
73269098
4059495004044
98% Warenverfügbarkeit. N...
31.12.2099
01380-07X1000
01380-07X1000
Grey cast iron
1000
125
125
20
34.000
Yes
73269098
4059495004013
98% Warenverfügbarkeit. N...
31.12.2099
01380-08X200
01380-08X200
Grey cast iron
200
160
160
25
11.248
Yes
73269098
4059495004051
98% Warenverfügbarkeit. N...
31.12.2099
01380-08X300
01380-08X300
Grey cast iron
300
160
160
25
16.766
Yes
73269098
4059495004068
98% Warenverfügbarkeit. N...
31.12.2099
01380-08X600
01380-08X600
Grey cast iron
600
160
160
25
33.000
Yes
73269098
4059495004075
98% Warenverfügbarkeit. N...
31.12.2099
01380-09X200
01380-09X200
Grey cast iron
200
200
200
32
17.570
Yes
73269098
4059495004082
98% Warenverfügbarkeit. N...
31.12.2099
01380-09X300
01380-09X300
Grey cast iron
300
200
200
32
26.740
Yes
73269098
4059495004099
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성