Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01148 - Subplates, grey cast iron with grid holes
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Plates
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/platten/01148_11.prj},{NB=01148-2128080},{DX=12},{H=50.0},{L=800},{L2=640},{L3=600},{L4=400.0},{L5=400.0},{L6=300.0},{L7=135.0},{L9X=0.0},{L10=320},{TX=0.0},{NL=15.0},{NL1=15.0},{ANZAHL=237.0},{GEW=685.000},{VERS=4},{XX=MIN},{XA=320.0},{XB=3.0},{XC=26.0},{XD=17.5},{XE=16.5},{XF=0.0},{XG=0.0},{XH=0.0},{XI=100.0},{NDM=12.0},{ST=MIN},{NDM1=MIN},{ST1=MIN},{A1=600},{A2=400},{A3=320},{A4=12},{A5=16},{A6=12.500},{A7=27.500},{B1=MIN},{B2=MIN},{B3=MIN},{B4=MIN},{B5=MIN},{B6=MIN},{BEST=01148-2128080},{AUSF=mit Rasterbohrungen},{FORM=B},{D=12},{D1=M12},{D3=M16},{D4=M16},{L9=-},{T=-},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059495513737},{FILTER=NORELEM,},{ZGT1=Rasterbohrung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
locating hole
[mm]
D1
thread
[mm]
D3
distance
[mm]
D4
distance
[mm]
H
Thickness
[mm]
L
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
L4
distance
[mm]
L5
distance
[mm]
L6
borehole distance
[mm]
L7
borehole distance
[mm]
L10
distance
[mm]
NL
Reihen in X-Richtung
ⁿ/ₐ
NL1
Reihen in Y-Richtung
ⁿ/ₐ
ANZAHL
Number of M.T.P. holes
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01148-2124040
01148-2124040
12
M12
M16
M12
50.0
400
320
300
200.0
200.0
150.0
55.0
0
7.0
7.0
59.0
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01148-2125050
01148-2125050
12
M12
M16
M12
50.0
500
400
200
0.0
250.0
200.0
75.0
200
9.0
9.0
93.0
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01148-2126363
01148-2126363
12
M12
M16
M16
50.0
630
500
400
200.0
315.0
200.0
100.0
200
11.0
11.0
139.0
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01148-2128080
01148-2128080
12
M12
M16
M16
50.0
800
640
600
400.0
400.0
300.0
135.0
320
15.0
15.0
237.0
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01148-2164040
01148-2164040
16
M16
M16
M12
50.0
400
320
300
200.0
200.0
150.0
55.0
0
7.0
7.0
59.0
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01148-2165050
01148-2165050
16
M16
M16
M12
50.0
500
400
200
0.0
250.0
200.0
75.0
200
9.0
9.0
93.0
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01148-2166363
01148-2166363
16
M16
M16
M16
50.0
630
500
400
200.0
315.0
200.0
100.0
200
11.0
11.0
139.0
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01148-2168080
01148-2168080
16
M16
M16
M16
50.0
800
640
600
400.0
400.0
300.0
135.0
320
15.0
15.0
237.0
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성