Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01126 - Baseplates, grey cast iron with grid holes
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Plates
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/platten/01126_2.prj},{NB=01126-21260120},{B=600},{D=12},{D2=30},{H=50},{L=1200},{L6=1100},{N1=288},{NL=23},{NB1=11},{GEW=244.000},{AUSFX=2},{VERS=MIN},{XA=12.5},{XB=15.0},{XC=20.0},{XD=MIN},{XE=MIN},{XF=MIN},{XG=MIN},{XH=MIN},{XI=MIN},{NDM=12.0},{ST=0.00},{NDM1=0.0},{ST1=0.00},{XX=0.0},{BEST=01126-21260120},{AUSF=mit Rasterbohrungen},{D1=M12},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059495507293},{FILTER=NORELEM},{ZGT1=Rasterbohrung},{ZGT2=Positionierbohrung},{ZGT3=Durchgangsbohrung für Zylinderschraube DIN 912}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
B
width
[mm]
D
Passbohrung +0,025/+0,015
[mm]
D1
thread
[mm]
D2
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L6
Length
[mm]
N1
Number of M.T.P. holes
[mm]
NL
Reihen in X-Richtung
ⁿ/ₐ
NB1
Reihen in Y-Richtung
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01126-21240060
01126-21240060
with grid holes
400
12
M12
30
50
600
500
96
11
7
90.000
Yes
84662020
4059495507231
98% Warenverfügbarkeit. N...
31.12.2099
01126-21250060
01126-21250060
with grid holes
500
12
M12
30
50
600
500
120
11
9
112.000
Yes
84662020
4059495507248
98% Warenverfügbarkeit. N...
31.12.2099
01126-21260060
01126-21260060
with grid holes
600
12
M12
30
50
600
500
144
11
11
134.000
Yes
84662020
4059495507255
98% Warenverfügbarkeit. N...
31.12.2099
01126-21240080
01126-21240080
with grid holes
400
12
M12
30
50
800
700
128
15
7
109.000
Yes
84662020
4059495507262
98% Warenverfügbarkeit. N...
31.12.2099
01126-21245090
01126-21245090
with grid holes
450
12
M12
30
50
900
800
158
17
8
138.000
Yes
84662020
4059495507279
98% Warenverfügbarkeit. N...
31.12.2099
01126-21250100
01126-21250100
with grid holes
500
12
M12
30
50
1000
900
200
19
9
165.000
Yes
84662020
4059495507286
98% Warenverfügbarkeit. N...
31.12.2099
01126-21260120
01126-21260120
with grid holes
600
12
M12
30
50
1200
1100
288
23
11
244.000
Yes
84662020
4059495507293
98% Warenverfügbarkeit. N...
31.12.2099
01126-21640060
01126-21640060
with grid holes
400
16
M16
30
50
600
500
96
11
7
89.000
Yes
84662020
4059495507309
98% Warenverfügbarkeit. N...
31.12.2099
01126-21650060
01126-21650060
with grid holes
500
16
M16
30
50
600
500
120
11
9
108.000
Yes
84662020
4059495507316
98% Warenverfügbarkeit. N...
31.12.2099
01126-21660060
01126-21660060
with grid holes
600
16
M16
30
50
600
500
144
11
11
120.000
Yes
84662020
4059495507323
98% Warenverfügbarkeit. N...
31.12.2099
01126-21640080
01126-21640080
with grid holes
400
16
M16
30
50
800
700
128
15
7
108.000
Yes
84662020
4059495507330
98% Warenverfügbarkeit. N...
31.12.2099
01126-21645090
01126-21645090
with grid holes
450
16
M16
16
50
900
800
158
17
8
134.000
Yes
84662020
4059495507347
98% Warenverfügbarkeit. N...
31.12.2099
01126-21650100
01126-21650100
with grid holes
500
16
M16
30
50
1000
900
200
19
9
164.000
Yes
84662020
4059495507354
98% Warenverfügbarkeit. N...
31.12.2099
01126-21660120
01126-21660120
with grid holes
600
16
M16
30
50
1200
1100
288
23
11
240.000
Yes
84662020
4059495507361
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성