Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01041 - Baseplates aluminium with T-slot
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Plates
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/platten/01041.prj},{NB=01041-50025024},{A=6},{B=250},{B1=15},{B2=110},{B3=110},{B4=80},{B5=90},{B6=16.5},{B7=0},{C=5},{H=24},{H1=10},{L=500},{L1=15},{L2=110.0},{L3=125},{L4=62.5},{L5=125},{L6=0},{GEW=10.500},{NDM=8.0},{NDM1=14.0},{NDM2=10.0},{NDM3=0.0},{TYP=1.000},{TYP1=0.000},{TYP2=1.000},{XE=3.0},{XH=1.0},{XK=0.0},{XL=0.0},{XM=15.0},{XP=2.0},{XQ=0.0},{XT=20.0},{XU=19.0},{XV=18.0},{XW=4.1},{XX=17.9},{XY=12.0},{XZ=4.0},{XA1=1.0},{XB1=15.0},{XC1=2.0},{XD1=100.0},{XE1=15.000},{XF1=125.0},{XG1=0.0},{XH1=125.0},{XI1=0.0},{XJ1=0.0},{XK1=110.000},{XL1=125.000},{XM1=15.000},{XN1=110.000},{XO1=110.000},{XP1=0.000},{XQ1=0.000},{XR=0.000},{XS=0.000},{BEST=01041-50025024},{FORM=A},{D=M8},{D1=-},{BS=Infotext},{ROHS=Yes}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
width
[mm]
B
height
[mm]
B1
distance
[mm]
B2
Length
[nn]
B3
Length
[mm]
B4
Length
[mm]
B5
Length
[mm]
B6
width
[mm]
B7
distance
[mm]
C
height
[mm]
D
Thread
[mm]
D1
Thread
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
distance
[mm]
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01041-40040024
01041-40040024
A
6
400
15
85
100
50
100
16.5
0
5
M8
-
24
10
400
15
85.0
100
50.0
100
0
10.200
Yes
84662020
4059495493879
98% Warenverfügbarkeit. N...
31.12.2099
01041-50025024
01041-50025024
A
6
250
15
110
110
80
90
16.5
0
5
M8
-
24
10
500
15
110.0
125
62.5
125
0
10.500
Yes
84662020
4059495493886
98% Warenverfügbarkeit. N...
31.12.2099
01041-60030024
01041-60030024
B
6
300
15
80
90
60
90
16.5
20
5
M8
M10
24
10
600
15
107.5
125
50.0
125
20
11.060
Yes
84662020
4059495493893
98% Warenverfügbarkeit. N...
31.12.2099
01041-80040024
01041-80040024
B
6
400
15
85
90
65
90
16.5
20
5
M8
M10
24
10
800
15
145.0
125
87.5
125
20
22.400
Yes
84662020
4059495493909
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성