SFF-SS-BB - Disc Pack Couplings, Servoflex, d1/d2= 8-55mm, 8-600Nm, steel
Miki Pulley Group
Couplings
Disc Pack Couplings
Servoflex Model
Powered by
CAD모델 선택
{miki_pulley/couplings/disc20pack20couplings/servoflex20model/sff-ss-bb.prj},{NB=SFF-070SS-20B-25B-100N},{PREVIEW=../../../_pool_/5a/dd/sff_ss_b.png},{FIRMA=Miki Pulley Group},{ARTNR=SFF-070SS-20B-25B-100N},{D=68},{D1=20},{D2=25},{RT=100},{L=55,9},{MAT=steel},{PV=0,02},{WV=1},{AV=± 0,5},{RPM=18000},{TS=240000},{AS=484},{TM=0,42 × 10-3},{KG=0,67},{ROHS=Yes},{REACH=Yes},{HSC=8483 6020},{PDF=Open PDF},{DEFAULTSORTATTR=9419},{PDFTOOPEN=https://www.mikipulley.de/wp-content/uploads/2020/12/SFF_SS-B-B_datasheet.pdf}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
FIRMA
ⁿ/ₐ
ARTNR
Partnumber
ⁿ/ₐ
D
outer diameter
[mm]
D1
bore diameter d1
[mm]
D2
bore diameter d2
[mm]
RT
rated torque
[Nm]
L
Length
[mm]
MAT
material
ⁿ/ₐ
PV
parallel offset
[mm]
WV
angle offset
[grad [°]]
AV
axial misalignment
[mm]
RPM
Max RPM
[mm^-1]
TS
torsional rigidity
[Nm/rad]
AS
axial stiffness
[N/mm]
TM
moment of inertia
[kg*m^2]
KG
Weight
[kg]
ROHS
RoHS
ⁿ/ₐ
REACH
ⁿ/ₐ
HSC
HS-Code
ⁿ/ₐ
SFF-040SS-8B-10B-8N
Miki Pulley Group
SFF-040SS-8B-10B-8N
38
8
10
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-8B-11B-8N
Miki Pulley Group
SFF-040SS-8B-11B-8N
38
8
11
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-8B-12B-8N
Miki Pulley Group
SFF-040SS-8B-12B-8N
38
8
12
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-8B-14B-8N
Miki Pulley Group
SFF-040SS-8B-14B-8N
38
8
14
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-8B-15B-8N
Miki Pulley Group
SFF-040SS-8B-15B-8N
38
8
15
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-8B-16B-8N
Miki Pulley Group
SFF-040SS-8B-16B-8N
38
8
16
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-8B-8B-8N
Miki Pulley Group
SFF-040SS-8B-8B-8N
38
8
8
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-8B-9.525B-8N
Miki Pulley Group
SFF-040SS-8B-9.525B-8N
38
8
9.525
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-8B-9B-8N
Miki Pulley Group
SFF-040SS-8B-9B-8N
38
8
9
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9.525B-10B-8N
Miki Pulley Group
SFF-040SS-9.525B-10B-8N
38
9.525
10
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9.525B-11B-8N
Miki Pulley Group
SFF-040SS-9.525B-11B-8N
38
9.525
11
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9.525B-12B-8N
Miki Pulley Group
SFF-040SS-9.525B-12B-8N
38
9.525
12
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9.525B-14B-8N
Miki Pulley Group
SFF-040SS-9.525B-14B-8N
38
9.525
14
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9.525B-15B-8N
Miki Pulley Group
SFF-040SS-9.525B-15B-8N
38
9.525
15
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9.525B-16B-8N
Miki Pulley Group
SFF-040SS-9.525B-16B-8N
38
9.525
16
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9.525B-9.525B-8...
Miki Pulley Group
SFF-040SS-9.525B-9.525B-8...
38
9.525
9.525
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9B-10B-8N
Miki Pulley Group
SFF-040SS-9B-10B-8N
38
9
10
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9B-11B-8N
Miki Pulley Group
SFF-040SS-9B-11B-8N
38
9
11
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9B-12B-8N
Miki Pulley Group
SFF-040SS-9B-12B-8N
38
9
12
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9B-14B-8N
Miki Pulley Group
SFF-040SS-9B-14B-8N
38
9
14
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9B-15B-8N
Miki Pulley Group
SFF-040SS-9B-15B-8N
38
9
15
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9B-16B-8N
Miki Pulley Group
SFF-040SS-9B-16B-8N
38
9
16
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9B-9.525B-8N
Miki Pulley Group
SFF-040SS-9B-9.525B-8N
38
9
9.525
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-9B-9B-8N
Miki Pulley Group
SFF-040SS-9B-9B-8N
38
9
9
8
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
SFF-040SS-10B-10B-12N
Miki Pulley Group
SFF-040SS-10B-10B-12N
38
10
10
12
38,9
steel
0,02
1
± 0,2
18000
15000
174
0,03 × 10-3
0,17
Yes
Yes
8483 6020
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성