Modèle B22-GRXE-HL - Guidage à rouleaux très forte capacité étroit long
MICHAUD CHAILLY - Direct Transmission
Guidages
Guidages avec chariot à rouleaux
Powered by
CAD모델 선택
{michaud_chailly_transmission/guidage/guidage_chariot_rouleaux/b22_grxe_hl.prj},{NB=michaud_chailly_B22-GRXE-65-HL-W1-2100_37.5_37.5_0},{BEMA=2.000},{N=1.000},{L=2100},{H1=100},{L1=126},{L2=252.8},{E1=76},{E2=120},{E4=75.0},{L7=63},{L8=31.5},{L9=207.6},{H3=11.0},{H4=15.0},{H5=20.2},{H6=71.2},{H7=20.0},{H9=53.8},{H10=30.3},{D1=6},{L11=43.8},{L5L6MIN=20},{L5L6MAX=61},{LMAX=2520.000},{C=270},{C0=640},{M0X=7600},{M0Y=24000},{M0Z=21500},{SV1=340},{SV2=220},{FORM=8.000},{V1N=16.000},{REF=B22-GRXE-65-HL-W1-2100},{REF1=B22-GRXC-65-HL},{REF2=B22-GRXR-65},{EXEC=Etroit-long},{LXX=300,400,500,600,700,800,900,1000,1100,1200,1300,1400,1500,1600,1700,1800,1900,2000,2100,2200,2300,2400,2500,2600},{V1=M 16},{V2=M 16},{L5X=0},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Partnumber
ⁿ/ₐ
REF1
Référence chariot seul
ⁿ/ₐ
REF2
Référence rail seul
ⁿ/ₐ
EXEC
Exécution
ⁿ/ₐ
N
Nbr de chariot
ⁿ/ₐ
L
Longueur rail
[mm]
H1
[mm]
L1
[mm]
L2
[mm]
E1
[mm]
E2
[mm]
E4
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H9
[mm]
H10
[mm]
D1
[mm]
L11
[mm]
L5L6MIN
Lg mini conseillée
[mm]
L5L6MAX
Lg maxi conseillée
[mm]
LMAX
Lg maximale
[mm]
C
Charge de base dyn. C
[kN]
C0
Charge de base stat. C0
[kN]
M0X
Couple statique
[Nm]
M0Y
Couple statique
[Nm]
M0Z
Couple statique
[Nm]
V1
Visserie
ⁿ/ₐ
SV1
Serrage maxi V1
[Nm]
V2
Visserie
ⁿ/ₐ
SV2
Serrage maxi V2
[Nm]
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-200
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
200
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-300
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
300
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-400
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
400
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-500
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
500
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-600
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
600
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-700
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
700
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-800
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
800
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-900
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
900
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-1000
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
1000
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-1100
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
1100
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-1200
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
1200
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-1300
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
1300
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-1400
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
1400
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-1500
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
1500
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-1600
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
1600
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-1700
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
1700
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-1800
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
1800
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-1900
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
1900
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-2000
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
2000
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-2100
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
2100
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-2200
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
2200
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-2300
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
2300
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-2400
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
2400
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-2500
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
2500
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
Michaud Chailly B22-GRXE-...
B22-GRXE-35-HL-W1-2600
B22-GRXC-35-HL
B22-GRXR-35
Etroit-long
1.000
2600
55
70
143.0
50
72
40.0
34
18.0
114.4
6.5
10.8
13.6
41.0
10.0
30.0
19.0
6
20.8
20
31
2960.000
70
169
1255
3370
3035
M 8
41
M 10
41
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성