Rod ends DIN ISO 12240-4 (DIN 648) E series maintenance-free version female thread
MBO Oßwald
Rod ends / Pivoting bearings
Powered by
CAD모델 선택
{mbo_osswald/gelenkkoepfe202f20gelenklager/gelenkkoepfe20din20iso2012240-42028din206482920massreihe20e20wartungsfreie20ausfuehrung20innengewinde.prj},{NB=10 84 6481 1006/000},{PREVIEW=../_pool_/e7/ae/gelenkkopf-massreihe-e-wartungsfrei-ig_700x700px.png},{REF=10 84 6481 1006/000},{IDENT=Gelenkkopf DIN ISO 12240-4 (DIN 648) Maßreihe E wartungsfreie Ausführung Innengewinde 6 M6 x 1 Edelstahl blank},{SIZE=6 M6},{MATERIAL=Edelstahl},{SURFACE=blank},{D=6},{A=4,4},{B=6},{D1=8},{D2=21},{D3=M6 x 1},{THREAD=Regelgewinde rechts},{D4=10},{D5=13},{H1=30},{L3=12},{L4=40},{SW=11},{ALPHA=13},{WEIGHTG=21},{WEB=mbo Oßwald eShop},{WEBTOOPEN=https://www.mbo-osswald.de/shop/gelenkkopf-din-iso-12240-4-din-648-massreihe-e-wartungsfreie-ausfuehrung-edelstahl-innengewinde-6-m6-edelstahl-blank},{DEFAULTSORTATTR=1111}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
REF
Article no.
ⁿ/ₐ
IDENT
Identifier
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
MATERIAL
Material group
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
D
d
[mm]
A
[mm]
B
[mm]
D1
d1
[mm]
D2
d2
[mm]
D3
d3
[mm]
THREAD
Thread version
ⁿ/ₐ
D4
d4
[mm]
D5
d5
[mm]
H1
h1
[mm]
L3
l3
[mm]
L4
l4
[mm]
SW
sw
[mm]
ALPHA
α°
[mm]
WEIGHTG
Mass per piece
[g]
10 80 6481 1006/013
10 80 6481 1006/013
Rod end DIN ISO 12240-4 (...
6 M6
Steel
galvanised
6
4,4
6
8
21
M6 x 1
Regular thread right
10
13
30
12
40
11
13
21
11 80 6481 1006/013
11 80 6481 1006/013
Rod end DIN ISO 12240-4 (...
6 M6LH
Steel
galvanised
6
4,4
6
8
21
M6 x 1 LH
Regular thread left
10
13
30
12
40
11
13
21
10 80 6481 1008/013
10 80 6481 1008/013
Rod end DIN ISO 12240-4 (...
8 M8
Steel
galvanised
8
6
8
10,2
24
M8 x 1,25
Regular thread right
12,5
16
36
16
48
14
15
38
11 80 6481 1008/013
11 80 6481 1008/013
Rod end DIN ISO 12240-4 (...
8 M8LH
Steel
galvanised
8
6
8
10,2
24
M8 x 1,25 LH
Regular thread left
12,5
16
36
16
48
14
15
38
10 80 6481 1010/013
10 80 6481 1010/013
Rod end DIN ISO 12240-4 (...
10 M10
Steel
galvanised
10
7
9
13,2
29
M10 x 1,5
Regular thread right
15
19
43
20
57
17
12
60
11 80 6481 1010/013
11 80 6481 1010/013
Rod end DIN ISO 12240-4 (...
10 M10LH
Steel
galvanised
10
7
9
13,2
29
M10 x 1,5 LH
Regular thread left
15
19
43
20
57
17
12
60
10 80 6481 1012/013
10 80 6481 1012/013
Rod end DIN ISO 12240-4 (...
12 M12
Steel
galvanised
12
8
10
14,9
34
M12 x 1,75
Regular thread right
17,5
22
50
23
67
19
11
96
11 80 6481 1012/013
11 80 6481 1012/013
Rod end DIN ISO 12240-4 (...
12 M12LH
Steel
galvanised
12
8
10
14,9
34
M12 x 1,75 LH
Regular thread left
17,5
22
50
23
67
19
11
96
10 80 6481 1015/013
10 80 6481 1015/013
Rod end DIN ISO 12240-4 (...
15 M14
Steel
galvanised
15
10
12
18,4
40
M14 x 2
Regular thread right
21
26
61
29
81
22
8
180
11 80 6481 1015/013
11 80 6481 1015/013
Rod end DIN ISO 12240-4 (...
15 M14LH
Steel
galvanised
15
10
12
18,4
40
M14 x 2 LH
Regular thread left
21
26
61
29
81
22
8
180
10 80 6481 1016/013
10 80 6481 1016/013
Rod end DIN ISO 12240-4 (...
16 M16
Steel
galvanised
16
11
14
20,7
46
M16 x 2
Regular thread right
24
30
67
33
90
27
10
220
11 80 6481 1016/013
11 80 6481 1016/013
Rod end DIN ISO 12240-4 (...
16 M16LH
Steel
galvanised
16
11
14
20,7
46
M16 x 2 LH
Regular thread left
24
30
67
33
90
27
10
220
10 80 6481 1017/013
10 80 6481 1017/013
Rod end DIN ISO 12240-4 (...
17 M16
Steel
galvanised
17
11
14
20,7
46
M16 x 2
Regular thread right
24
30
67
33
90
27
10
220
11 80 6481 1017/013
11 80 6481 1017/013
Rod end DIN ISO 12240-4 (...
17 M16LH
Steel
galvanised
17
11
14
20,7
46
M16 x 2 LH
Regular thread left
24
30
67
33
90
27
10
220
16 80 6481 1020/013
16 80 6481 1020/013
Rod end DIN ISO 12240-4 (...
20 M20FG
Steel
galvanised
20
13
16
24,2
53
M20 x 1,5 FG
Fine-pitch thread right
27,5
35
77
40
103,5
32
9
350
18 80 6481 1025/013
18 80 6481 1025/013
Rod end DIN ISO 12240-4 (...
25 M24FG
Steel
galvanised
25
17
20
29,3
64
M24 x 2 FG
Fine-pitch thread right
33,5
42
94
48
126
36
7
640
18 80 6481 1030/013
18 80 6481 1030/013
Rod end DIN ISO 12240-4 (...
30 M30FG
Steel
galvanised
30
19
22
34,2
73
M30 x 2 FG
Fine-pitch thread right
40
50
110
56
146,5
41
6
930
20 80 6481 1035/013
20 80 6481 1035/013
Rod end DIN ISO 12240-4 (...
35 M36FG
Steel
galvanised
35
21
25
39,8
82
M36 x 3 FG
Fine-pitch thread right
47
58
125
60
166
50
6
1300
20 80 6481 1040/013
20 80 6481 1040/013
Rod end DIN ISO 12240-4 (...
40 M39FG
Steel
galvanised
40
23
28
45
92
M39 x 3 FG
Fine-pitch thread right
52
65
142
65
188
55
7
2000
20 80 6481 1045/013
20 80 6481 1045/013
Rod end DIN ISO 12240-4 (...
45 M42FG
Steel
galvanised
45
27
32
50,8
102
M42 x 3 FG
Fine-pitch thread right
58
70
145
65
196
60
7
2500
20 80 6481 1050/013
20 80 6481 1050/013
Rod end DIN ISO 12240-4 (...
50 M45FG
Steel
galvanised
50
30
35
56
112
M45 x 3 FG
Fine-pitch thread right
62
75
160
68
216
65
6
3500
10 84 6481 1006/000
10 84 6481 1006/000
Rod end DIN ISO 12240-4 (...
6 M6
Stainless steel
bright
6
4,4
6
8
21
M6 x 1
Regular thread right
10
13
30
12
40
11
13
21
11 84 6481 1006/000
11 84 6481 1006/000
Rod end DIN ISO 12240-4 (...
6 M6LH
Stainless steel
bright
6
4,4
6
8
21
M6 x 1 LH
Regular thread left
10
13
30
12
40
11
13
21
10 84 6481 1008/000
10 84 6481 1008/000
Rod end DIN ISO 12240-4 (...
8 M8
Stainless steel
bright
8
6
8
10,2
24
M8 x 1,25
Regular thread right
12,5
16
36
16
48
14
15
38
11 84 6481 1008/000
11 84 6481 1008/000
Rod end DIN ISO 12240-4 (...
8 M8LH
Stainless steel
bright
8
6
8
10,2
24
M8 x 1,25 LH
Regular thread left
12,5
16
36
16
48
14
15
38
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성