Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-KRG-KU/I-H/80 - Bevel Gearboxes KU/I, Type H, Version 80, Ratio 1:1 to 6:1
MÄDLER
Getriebe und Getriebemotoren
Bevel Gearboxes
Powered by
CAD모델 선택
{maedler/getriebe_u_getriebemotoren/kegelradgetriebe/krg_ku_i_ba-h_ausf-80.prj},{NB=41206803},{ARTNR=41206803},{GR=2},{MD50=110},{ABD1=17.0},{MD250=95},{ABD2=83.0},{MD500=90},{ABD3=167},{MD750=87},{ABD4=250.0},{MD1000=82},{ABD5=333},{MD1500=74},{ABD6=500},{MD3000=58},{ABD7=1000},{P50=0.21},{P250=0.87},{P500=1.66},{P750=2.40},{P1000=3.01},{P1500=4},{P3000=6.39},{A=170},{B=120},{C=60.0},{D1=20},{D2=25},{E1=115},{F1=162},{G=2},{H=75},{K=27.0},{L1=80},{L2=80},{M=77},{N=85},{O=3},{P1=45},{R=100},{S=100},{T=10},{OELF=0.6},{GEW=12.0},{PFH=6},{PFTW=3.5},{PFBD1=6},{PFLD1=36},{DA1=25},{DA2=30},{II=10},{IIT=16},{JJ=10},{PFBD2=8},{PFTD2=3.3},{YA=4},{YB=4},{D1H13=15},{D1T=5.6},{DK=13.0},{KK=5.0},{SW=6},{SWT1=3.0},{TK=100},{FD=119},{CTN=84834023}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Model / Version
ⁿ/ₐ
UE
i - Ratio
ⁿ/ₐ
GR
Gearbox size
ⁿ/ₐ
MD50
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
[Nm]
ABD1
Output speed n2 at permissible output Torque T2 / MD50
[1/min.]
MD250
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
[Nm]
ABD2
Output speed n2 at permissible output Torque T2 / MD250
[1/min.]
MD500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
[Nm]
ABD3
Output speed n2 at permissible output Torque T2 / MD500
[1/min.]
MD750
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
[Nm]
ABD4
Output speed n2 at permissible output Torque T2 / MD750
[1/min.]
MD1000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
[Nm]
ABD5
Output speed n2 at permissible output Torque T2 / MD1000
[1/min.]
MD1500
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
[Nm]
ABD6
Output speed n2 at permissible output Torque T2 / MD1500
[1/min.]
MD3000
Permissible Output Torque T2 in Nm** at Output Speed n2 in 1/min.
[Nm]
ABD7
Output speed n2 at permissible output Torque T2 / MD3000
[1/min.]
P50
Max. Input Power P1 in kW** at Input Speed n1 = 50 1/min.
[KW]
P250
Max. Input Power P1 in kW** at Input Speed n1 = 250 1/min.
[KW]
P500
Max. Input Power P1 in kW** at Input Speed n1 = 500 1/min.
[KW]
P750
Max. Input Power P1 in kW** at Input Speed n1 = 750 1/min.
[KW]
P1000
Max. Input Power P1 in kW** at Input Speed n1 = 1000 1/min.
[KW]
P1500
Max. Input Power P1 in kW** at Input Speed n1 = 1500 1/min.
[KW]
P3000
Max. Input Power P1 in kW** at Input Speed n1 = 3000 1/min.
[KW]
A
a
[mm]
B
b
[mm]
C
c
[mm]
D1
d1 - j6
[mm]
D2
d2 - H7
[mm]
E1
e1
[mm]
F1
f1
[mm]
G
g
[mm]
H
h
[mm]
I
i
[mm]
J
j
[mm]
K
k
[mm]
L1
l1 - f7
[mm]
L2
l2 - f7
[mm]
M
m
[mm]
N
n
[mm]
O
o
[mm]
P1
p1
[mm]
Q
q
[mm]
R
r
[mm]
S
s
[mm]
T
t
[mm]
D1PF
keyway size for Ød1 - j6
[mm]
NBHW
Keyway width in the hollow shaft
[mm]
OELF
Oil filling
[dm^3]
GEW
Weight
[kg]
CTN
Zolltarifnummer
ⁿ/ₐ
41206200
41206200
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
1 : 1
0
18
50.0
17
250.0
15
500
13
750.0
12
1000
11
1500
10
3000
0.10
0.47
0.83
1.07
1.32
2
3.31
92
65
32.5
12
12
72
100
2
42
M6 x 12
M6 x 9.5
19.5
44
44
42
46
2
26
2
45
54
10
4 x 20
4 JS9
0.1
2.1
84834023
41206201
41206201
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
1,5 : 1
0
18
33.0
17
167.0
15
333
13
500.0
12
667
11
1000
10
2000
0.07
0.31
0.55
0.72
0.88
1
2.20
92
65
32.5
12
12
72
100
2
42
M6 x 12
M6 x 9.5
19.5
44
44
42
46
2
26
2
45
54
10
4 x 20
4 JS9
0.1
2.1
84834023
41206202
41206202
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
2 : 1
0
18
25.0
17
125.0
15
250
13
375.0
12
500
11
750
10
1500
0.05
0.23
0.41
0.54
0.66
1
1.65
92
65
32.5
12
12
72
100
2
42
M6 x 12
M6 x 9.5
19.5
44
44
42
46
2
26
2
45
54
10
4 x 20
4 JS9
0.1
2.1
84834023
41206203
41206203
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
3 : 1
0
14
17.0
13
83.0
13
167
12
250.0
12
333
11
500
10
1000
0.03
0.12
0.24
0.33
0.44
1
1.10
92
65
32.5
12
12
72
100
2
42
M6 x 12
M6 x 9.5
19.5
44
44
42
46
2
26
2
45
54
10
4 x 20
4 JS9
0.1
2.1
84834023
41206500
41206500
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
1 : 1
1
50
50.0
44
250.0
40
500
37
750.0
34
1000
32
1500
27
3000
0.28
1.21
2.20
3.06
3.75
5
8.93
124
90
45.0
18
18
85
122
2
55
M8 x 14
M8 x 10
20.0
60
60
55
62
2
35
5
70
75
10
6 x 28
6 JS9
0.3
5.5
84834023
41206501
41206501
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
1,5 : 1
1
45
33.0
40
167.0
37
333
35
500.0
32
667
29
1000
25
2000
0.16
0.74
1.36
1.93
2.35
3
5.51
124
90
45.0
18
18
85
122
2
55
M8 x 14
M8 x 10
20.0
60
60
55
62
2
35
5
70
75
10
6 x 28
6 JS9
0.3
5.5
84834023
41206502
41206502
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
2 : 1
1
37
25.0
36
125.0
34
250
32
375.0
31
500
27
750
23
1500
0.10
0.50
0.94
1.32
1.71
2
3.80
124
90
45.0
18
18
85
122
2
55
M8 x 14
M8 x 10
20.0
60
60
55
62
2
35
5
70
75
10
6 x 28
6 JS9
0.3
5.5
84834023
41206503
41206503
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
3 : 1
1
37
17.0
36
83.0
34
167
32
250.0
31
333
27
500
23
1000
0.07
0.33
0.63
0.88
1.14
1
2.54
124
90
45.0
12
18
85
122
2
55
M8 x 14
M8 x 10
20.0
60
60
55
62
2
35
5
70
75
10
4 x 28
6 JS9
0.3
5.5
84834023
41206504
41206504
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
4 : 1
1
37
12.5
36
62.5
34
125
32
187.5
31
250
27
375
23
750
0.05
0.25
0.47
0.66
0.85
1
1.90
124
90
45.0
12
18
95
132
2
55
M8 x 14
M8 x 10
20.0
60
60
55
62
2
35
5
70
75
10
4 x 28
6 JS9
0.3
5.5
84834023
41206505
41206505
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
5 : 1
1
37
10.0
36
50.0
34
100
32
150.0
31
200
27
300
23
600
0.04
0.20
0.37
0.53
0.68
1
1.52
124
90
45.0
12
18
95
132
2
55
M8 x 14
M8 x 10
20.0
60
60
55
62
2
35
5
70
75
10
4 x 28
6 JS9
0.3
5.5
84834023
41206506
41206506
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
6 : 1
1
33
8.0
30
42.0
29
83
29
125.0
29
167
27
250
23
500
0.03
0.14
0.27
0.40
0.53
1
1.25
124
90
45.0
12
18
95
132
2
55
M8 x 14
M8 x 10
20.0
60
60
55
62
2
35
5
70
75
10
4 x 28
6 JS9
0.3
5.5
84834023
41206800
41206800
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
1 : 1
2
130
50.0
123
250.0
115
500
103
750.0
92
1000
82
1500
66
3000
0.72
3.39
6.34
8.51
10.14
14
21.82
170
120
60.0
25
25
115
162
2
75
M10 x 16
M10 x 15
27.0
80
80
77
85
3
45
5
100
100
10
8 x 36
8 JS9
0.6
12.0
84834023
41206801
41206801
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
1,5 : 1
2
113
33.0
108
167.0
105
333
94
500.0
86
667
78
1000
61
2000
0.41
1.99
3.85
5.18
6.32
9
13.45
170
120
60.0
25
25
115
162
2
75
M10 x 16
M10 x 15
27.0
80
80
77
85
3
45
5
100
100
10
8 x 36
8 JS9
0.6
12.0
84834023
41206802
41206802
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
2 : 1
2
107
25.0
98
125.0
92
250
86
375.0
81
500
73
750
56
1500
0.29
1.35
2.54
3.55
4.46
6
9.26
170
120
60.0
25
25
115
162
2
75
M10 x 16
M10 x 15
27.0
80
80
77
85
3
45
5
100
100
10
8 x 36
8 JS9
0.6
12.0
84834023
41206803
41206803
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
3 : 1
2
110
17.0
95
83.0
90
167
87
250.0
82
333
74
500
58
1000
0.21
0.87
1.66
2.40
3.01
4
6.39
170
120
60.0
20
25
115
162
2
75
M10 x 16
M10 x 15
27.0
80
80
77
85
3
45
5
100
100
10
6 x 36
8 JS9
0.6
12.0
84834023
41206804
41206804
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
4 : 1
2
90
12.5
87
62.5
84
125
82
187.5
79
250
74
375
60
750
0.12
0.60
1.16
1.69
2.18
3
4.96
170
120
60.0
20
25
125
172
2
75
M10 x 16
M10 x 15
27.0
80
80
77
85
3
45
5
100
100
10
6 x 36
8 JS9
0.6
12.0
84834023
41206805
41206805
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
5 : 1
2
95
10.0
92
50.0
89
100
86
150.0
80
200
72
300
60
600
0.10
0.51
0.98
1.42
1.76
2
3.97
170
120
60.0
15
25
125
162
2
75
M10 x 16
M10 x 15
27.0
70
80
77
85
3
35
5
100
100
10
5 x 28
8 JS9
0.6
12.0
84834023
41206806
41206806
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
6 : 1
2
71
8.0
69
42.0
68
83
68
125.0
66
167
64
250
54
500
0.06
0.33
0.63
0.94
1.22
2
2.95
170
120
60.0
15
25
125
162
2
75
M10 x 16
M10 x 15
27.0
70
80
77
85
3
35
5
100
100
10
5 x 28
8 JS9
0.6
12.0
84834023
41207100
41207100
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
1 : 1
25
380
50.0
350
250.0
330
500
310
750.0
290
1000
260
1500
0
3000
2.09
9.64
18.19
25.63
31.96
43
0.00
206
160
80.0
35
35
150
213
2
95
M12 x 24
M12 x 15
35.0
110
110
95
103
3
60
5
120
135
20
10 x 50
10 JS9
1.2
24.0
84834023
41207101
41207101
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
1,5 : 1
25
355
33.0
330
167.0
315
333
292
500.0
280
667
252
1000
185
2000
1.29
6.07
11.56
16.26
20.59
28
40.78
206
160
80.0
35
35
150
213
2
95
M12 x 24
M12 x 15
35.0
110
110
95
103
3
60
5
120
135
20
10 x 50
10 JS9
1.2
24.0
84834023
41207102
41207102
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
2 : 1
25
355
25.0
320
125.0
300
250
280
375.0
270
500
245
750
170
1500
0.98
4.41
8.70
11.57
14.88
20
28.11
206
160
80.0
35
35
150
213
2
95
M12 x 24
M12 x 15
35.0
110
110
95
103
3
60
5
120
135
20
10 x 50
10 JS9
1.2
24.0
84834023
41207103
41207103
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
3 : 1
25
305
17.0
280
83.0
260
167
250
250.0
245
333
230
500
190
1000
0.57
2.56
4.79
6.89
8.99
13
20.94
206
160
80.0
28
35
150
212
2
95
M12 x 24
M12 x 15
35.0
100
110
95
103
3
60
5
120
135
20
8 x 50
10 JS9
1.2
24.0
84834023
41207104
41207104
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
4 : 1
25
280
12.5
270
62.5
260
125
250
187.5
240
250
220
375
180
750
0.39
1.86
3.58
5.17
6.61
9
14.88
206
160
80.0
24
35
170
232
2
95
M12 x 24
M12 x 15
35.0
100
110
95
103
3
60
5
120
135
20
8 x 50
10 JS9
1.2
24.0
84834023
41207105
41207105
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
5 : 1
25
280
10.0
270
50.0
250
100
240
150.0
225
200
215
300
180
600
0.32
1.49
2.76
3.97
4.96
7
11.90
206
160
80.0
24
35
170
232
2
95
M12 x 24
M12 x 15
35.0
100
110
95
103
3
60
5
120
135
20
8 x 50
10 JS9
1.2
24.0
84834023
41207106
41207106
Grey cast iron white
Cast iron housing, spiral...
Model H / Version 70
6 : 1
25
210
8.0
199
42.0
187
83
176
125.0
164
167
143
250
129
500
0.18
0.92
1.72
2.43
3.01
4
7.09
206
160
80.0
24
35
170
232
2
95
M12 x 24
M12 x 15
35.0
100
110
95
103
3
60
5
120
135
20
8 x 50
10 JS9
1.2
24.0
84834023
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성