lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-STZR-M2.5-KST - Spur Gears Made from Plastic, Die-Cast Version, with One-Sided Hub, Module 2.5
MÄDLER
Drive Element
Spur Gears
Spur Gears Polyacetal / Polyketone
Powered by
CAD모델 선택
{maedler/antriebselemente/stirnzahnraeder/stirnzahnraeder_azetalharz/stzr_aze_pkt_m_2_5.prj},{NB=28709500},{ARTNR=28709500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Polyacetal (Azetalharz) natur, weiß},{M=2.5},{Z=95},{B=19},{DA=242.5},{D=237.5},{L=34},{E=208},{C=8},{ND=40},{BH9=20},{MD=7440},{GEW=646.0},{CTN=84839089},{R2=0.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
M
Module
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
B
b
[mm]
DA
da
[mm]
D
d
[mm]
L
[mm]
E
[mm]
C
c
[mm]
ND
[mm]
BH9
B - H9
[mm]
MD
perm. MT* - Basis of calculations see page 197
[Ncm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
28701000
28701000
Plastic white
Polyacetal (Acetalic resi...
2.5
10
17
30.0
25.0
30
0
0
18
10
110
14.1
84839089
28701200
28701200
Plastic white
Polyacetal (Acetalic resi...
2.5
12
17
35.0
30.0
30
0
0
20
10
152
19.2
84839089
28701300
28701300
Plastic white
Polyacetal (Acetalic resi...
2.5
13
17
37.5
32.5
30
0
0
20
10
178
22.2
84839089
28701400
28701400
Plastic white
Polyacetal (Acetalic resi...
2.5
14
17
40.0
35.0
30
0
0
20
10
201
25.3
84839089
28701500
28701500
Plastic white
Polyacetal (Acetalic resi...
2.5
15
17
42.5
37.5
30
27
7
20
10
226
20.7
84839089
28701600
28701600
Plastic white
Polyacetal (Acetalic resi...
2.5
16
17
45.0
40.0
30
27
7
20
10
254
24.3
84839089
28701700
28701700
Plastic white
Polyacetal (Acetalic resi...
2.5
17
17
47.5
42.5
30
27
7
20
10
262
28.2
84839089
28701800
28701800
Plastic white
Polyacetal (Acetalic resi...
2.5
18
17
50.0
45.0
30
34
7
20
10
303
27.5
84839089
28701900
28701900
Plastic white
Polyacetal (Acetalic resi...
2.5
19
17
52.5
47.5
30
34
7
20
10
347
31.9
84839089
28702000
28702000
Plastic white
Polyacetal (Acetalic resi...
2.5
20
17
55.0
50.0
30
34
7
20
10
394
36.4
84839089
28702100
28702100
Plastic white
Polyacetal (Acetalic resi...
2.5
21
17
57.5
52.5
30
41
7
24
12
443
34.0
84839089
28702200
28702200
Plastic white
Polyacetal (Acetalic resi...
2.5
22
17
60.0
55.0
30
41
7
24
12
498
39.0
84839089
28702300
28702300
Plastic white
Polyacetal (Acetalic resi...
2.5
23
17
62.5
57.5
30
41
7
24
12
554
44.3
84839089
28702400
28702400
Plastic white
Polyacetal (Acetalic resi...
2.5
24
17
65.0
60.0
30
49
7
24
12
615
41.8
84839089
28702500
28702500
Plastic white
Polyacetal (Acetalic resi...
2.5
25
17
67.5
62.5
30
49
7
24
12
677
47.6
84839089
28702600
28702600
Plastic white
Polyacetal (Acetalic resi...
2.5
26
17
70.0
65.0
30
49
7
24
12
746
53.5
84839089
28702700
28702700
Plastic white
Polyacetal (Acetalic resi...
2.5
27
17
72.5
67.5
30
56
7
24
12
816
51.6
84839089
28702800
28702800
Plastic white
Polyacetal (Acetalic resi...
2.5
28
17
75.0
70.0
30
56
7
24
12
892
58.0
84839089
28703000
28703000
Plastic white
Polyacetal (Acetalic resi...
2.5
30
17
80.0
75.0
30
56
7
24
12
1050
71.6
84839089
28703200
28703200
Plastic white
Polyacetal (Acetalic resi...
2.5
32
17
85.0
80.0
30
68
7
30
14
1230
68.0
84839089
28703500
28703500
Plastic white
Polyacetal (Acetalic resi...
2.5
35
17
92.5
87.5
30
68
7
30
14
1520
91.5
84839089
28703600
28703600
Plastic white
Polyacetal (Acetalic resi...
2.5
36
17
95.0
90.0
30
72
7
30
14
1630
93.6
84839089
28703800
28703800
Plastic white
Polyacetal (Acetalic resi...
2.5
38
17
100.0
95.0
30
72
7
30
14
1850
111.0
84839089
28704000
28704000
Plastic white
Polyacetal (Acetalic resi...
2.5
40
17
105.0
100.0
30
84
7
30
14
2090
109.0
84839089
28704200
28704200
Plastic white
Polyacetal (Acetalic resi...
2.5
42
17
110.0
105.0
30
84
7
30
16
2360
126.0
84839089
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성