Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-ST-K - Locking Assemblies (Rigid Couplings) ST-K, Steel
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies (Rigid Couplings) ST-K
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/wellenkupplung_st-k/wellenkupplung_st-k.prj},{NB=61588038},{ARTNR=61588038},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=38},{DD=75},{L=75},{L1=69},{L2=83},{T=860},{FAX=46},{PW=75},{SCHR=4 x M8},{TA=41},{GEW=1.30},{SCHRAUBEN=M8x70},{SCHR1=4},{SCHR2=M8},{NABE1=22},{SCHR3=8},{PPATH=wk_st-k_sblcfg.prj},{CTN=84879059}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[kN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
SCHR
Screws 12.9 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
61588015
61588015
Steel
Steel
T = transmittable torque ...
15
45
50
44
56
125
16
126
4 x M6
17
0.40
84879059
61588016
61588016
Steel
Steel
T = transmittable torque ...
16
45
50
44
56
131
17
117
4 x M6
17
0.40
84879059
61588017
61588017
Steel
Steel
T = transmittable torque ...
17
50
50
44
56
210
23
118
4 x M6
17
0.50
84879059
61588018
61588018
Steel
Steel
T = transmittable torque ...
18
50
50
44
56
220
24
109
4 x M6
17
0.46
84879059
61588019
61588019
Steel
Steel
T = transmittable torque ...
19
50
50
44
56
230
24
96
4 x M6
17
0.50
84879059
61588020
61588020
Steel
Steel
T = transmittable torque ...
20
50
50
44
56
240
25
93
4 x M6
17
0.50
84879059
61588022
61588022
Steel
Steel
T = transmittable torque ...
22
55
60
54
66
270
25
107
4 x M6
17
0.60
84879059
61588024
61588024
Steel
Steel
T = transmittable torque ...
24
55
60
54
66
290
25
96
4 x M6
17
0.60
84879059
61588025
61588025
Steel
Steel
T = transmittable torque ...
25
55
60
54
66
470
35
95
6 x M6
17
0.66
84879059
61588028
61588028
Steel
Steel
T = transmittable torque ...
28
60
60
54
66
490
35
84
6 x M6
17
0.70
84879059
61588030
61588030
Steel
Steel
T = transmittable torque ...
30
60
60
54
66
540
37
79
6 x M6
17
0.73
84879059
61588032
61588032
Steel
Steel
T = transmittable torque ...
32
75
60
54
68
730
43
77
4 x M8
41
1.30
84879059
61588035
61588035
Steel
Steel
T = transmittable torque ...
35
75
75
69
83
810
45
82
4 x M8
41
1.34
84879059
61588038
61588038
Steel
Steel
T = transmittable torque ...
38
75
75
69
83
860
46
75
4 x M8
41
1.30
84879059
61588040
61588040
Steel
Steel
T = transmittable torque ...
40
75
75
69
83
880
46
64
4 x M8
41
1.40
84879059
61588042
61588042
Steel
Steel
T = transmittable torque ...
42
90
75
69
83
1430
66
65
6 x M8
41
2.00
84879059
61588045
61588045
Steel
Steel
T = transmittable torque ...
45
90
85
79
93
1490
66
73
6 x M8
41
2.50
84879059
61588048
61588048
Steel
Steel
T = transmittable torque ...
48
90
85
79
93
1640
68
70
6 x M8
41
2.40
84879059
61588050
61588050
Steel
Steel
T = transmittable torque ...
50
90
85
79
93
1670
68
64
6 x M8
41
2.00
84879059
61588055
61588055
Steel
Steel
T = transmittable torque ...
55
105
85
79
93
2520
90
63
8 x M8
41
3.30
84879059
61588060
61588060
Steel
Steel
T = transmittable torque ...
60
105
85
79
93
2760
92
59
8 x M8
41
2.60
84879059
61588065
61588065
Steel
Steel
T = transmittable torque ...
65
105
85
79
93
2930
92
53
8 x M8
41
3.00
84879059
61588070
61588070
Steel
Steel
T = transmittable torque ...
70
125
100
94
110
3800
106
50
6 x M10
83
5.40
84879059
61588075
61588075
Steel
Steel
T = transmittable torque ...
75
125
100
94
110
3850
107
47
6 x M10
83
5.00
84879059
61588080
61588080
Steel
Steel
T = transmittable torque ...
80
125
100
94
110
4030
109
65
6 x M10
83
4.70
84879059
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성