Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-SPS-COM-B-RF - Locking Assemblies COM-B, Stainless
MÄDLER
Drive Element
Clamping Bushes and Locking Assemblies
Locking Assemblies COM
Locking Assemblies COM-B, COM-B Stainless and COM-B QPQ coated
Powered by
CAD모델 선택
{maedler/antriebselemente/spannbuchsen_und_spannsaetze/spannsaetze_com/spannsaetze_com-b_com-b_rf_com-b_qpq/spannsatz_com-b_rf.prj},{NB=61599622},{ARTNR=61599622},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4401 (V4A)},{HW=T = Übertragbares Drehmoment bei Fax = 0. Fax = Übertragbare Axialkraft bei T = 0.},{D=22},{DD=32},{L=45},{A=38},{L1=25},{L2=51},{D1=54},{T=105},{FAX=10},{PW=47},{PN=32},{SCHR=4 x M6},{TA=8},{GEW=0.32},{PPATH=spannsatz_com-b_rf_sbl.prj},{CTN=84879059},{ANZ=MIN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
L
[mm]
A
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
T
T - at TA transmittable
[Nm]
FAX
Fax - at TA transmittable
[KN]
PW
PW - Surface pressure onto the shaft
[N/mm²]
PN
PN - surface pressure onto the hub
[N/mm²]
SCHR
Screws A2-70 / Number x Size
ⁿ/ₐ
TA
TA - Fastening torque of the screws
[Nm]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
ANZ
Number of screws
ⁿ/ₐ
61599610
61599610
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
10
16
26
23
14
30
28
22
4
82
51
4 x M4
2
0.12
84879059
61599612
61599612
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
12
18
26
23
14
30
32
26
4
69
46
4 x M4
2
0.14
84879059
61599614
61599614
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
14
23
26
23
14
30
38
30
4
59
36
4 x M4
2
0.15
84879059
61599615
61599615
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
15
24
36
29
16
42
45
73
10
107
67
4 x M6
8
0.22
84879059
61599616
61599616
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
16
24
36
29
16
42
45
78
10
101
67
4 x M6
8
0.22
84879059
61599618
61599618
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
18
26
38
31
18
44
47
87
10
79
55
4 x M6
8
0.23
84879059
61599619
61599619
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
19
27
38
31
18
44
49
92
10
75
53
4 x M6
8
0.25
84879059
61599620
61599620
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
20
28
38
31
18
44
50
97
10
71
51
4 x M6
8
0.25
84879059
61599622
61599622
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
22
32
45
38
25
51
54
105
10
47
32
4 x M6
8
0.32
84879059
61599624
61599624
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
24
34
45
38
25
51
56
175
15
64
45
6 x M6
8
0.34
84879059
61599625
61599625
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
25
34
45
38
25
51
56
180
15
62
45
6 x M6
8
0.35
84879059
61599628
61599628
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
28
39
45
38
25
51
61
200
15
55
40
6 x M6
8
0.41
84879059
61599630
61599630
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
30
41
45
38
25
51
62
220
15
51
38
6 x M6
8
0.41
84879059
61599632
61599632
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
32
43
45
38
25
51
65
310
19
64
48
8 x M6
8
0.48
84879059
61599635
61599635
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
35
47
52
45
32
58
69
340
19
46
34
8 x M6
8
0.55
84879059
61599638
61599638
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
38
50
52
45
32
58
72
370
19
42
32
8 x M6
8
0.58
84879059
61599640
61599640
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
40
53
52
45
32
58
75
390
19
40
30
8 x M6
8
0.63
84879059
61599645
61599645
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
45
59
70
62
45
78
86
820
36
48
36
8 x M8
18
1.03
84879059
61599650
61599650
Stainless Steel
Stainless steel 1.4401 (A...
T = transmittable torque ...
50
65
70
62
45
78
92
910
36
43
33
8 x M8
18
1.27
84879059
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성