lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DINISO1234-SPLINT-STVZ - Split Pins DIN EN ISO 1234 (formerly DIN 94), Steel zinc-plated
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Safety elements
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/sicherungselemente/splint_stvz.prj},{NB=65313220},{ARTNR=65313220},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Stahl verzinkt},{NG=3.2},{L=20},{D1=2.9},{A=1.60},{B=6.4},{C=5.8},{EFS= 11 - 14},{EFB= 9 - 12},{GEW=0.150},{CTN=73182400},{WINKEL=115.0},{LL=3.20}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
NG
Nominal size (for bore)
ⁿ/ₐ
L
Length l
[mm]
D1
d1 max.
[mm]
A
a min.
[mm]
B
b ≈
[mm]
C
c max.
[mm]
EFS
Fitting to screw size
ⁿ/ₐ
EFB
suitable for bolts
ⁿ/ₐ
GEW
Weight
[kg/100]
CTN
Customs tariff number
ⁿ/ₐ
65311010
65311010
Steel, zinc-plated
Steel, zinc-plated
1.0
10
0.9
0.80
3.0
1.8
3,5 - 4,5
3 - 4
0.008
73182400
65311012
65311012
Steel, zinc-plated
Steel, zinc-plated
1.0
12
0.9
0.80
3.0
1.8
3,5 - 4,5
3 - 4
0.009
73182400
65311016
65311016
Steel, zinc-plated
Steel, zinc-plated
1.0
16
0.9
0.80
3.0
1.8
3,5 - 4,5
3 - 4
0.012
73182400
65311020
65311020
Steel, zinc-plated
Steel, zinc-plated
1.0
20
0.9
0.80
3.0
1.8
3,5 - 4,5
3 - 4
0.016
73182400
65311025
65311025
Steel, zinc-plated
Steel, zinc-plated
1.0
25
0.9
0.80
3.0
1.8
3,5 - 4,5
3 - 4
0.021
73182400
65311210
65311210
Steel, zinc-plated
Steel, zinc-plated
1.2
10
1.0
1.25
3.0
2.0
4,5 - 5,5
4,0 - 5,0
0.010
73182400
65311212
65311212
Steel, zinc-plated
Steel, zinc-plated
1.2
12
1.0
1.25
3.0
2.0
4,5 - 5,5
4,0 - 5,0
0.011
73182400
65311216
65311216
Steel, zinc-plated
Steel, zinc-plated
1.2
16
1.0
1.25
3.0
2.0
4,5 - 5,5
4,0 - 5,0
0.015
73182400
65311220
65311220
Steel, zinc-plated
Steel, zinc-plated
1.2
20
1.0
1.25
3.0
2.0
4,5 - 5,5
4,0 - 5,0
0.020
73182400
65311225
65311225
Steel, zinc-plated
Steel, zinc-plated
1.2
25
1.0
1.25
3.0
2.0
4,5 - 5,5
4,0 - 5,0
0.026
73182400
65311232
65311232
Steel, zinc-plated
Steel, zinc-plated
1.2
32
1.0
1.25
3.0
2.0
4,5 - 5,5
4,0 - 5,0
0.032
73182400
65311612
65311612
Steel, zinc-plated
Steel, zinc-plated
1.6
12
1.4
1.25
3.2
2.8
5,5 - 7
5 - 6
0.021
73182400
65311616
65311616
Steel, zinc-plated
Steel, zinc-plated
1.6
16
1.4
1.25
3.2
2.8
5,5 - 7
5 - 6
0.027
73182400
65311620
65311620
Steel, zinc-plated
Steel, zinc-plated
1.6
20
1.4
1.25
3.2
2.8
5,5 - 7
5 - 6
0.035
73182400
65311625
65311625
Steel, zinc-plated
Steel, zinc-plated
1.6
25
1.4
1.25
3.2
2.8
5,5 - 7
5 - 6
0.039
73182400
65311632
65311632
Steel, zinc-plated
Steel, zinc-plated
1.6
32
1.4
1.25
3.2
2.8
5,5 - 7
5 - 6
0.048
73182400
65312010
65312010
Steel, zinc-plated
Steel, zinc-plated
2.0
10
1.8
1.25
4.0
3.6
7 - 9
6 - 8
0.040
73182400
65312016
65312016
Steel, zinc-plated
Steel, zinc-plated
2.0
16
1.8
1.25
4.0
3.6
7 - 9
6 - 8
0.052
73182400
65312020
65312020
Steel, zinc-plated
Steel, zinc-plated
2.0
20
1.8
1.25
4.0
3.6
7 - 9
6 - 8
0.060
73182400
65312025
65312025
Steel, zinc-plated
Steel, zinc-plated
2.0
25
1.8
1.25
4.0
3.6
7 - 9
6 - 8
0.070
73182400
65312032
65312032
Steel, zinc-plated
Steel, zinc-plated
2.0
32
1.8
1.25
4.0
3.6
7 - 9
6 - 8
0.090
73182400
65312036
65312036
Steel, zinc-plated
Steel, zinc-plated
2.0
36
1.8
1.25
4.0
3.6
7 - 9
6 - 8
0.080
73182400
65312040
65312040
Steel, zinc-plated
Steel, zinc-plated
2.0
40
1.8
1.25
4.0
3.6
7 - 9
6 - 8
0.110
73182400
65312050
65312050
Steel, zinc-plated
Steel, zinc-plated
2.0
50
1.8
1.25
4.0
3.6
7 - 9
6 - 8
0.123
73182400
65312520
65312520
Steel, zinc-plated
Steel, zinc-plated
2.5
20
2.3
1.25
5.0
4.6
9 - 11
8 - 9
0.098
73182400
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성