Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
ISO 7379-PASSSCHRAUBE-V2A - Socket Shoulder Screws similar ISO 7379, Stainless steel
MÄDLER
Drive Element
Nuts, Bolts and Fasteners
Screws, Nuts and Pins
Powered by
CAD모델 선택
{maedler/antriebselemente/muttern_schrauben_verbindungselemente/schrauben_muttern_stifte/passschraube_7379_rf.prj},{NB=619808050},{ARTNR=619808050},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Edelstahl},{MAT=Edelstahl 1.4301 (V2A)},{DS=8},{L=50},{D=M6},{B=11.0},{DK=13},{K=5.5},{S=4.0},{GEW=26.0},{DD=6},{DG1=7.42},{R1=0.400},{DA1=9.2},{G1=2.500},{W1=45},{DG2=4.40},{R2=0.53},{DA2=6.00},{G2=2.50},{W2=30},{TSW=3.3},{CTN=73181562}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DS
ds - f9
[mm]
L
l ±0,25
[mm]
D
d
[mm]
B
b
[mm]
DK
dk
[mm]
K
k
[mm]
S
s
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
619804004
619804004
Stainless steel
Stainless steel 1.4301 (A...
4
4
M3
7.0
7
3.0
2.0
1.4
73181562
619804005
619804005
Stainless steel
Stainless steel 1.4301 (A...
4
5
M3
7.0
7
3.0
2.0
1.5
73181562
619804006
619804006
Stainless steel
Stainless steel 1.4301 (A...
4
6
M3
7.0
7
3.0
2.0
1.6
73181562
619804008
619804008
Stainless steel
Stainless steel 1.4301 (A...
4
8
M3
7.0
7
3.0
2.0
1.8
73181562
619804010
619804010
Stainless steel
Stainless steel 1.4301 (A...
4
10
M3
7.0
7
3.0
2.0
2.0
73181562
619804012
619804012
Stainless steel
Stainless steel 1.4301 (A...
4
12
M3
7.0
7
3.0
2.0
2.2
73181562
619804016
619804016
Stainless steel
Stainless steel 1.4301 (A...
4
16
M3
7.0
7
3.0
2.0
2.6
73181562
619805005
619805005
Stainless steel
Stainless steel 1.4301 (A...
5
5
M4
8.0
9
4.0
2.5
2.6
73181562
619805006
619805006
Stainless steel
Stainless steel 1.4301 (A...
5
6
M4
8.0
9
4.0
2.5
2.8
73181562
619805008
619805008
Stainless steel
Stainless steel 1.4301 (A...
5
8
M4
8.0
9
4.0
2.5
3.1
73181562
619805010
619805010
Stainless steel
Stainless steel 1.4301 (A...
5
10
M4
8.0
9
4.0
2.5
3.4
73181562
619805012
619805012
Stainless steel
Stainless steel 1.4301 (A...
5
12
M4
8.0
9
4.0
2.5
3.7
73181562
619805016
619805016
Stainless steel
Stainless steel 1.4301 (A...
5
16
M4
8.0
9
4.0
2.5
4.3
73181562
619805020
619805020
Stainless steel
Stainless steel 1.4301 (A...
5
20
M4
8.0
9
4.0
2.5
4.9
73181562
619805025
619805025
Stainless steel
Stainless steel 1.4301 (A...
5
25
M4
8.0
9
4.0
2.5
5.7
73181562
619805030
619805030
Stainless steel
Stainless steel 1.4301 (A...
5
30
M4
8.0
9
4.0
2.5
6.5
73181562
619806010
619806010
Stainless steel
Stainless steel 1.4301 (A...
6
10
M5
9.5
10
4.5
3.0
5.3
73181562
619806012
619806012
Stainless steel
Stainless steel 1.4301 (A...
6
12
M5
9.5
10
4.5
3.0
5.8
73181562
619806016
619806016
Stainless steel
Stainless steel 1.4301 (A...
6
16
M5
9.5
10
4.5
3.0
6.7
73181562
619806020
619806020
Stainless steel
Stainless steel 1.4301 (A...
6
20
M5
9.5
10
4.5
3.0
7.5
73181562
619806025
619806025
Stainless steel
Stainless steel 1.4301 (A...
6
25
M5
9.5
10
4.5
3.0
8.7
73181562
619806030
619806030
Stainless steel
Stainless steel 1.4301 (A...
6
30
M5
9.5
10
4.5
3.0
9.8
73181562
619806040
619806040
Stainless steel
Stainless steel 1.4301 (A...
6
40
M5
9.5
10
4.5
3.0
12.0
73181562
619806050
619806050
Stainless steel
Stainless steel 1.4301 (A...
6
50
M5
9.5
10
4.5
3.0
14.0
73181562
619806060
619806060
Stainless steel
Stainless steel 1.4301 (A...
6
60
M5
9.5
10
4.5
3.0
16.0
73181562
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성