lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-K-FLL-TUCFL-WS - Ball Flange Bearings TUCFL, Thermoplastic Housing white with Stainless Steel Bearing
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Pillow Block Bearing, Flange Bearing, Cap Bearing
Ball Flange Bearings
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/lager/kugel-flanschlager/k-fll_tucfl_weiss.prj},{NB=62656125},{ARTNR=62656125},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff weiß},{MAT=Gehäuse: Kunststoff Thermoplast PBT, weiß, Lagereinsatz: Edelstahl 1.4125 (X105CrMo17, Schmierung: Lebensmittelfett FM 222},{BZ=TUCFL 205},{D=25},{A=131},{B=69.5},{E=99.0},{I=17.0},{G=13.5},{L=29.1},{S=11},{ZUC=36.8},{NUC=14.3},{GTV=11.1},{GTH=11.4},{GEW=0.30},{TN=geh_k-fll_tucfl_weiss_205},{TYP=2},{TYP1=2},{TYP2=2},{SNG=6},{GP=1},{LG=5.5},{T=4.2},{SNK=0.75},{BD=12.2},{BB=32},{WN=3.4},{R=1.15},{DFV=60.0},{TDFV=2.50},{DFR1=61.2},{TDFR1=6.5},{DFR2=57.2},{TDFR2=1.0},{LD=52},{LBE=17},{PPATH=k-fll_tucfl_weiss_sbl.prj},{CTN=84832000}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BZ
Designation
ⁿ/ₐ
D
Bore
[mm]
A
a
[mm]
B
b
[mm]
E
e
[mm]
I
i
[mm]
G
g
[mm]
L
l
[mm]
S
s
[mm]
ZUC
Z uc
[mm]
NUC
n uc
[mm]
GTV
Housing Load Rating vertical * - Not recommended for axial force
[kN]
GTH
Housing Load Rating horizontal * - Not recommended for axial force
[kN]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
62656112
62656112
Kunststoff weiß
Housing: Plastic Thermopl...
TUCFL 201
12
113
65.0
90.0
15.4
11.4
26.5
11
33.7
12.7
8.5
11.8
0.26
84832000
62656115
62656115
Kunststoff weiß
Housing: Plastic Thermopl...
TUCFL 202
15
113
65.0
90.0
15.4
11.4
26.5
11
33.7
12.7
8.5
11.8
0.26
84832000
62656117
62656117
Kunststoff weiß
Housing: Plastic Thermopl...
TUCFL 203
17
113
65.0
90.0
15.4
11.4
26.5
11
33.7
12.7
8.5
11.8
0.26
84832000
62656120
62656120
Kunststoff weiß
Housing: Plastic Thermopl...
TUCFL 204
20
113
65.0
90.0
15.4
11.4
26.5
11
33.7
12.7
8.5
11.8
0.24
84832000
62656125
62656125
Kunststoff weiß
Housing: Plastic Thermopl...
TUCFL 205
25
131
69.5
99.0
17.0
13.5
29.1
11
36.8
14.3
11.1
11.4
0.30
84832000
62656130
62656130
Kunststoff weiß
Housing: Plastic Thermopl...
TUCFL 206
30
148
80.0
117.0
19.0
13.3
30.5
11
41.2
15.9
14.2
16.5
0.45
84832000
62656135
62656135
Kunststoff weiß
Housing: Plastic Thermopl...
TUCFL 207
35
164
90.0
130.0
18.0
16.1
32.8
13
43.4
17.5
14.9
16.9
0.64
84832000
62656140
62656140
Kunststoff weiß
Housing: Plastic Thermopl...
TUCFL 208
40
176
100.0
144.0
21.5
20.0
37.5
14
51.7
19.0
15.2
17.4
0.89
84832000
62656145
62656145
Kunststoff weiß
Housing: Plastic Thermopl...
TUCFL 209
45
188
108.0
148.0
24.0
21.0
41.0
17
54.2
19.0
15.4
17.6
1.02
84832000
62656150
62656150
Kunststoff weiß
Housing: Plastic Thermopl...
TUCFL 210
50
197
115.0
157.0
25.0
21.0
43.0
17
57.6
19.0
15.7
18.0
1.21
84832000
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성