Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-FREILAUF-BB-2GD - Ball bearing freewheels, Design BB-2GD
MÄDLER
Drive Element
Bearings, Freewheels and Roller Bearings
Freewheels
Powered by
CAD모델 선택
{maedler/antriebselemente/lager_freilaeufe_waelzlager/freilaeufe/kulg_freilauf_bb-2gd.prj},{NB=BB20-2GD},{ARTNR=BB20-2GD},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{HW=-},{MATK=Stahl},{MAT=Wärmebehandelter Kohlenstoffstahl},{D=20},{DD=47},{D1=42.35},{B=19},{R=1.0},{B1JS9=3},{T=1.5},{B2JS10=6},{T1=2.5},{T2=1.6},{PI=6 x 4 x 19},{PA=3 x 3 x 14},{DM=61},{SM=0.055},{UEDI=3000},{UEDA=1600},{LTD=8500},{LTS=4900},{GEW=120},{AIR=29},{VJ=0.7},{PIB=6},{PIH=4},{PIL=19},{PAB=3},{PAH=3},{PAL=19},{CTN=84836020}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
HW
Note
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
d
[mm]
DD
D
[mm]
D1
[mm]
B
[mm]
R
r
[mm]
DM
Torque
[Nm]
SM
Drag Torque
[Nm]
UEDI
max. Overrunning - Innerer Race
[1/min]
UEDA
max. Overrunning - Outer Race
[1/min]
LTD
Load Rating radial - dyn. C
[N]
LTS
Load Rating radial - stat. C0
[N]
GEW
approx. Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
BB15-2GD
BB15-2GD
-
Steel
Heat treated carbon steel
15
35
32.45
16
0.6
29
0.040
3600
2000
5950
3230
50
84836020
BB17-2GD
BB17-2GD
-
Steel
Heat treated carbon steel
17
40
36.45
17
0.6
43
0.050
3500
1900
7000
3700
80
84836020
BB20-2GD
BB20-2GD
-
Steel
Heat treated carbon steel
20
47
42.35
19
1.0
61
0.055
3000
1600
8500
4900
120
84836020
BB25-2GD
BB25-2GD
1) ) The keyway depth t2 ...
Steel
Heat treated carbon steel
25
52
47.05
20
1.0
78
0.055
2500
1400
10700
6300
150
84836020
BB30-2GD
BB30-2GD
-
Steel
Heat treated carbon steel
30
62
55.60
21
1.0
140
0.058
2000
1100
11900
7900
230
84836020
BB35-2GD
BB35-2GD
-
Steel
Heat treated carbon steel
35
72
64.60
22
1.1
173
0.060
1800
1000
13500
9700
320
84836020
BB40-2GD
BB40-2GD
3) Contrary to the above ...
Steel
Heat treated carbon steel
40
80
71.60
27
1.1
260
0.080
1800
900
14500
11700
400
84836020
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성