lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN 7753-SKR-XPB-EPDM - High Performance Endless Narrow V-Belts DIN 7753, ISO 4184 from EPDM, Raw Edged, Moulded Cogged, Profile XPB
MÄDLER
Drive Element
V-Blt and V-Belt Pulleys
V-Belts
Powered by
CAD모델 선택
{maedler/antriebselemente/keilriemen_keilriemenscheiben/keilriemen/keilr_din7753_pr_xpb_gez.prj},{NB=15491800},{ARTNR=15491800},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Hochleistungs-EPDM, flankenoffen/formgezahnt, Zugstränge aus Polyester},{HW=Die flankenoffen formgezahnte Verzahnung ist nicht modelliert.},{PR=Profil XPB},{LR=1800},{B=16.3},{H=13},{WINKEL=38},{KSD=112},{GEW=329.4},{CTN=40103200}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
PR
Profile
ⁿ/ₐ
LR
Directional length
[mm]
B
Width b
[mm]
H
Height h
[mm]
WINKEL
Wedge angle approx. 38º ±2°
[Grad]
KSD
Smallest disc diameter
[mm]
GEW
Weight ca.
[kg]
CTN
Customs tariff number
ⁿ/ₐ
15490950
15490950
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
950
16.3
13
38
112
173.9
40103200
15491150
15491150
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1150
16.3
13
38
112
210.5
40103200
15491250
15491250
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1250
16.3
13
38
112
228.8
40103200
15491260
15491260
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1260
16.3
13
38
112
230.6
40103200
15491320
15491320
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1320
16.3
13
38
112
241.6
40103200
15491340
15491340
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1340
16.3
13
38
112
245.2
40103200
15491400
15491400
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1400
16.3
13
38
112
256.2
40103200
15491450
15491450
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1450
16.3
13
38
112
265.4
40103200
15491500
15491500
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1500
16.3
13
38
112
274.5
40103200
15491510
15491510
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1510
16.3
13
38
112
276.3
40103200
15491550
15491550
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1550
16.3
13
38
112
283.7
40103200
15491590
15491590
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1590
16.3
13
38
112
291.0
40103200
15491600
15491600
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1600
16.3
13
38
112
292.8
40103200
15491650
15491650
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1650
16.3
13
38
112
302.0
40103200
15491690
15491690
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1690
16.3
13
38
112
309.3
40103200
15491700
15491700
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1700
16.3
13
38
112
311.1
40103200
15491750
15491750
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1750
16.3
13
38
112
320.3
40103200
15491800
15491800
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1800
16.3
13
38
112
329.4
40103200
15491850
15491850
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1850
16.3
13
38
112
338.6
40103200
15491860
15491860
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1860
16.3
13
38
112
340.4
40103200
15491900
15491900
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1900
16.3
13
38
112
347.7
40103200
15491950
15491950
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
1950
16.3
13
38
112
356.9
40103200
15492000
15492000
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
2000
16.3
13
38
112
366.0
40103200
15492020
15492020
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
2020
16.3
13
38
112
369.7
40103200
15492040
15492040
Black rubber
: High Performance EPDM w...
The raw edged / cogged to...
Profile XPB
2040
16.3
13
38
112
373.3
40103200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성