Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MGP-MGA-VZ - Rubber-Metal Buffers MGA with Internal Thread and Threaded Stud, Natural rubber / Steel, zinc-plated
MÄDLER
Drive Element
Rubber-Metal Bump Stops, Shock Absorbers and Profile Damper
Rubber Buffers
Powered by
CAD모델 선택
{maedler/antriebselemente/gummipuffer_stoss_und_strukturdaempfer/gummipuffer/m-gp_mga_vz.prj},{NB=68559800},{ARTNR=68559800},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: Naturkautschuk, Härte 55º Shore A, Metallteile: Stahl verzinkt},{D=40},{H=25},{G=M8},{L=23},{T=8},{DB=265},{DB1=650},{SB=35},{SB1=250},{GEW=77},{GG=8},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
[mm]
H
[mm]
G
[mm]
L
l
[mm]
T
t
[mm]
DB
Pressure Load - Spring Load CD medium
[N/mm]
DB1
Pressure Load -Permiss. Load Fperm.*
[N]
SB
Shearing Load - Spring Load CS medium
[N/mm]
SB1
Shearing Load - Permiss. Load Fperm.*
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68558000
68558000
Black rubber
Elastomer: Natural rubber...
8
8
M3
6
3
28
35
10
10
1
40169991
68558100
68558100
Black rubber
Elastomer: Natural rubber...
10
10
M4
10
4
48
43
10
15
3
40169991
68558300
68558300
Black rubber
Elastomer: Natural rubber...
10
15
M4
10
4
29
43
5
15
4
40169991
68559000
68559000
Black rubber
Elastomer: Natural rubber...
15
15
M4
10
6
67
95
15
35
8
40169991
68559115
68559115
Black rubber
Elastomer: Natural rubber...
15
15
M5
8
6
65
95
5
35
5
40169991
68559120
68559120
Black rubber
Elastomer: Natural rubber...
15
20
M4
10
5
43
95
12
35
6
40169991
68559130
68559130
Black rubber
Elastomer: Natural rubber...
15
30
M4
15
6
32
95
9
35
9
40169991
68559215
68559215
Black rubber
Elastomer: Natural rubber...
20
15
M6
18
6
110
170
37
60
14
40169991
68559220
68559220
Black rubber
Elastomer: Natural rubber...
20
20
M6
18
6
85
170
17
60
16
40169991
68560100
68560100
Black rubber
Elastomer: Natural rubber...
20
25
M6
18
6
61
170
11
60
17
40169991
68560214
68560214
Black rubber
Elastomer: Natural rubber...
25
15
M6
10
6
165
280
45
95
23
40169991
68560215
68560215
Black rubber
Elastomer: Natural rubber...
25
15
M6
18
6
165
280
45
95
25
40169991
68560200
68560200
Black rubber
Elastomer: Natural rubber...
25
20
M6
18
6
130
280
30
95
28
40169991
68560225
68560225
Black rubber
Elastomer: Natural rubber...
25
25
M6
18
6
89
280
27
95
30
40169991
68560230
68560230
Black rubber
Elastomer: Natural rubber...
25
30
M6
18
6
71
280
19
95
30
40169991
68560715
68560715
Black rubber
Elastomer: Natural rubber...
30
15
M8
20
8
270
400
68
140
38
40169991
68560700
68560700
Black rubber
Elastomer: Natural rubber...
30
20
M8
20
8
235
400
42
140
51
40169991
68560725
68560725
Black rubber
Elastomer: Natural rubber...
30
25
M8
20
8
180
400
37
140
48
40169991
68560300
68560300
Black rubber
Elastomer: Natural rubber...
30
30
M8
20
8
113
400
28
140
47
40169991
68560500
68560500
Black rubber
Elastomer: Natural rubber...
30
40
M8
20
8
106
400
13
140
60
40169991
68559800
68559800
Black rubber
Elastomer: Natural rubber...
40
25
M8
23
8
265
650
35
250
77
40169991
68560800
68560800
Black rubber
Elastomer: Natural rubber...
40
30
M8
23
8
234
650
49
250
91
40169991
68560000
68560000
Black rubber
Elastomer: Natural rubber...
40
30
M10
28
10
234
650
48
250
92
40169991
68560900
68560900
Black rubber
Elastomer: Natural rubber...
40
40
M8
23
8
147
650
23
250
103
40169991
68561020
68561020
Black rubber
Elastomer: Natural rubber...
50
20
M10
28
10
450
1000
95
400
112
40169991
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성