lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-MGP-MGA-RF - Rubber-Metal Buffers MGA with Internal Thread and Threaded Stud, Natural rubber / Stainless
MÄDLER
Drive Element
Rubber-Metal Bump Stops, Shock Absorbers and Profile Damper
Rubber Buffers
Powered by
CAD모델 선택
{maedler/antriebselemente/gummipuffer_stoss_und_strukturdaempfer/gummipuffer/m-gp_mga_rf.prj},{NB=68960800},{ARTNR=68960800},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: Naturkautschuk, Härte 55º Shore A, Metallteile: Edelstahl 1.4301 (V2A)},{D=40},{H=30},{G=M8},{L=23},{T=8},{DB=234},{DB1=650},{SB=49},{SB1=250},{GEW=91.0},{GG=8},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
[mm]
H
[mm]
G
[mm]
L
l
[mm]
T
t
[mm]
DB
Pressure Load / Spring Load CD medium
[N/mm]
DB1
Pressure Load / Permiss. Load F perm.*
[N]
SB
Shearing Load / Spring Load CS medium
[N/mm]
SB1
Shearing Load / Permiss. Load F perm.*
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68958000
68958000
Black rubber
Elastomer: Natural rubber...
8
8
M3
6
3
28
35
10
10
1.0
40169991
68958100
68958100
Black rubber
Elastomer: Natural rubber...
10
10
M4
10
4
48
43
10
15
2.7
40169991
68958300
68958300
Black rubber
Elastomer: Natural rubber...
10
15
M4
10
4
29
43
5
15
3.6
40169991
68959000
68959000
Black rubber
Elastomer: Natural rubber...
15
15
M4
10
6
67
95
15
35
8.3
40169991
68959115
68959115
Black rubber
Elastomer: Natural rubber...
15
15
M5
8
6
65
95
5
35
5.0
40169991
68959120
68959120
Black rubber
Elastomer: Natural rubber...
15
20
M4
10
5
43
95
12
35
6.0
40169991
68959130
68959130
Black rubber
Elastomer: Natural rubber...
15
30
M4
15
6
32
95
9
35
9.0
40169991
68959215
68959215
Black rubber
Elastomer: Natural rubber...
20
15
M6
18
6
110
170
37
60
14.0
40169991
68959220
68959220
Black rubber
Elastomer: Natural rubber...
20
20
M6
18
6
85
170
17
60
16.0
40169991
68960100
68960100
Black rubber
Elastomer: Natural rubber...
20
25
M6
18
6
61
170
11
60
17.0
40169991
68960215
68960215
Black rubber
Elastomer: Natural rubber...
25
15
M6
18
6
165
280
45
95
25.0
40169991
68960200
68960200
Black rubber
Elastomer: Natural rubber...
25
20
M6
18
6
130
280
30
95
28.0
40169991
68960225
68960225
Black rubber
Elastomer: Natural rubber...
25
25
M6
18
6
89
280
27
95
30.0
40169991
68960230
68960230
Black rubber
Elastomer: Natural rubber...
25
30
M6
18
6
71
280
19
95
30.0
40169991
68960715
68960715
Black rubber
Elastomer: Natural rubber...
30
15
M8
20
8
270
400
68
140
38.0
40169991
68960700
68960700
Black rubber
Elastomer: Natural rubber...
30
20
M8
20
8
235
400
42
140
51.0
40169991
68960725
68960725
Black rubber
Elastomer: Natural rubber...
30
25
M8
20
8
180
400
37
140
48.0
40169991
68960300
68960300
Black rubber
Elastomer: Natural rubber...
30
30
M8
20
8
113
400
28
140
47.0
40169991
68960500
68960500
Black rubber
Elastomer: Natural rubber...
30
40
M8
20
8
106
400
13
140
60.0
40169991
68959800
68959800
Black rubber
Elastomer: Natural rubber...
40
25
M8
23
8
265
650
35
250
77.0
40169991
68960800
68960800
Black rubber
Elastomer: Natural rubber...
40
30
M8
23
8
234
650
49
250
91.0
40169991
68960000
68960000
Black rubber
Elastomer: Natural rubber...
40
30
M10
28
10
234
650
48
250
92.0
40169991
68960900
68960900
Black rubber
Elastomer: Natural rubber...
40
40
M8
23
8
147
650
23
250
103.0
40169991
68961020
68961020
Black rubber
Elastomer: Natural rubber...
50
20
M10
28
10
450
1000
95
400
112.0
40169991
68961025
68961025
Black rubber
Elastomer: Natural rubber...
50
25
M10
28
10
425
1000
82
400
125.0
40169991
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성