Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-GMASP-MGS-AG-VZ - Rubber-Metal Bump Stops MGS with Threaded Stud, Natural rubber / Steel zinc-plated
MÄDLER
Drive Element
Rubber-Metal Bump Stops, Shock Absorbers and Profile Damper
Rubber Buffers
Powered by
CAD모델 선택
{maedler/antriebselemente/gummipuffer_stoss_und_strukturdaempfer/gummipuffer/g-m-asp_mgs_vz.prj},{NB=68580430},{ARTNR=68580430},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Gummi schwarz},{MAT=Elastomer: Naturkautschuk, Härte 55º Shore A, Metallteile: Stahl verzinkt},{D=30},{H=30},{G=M8},{L=20},{DB=120},{DB1=400},{GEW=35.0},{GG=8},{CTN=40169991}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D
[mm]
H
[mm]
G
[mm]
L
l
[mm]
DB
Pressure Load / Spring Load CD medium
[N/mm]
DB1
Pressure Load / Permiss. Load F perm.*
[N]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
68578000
68578000
Black rubber
Elastomer: Natural rubber...
8
8
M3
6
0
0
1.0
40169991
68578100
68578100
Black rubber
Elastomer: Natural rubber...
10
10
M4
10
38
43
2.6
40169991
68578300
68578300
Black rubber
Elastomer: Natural rubber...
10
15
M4
10
13
43
2.9
40169991
68578600
68578600
Black rubber
Elastomer: Natural rubber...
15
7
M4
10
136
95
3.5
40169991
68578700
68578700
Black rubber
Elastomer: Natural rubber...
15
8
M4
10
122
95
3.6
40169991
68578800
68578800
Black rubber
Elastomer: Natural rubber...
15
10
M4
10
106
95
3.8
40169991
68579000
68579000
Black rubber
Elastomer: Natural rubber...
15
15
M4
10
74
95
7.3
40169991
68579100
68579100
Black rubber
Elastomer: Natural rubber...
20
5
M6
18
340
170
8.0
40169991
68580100
68580100
Black rubber
Elastomer: Natural rubber...
20
8
M6
18
330
170
7.9
40169991
68580111
68580111
Black rubber
Elastomer: Natural rubber...
20
11
M6
18
150
170
9.0
40169991
68580200
68580200
Black rubber
Elastomer: Natural rubber...
20
15
M6
18
138
170
10.3
40169991
68580220
68580220
Black rubber
Elastomer: Natural rubber...
20
20
M6
18
100
170
11.0
40169991
68580225
68580225
Black rubber
Elastomer: Natural rubber...
20
25
M6
18
80
170
14.0
40169991
68580308
68580308
Black rubber
Elastomer: Natural rubber...
25
8
M6
18
300
280
14.0
40169991
68580310
68580310
Black rubber
Elastomer: Natural rubber...
25
10
M6
18
270
280
14.0
40169991
68580300
68580300
Black rubber
Elastomer: Natural rubber...
25
15
M6
18
254
280
17.2
40169991
68580320
68580320
Black rubber
Elastomer: Natural rubber...
25
20
M6
18
128
280
20.0
40169991
68580325
68580325
Black rubber
Elastomer: Natural rubber...
25
25
M6
18
100
280
24.0
40169991
68580330
68580330
Black rubber
Elastomer: Natural rubber...
25
30
M6
18
80
280
30.0
40169991
68580415
68580415
Black rubber
Elastomer: Natural rubber...
30
15
M8
20
290
400
29.0
40169991
68580400
68580400
Black rubber
Elastomer: Natural rubber...
30
20
M8
20
200
400
27.0
40169991
68580425
68580425
Black rubber
Elastomer: Natural rubber...
30
25
M8
20
180
400
35.0
40169991
68580430
68580430
Black rubber
Elastomer: Natural rubber...
30
30
M8
20
120
400
35.0
40169991
68580440
68580440
Black rubber
Elastomer: Natural rubber...
30
40
M8
20
90
400
48.0
40169991
68580520
68580520
Black rubber
Elastomer: Natural rubber...
40
20
M8
23
340
650
52.0
40169991
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성