Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DIN ISO 606-E-RK-FL-M2-2XP - Roller Chains with Wide Straight Attachments Similar to DIN ISO 606 (formerly DIN 8187-2), Version M2, Attachment distance 2 x p
MÄDLER
Drive Element
DIN Parts
DIN-Standard 606
Single-Strand Roller Chains with fastening elements
Powered by
CAD모델 선택
{maedler/antriebselemente/din_teile/din606/einfach_rk_m_befestigungselementen/fl-rk_m2_2xp_diniso606.prj},{NB=0_10500051},{DINISONR=08 B-1},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Spezielle Ketten-Stähle},{HW=* Die gekennzeichneten Maße sind nicht Bestandteil der DIN und können geringfügig abweichen.},{AUSF=Einfach-Rollenkette mit breiten Flachlaschen M2, Laschenabstand 2 x p },{EOB=0.000},{ZOLL=1/2 x 5/16\"},{PB1=12,7 x 7,75},{P=12.700},{B1=7.75},{H5=13.0},{G=17.9},{D4=4.5},{B=23.2},{S=1.6},{B3=11.43},{GEW=0.99},{ARTNR1=10500052},{RD=8.51},{BD=4.45},{B2=11.30},{B4=17.0},{B7=3.9},{H3=10.92},{WF=0.80},{BDF=3.5},{TN=bo_e-rk_m2_b_e_fl_08},{CTN=73151190},{PPATH=rk_m_b_fl_din8187-2_sbl.prj}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
DINISONR
DIN ISO-No.
ⁿ/ₐ
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HW
Note
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
ZOLL
p x b1 min. - Pitch x Inner Width
[인치]
PB1
p x b1 min. - Pitch x Inner Width
[mm]
P
p - Pitch
[mm]
B1
b1 min. - Inner Width
[mm]
H5
h5
[mm]
G
G*
[mm]
D4
d4
[mm]
B
B*
[mm]
S
s min.*
[mm]
B3
b3 - min. width between outer Plates
[mm]
GEW
Weight
[kg/m]
CTN
Customs tariff number
ⁿ/ₐ
10100051
06 B-1**
10100051
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Rroller Cha...
3/8 x 7/32"
9,525 x 5,72
9.525
5.72
9.5
13.5
3.5
17.7
1.2
8.66
0.61
73151190
10500051
08 B-1
10500051
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Rroller Cha...
1/2 x 5/16"
12,7 x 7,75
12.700
7.75
13.0
17.9
4.5
23.2
1.6
11.43
0.99
73151190
10600051
10 B-1
10600051
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Rroller Cha...
5/8 x 3/8"
15,875 x 9,65
15.875
9.65
16.5
21.9
5.5
29.5
1.7
13.41
1.32
73151190
10700051
12 B-1
10700051
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Rroller Cha...
3/4 x 7/16"
19,05 x 11,68
19.050
11.68
21.0
26.6
6.6
33.8
1.8
15.75
1.70
73151190
10800051
16 B-1
10800051
Steel
Special chain steels
* The marked dimensions a...
Single-Strand Rroller Cha...
1" x 17,02mm
25,4 x 17,02
25.400
17.02
23.0
31.8
6.6
46.2
2.8
25.58
3.76
73151190
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성