lietuvių
Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-VKH-300-N-IG - Adjustable Clamping Levers 300, Version N with Internal Thread, Disengaged by Pullin
MÄDLER
Drive Element
Parts for Operating
Klemmhebel
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/klemmhebel/v_kh_300_ausf_n_ig.prj},{NB=66572800},{ARTNR=66572800},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Zink-Druckguss schwarz},{MAT=Griffkörper: Zink-Druckguss, kunststoffbeschichtet schwarz, Gewindebuchse / Halteschraube: Stahl 5.8 brüniert},{AUSF=N: mit Innengewinde},{L1=63},{D1=M6},{D3=13.5},{D4=17.5},{H1=31.0},{H2=6.5},{H3=45},{H4=4.0},{T=11},{GEW=76},{BS=10},{R=0.350},{DD1=6},{CTN=84879090},{DK=8.5},{DKT=2.00},{K=5},{TT=2.9},{TD1=4.430},{TD2=3.191},{TC=0.25},{D1H13=9.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L1
l1
[mm]
D1
d1
[mm]
D3
d3
[mm]
D4
d4
[mm]
H1
h1
[mm]
H2
h2
[mm]
H3
h3
[mm]
H4
h4
[mm]
T
t
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66572000
66572000
Zinc die-cast black
Handle: zinc die-cast, pl...
N: with Internal Thread
30
M4
10.0
13.0
24.5
4.0
31
3.5
7
27
84879090
66572200
66572200
Zinc die-cast black
Handle: zinc die-cast, pl...
N: with Internal Thread
30
M5
10.0
13.0
24.5
4.0
31
3.5
7
27
84879090
66572400
66572400
Zinc die-cast black
Handle: zinc die-cast, pl...
N: with Internal Thread
45
M4
10.0
13.0
24.5
4.0
34
3.5
9
34
84879090
66572600
66572600
Zinc die-cast black
Handle: zinc die-cast, pl...
N: with Internal Thread
45
M5
10.0
13.0
24.5
4.0
34
3.5
9
34
84879090
66572800
66572800
Zinc die-cast black
Handle: zinc die-cast, pl...
N: with Internal Thread
63
M6
13.5
17.5
31.0
6.5
45
4.0
11
76
84879090
66573000
66573000
Zinc die-cast black
Handle: zinc die-cast, pl...
N: with Internal Thread
63
M8
13.5
17.5
31.0
6.5
45
4.0
11
74
84879090
66573100
66573100
Zinc die-cast black
Handle: zinc die-cast, pl...
N: with Internal Thread
78
M8
16.0
21.0
36.0
8.0
54
4.0
14
123
84879090
66573300
66573300
Zinc die-cast black
Handle: zinc die-cast, pl...
N: with Internal Thread
78
M10
16.0
21.0
36.0
8.0
54
4.0
14
119
84879090
66573400
66573400
Zinc die-cast black
Handle: zinc die-cast, pl...
N: with Internal Thread
92
M10
19.0
24.0
43.0
11.0
64
4.0
17
194
84879090
66573600
66573600
Zinc die-cast black
Handle: zinc die-cast, pl...
N: with Internal Thread
92
M12
19.0
24.0
43.0
11.0
64
4.0
17
171
84879090
66573800
66573800
Zinc die-cast black
Handle: zinc die-cast, pl...
N: with Internal Thread
108
M16
23.0
30.0
50.5
12.0
75
5.0
22
289
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성