Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
MAE-927-AG-B - Eccentric clamps 927 with external thread, Version B
MÄDLER
Drive Element
Parts for Operating
Eccentric clamps
Powered by
CAD모델 선택
{maedler/antriebselemente/bedienteile/exzenterspanner/exentersp927_ag_form-b.prj},{NB=66576326},{ARTNR=66576326},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{MAT=Hebel: Zink-Druckguss, mit abriebfester Epoxydharz-Beschichtung, schwarz matt; Auflagescheibe: Polyamid (PA), glasfaserverstärkt, schwarz; Gewindebolzen: Stahl verzinkt, blau chromatiert},{AUSF=Form B: Auflagescheibe nicht verstellbar},{L1=63},{D2=M6},{L2=50},{B=16},{D3=16},{D4=19},{D5=18.5},{H=0.75},{L3MIN=16.3},{L3MAX=18.8},{L4=2.5},{L5MIN=3.0},{GEW=68},{DD2=6},{PPATH=esp_927_m_ag_form-b_sbl.prj},{CTN=84879090}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
L1
l1
[mm]
D2
d2
[mm]
L2
l2
[mm]
B
b
[mm]
D3
d3
[mm]
D4
d4
[mm]
D5
d5
[mm]
H
h
[mm]
L3MIN
l3 min.
[mm]
L3MAX
l3 max.
[mm]
L4
l4
[mm]
L5MIN
l5 min.
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
66576321
66576321
Multi-material product
Lever: Zinc die cast, wit...
Version B: Non-adjustable...
63
M6
20
16
16
19
18.5
0.75
16.3
18.8
2.5
3.0
62
84879090
66576322
66576322
Multi-material product
Lever: Zinc die cast, wit...
Version B: Non-adjustable...
63
M6
25
16
16
19
18.5
0.75
16.3
18.8
2.5
3.0
63
84879090
66576323
66576323
Multi-material product
Lever: Zinc die cast, wit...
Version B: Non-adjustable...
63
M6
30
16
16
19
18.5
0.75
16.3
18.8
2.5
3.0
64
84879090
66576324
66576324
Multi-material product
Lever: Zinc die cast, wit...
Version B: Non-adjustable...
63
M6
35
16
16
19
18.5
0.75
16.3
18.8
2.5
3.0
65
84879090
66576325
66576325
Multi-material product
Lever: Zinc die cast, wit...
Version B: Non-adjustable...
63
M6
40
16
16
19
18.5
0.75
16.3
18.8
2.5
3.0
66
84879090
66576326
66576326
Multi-material product
Lever: Zinc die cast, wit...
Version B: Non-adjustable...
63
M6
50
16
16
19
18.5
0.75
16.3
18.8
2.5
3.0
68
84879090
66578221
66578221
Multi-material product
Lever: Zinc die cast, wit...
Version B: Non-adjustable...
82
M8
25
20
20
25
22.5
1.00
19.5
22.5
3.0
3.7
122
84879090
66578222
66578222
Multi-material product
Lever: Zinc die cast, wit...
Version B: Non-adjustable...
82
M8
30
20
20
25
22.5
1.00
19.5
22.5
3.0
3.7
124
84879090
66578223
66578223
Multi-material product
Lever: Zinc die cast, wit...
Version B: Non-adjustable...
82
M8
35
20
20
25
22.5
1.00
19.5
22.5
3.0
3.7
126
84879090
66578224
66578224
Multi-material product
Lever: Zinc die cast, wit...
Version B: Non-adjustable...
82
M8
40
20
20
25
22.5
1.00
19.5
22.5
3.0
3.7
128
84879090
66578225
66578225
Multi-material product
Lever: Zinc die cast, wit...
Version B: Non-adjustable...
82
M8
50
20
20
25
22.5
1.00
19.5
22.5
3.0
3.7
132
84879090
66578226
66578226
Multi-material product
Lever: Zinc die cast, wit...
Version B: Non-adjustable...
82
M8
60
20
20
25
22.5
1.00
19.5
22.5
3.0
3.7
136
84879090
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성