Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
DZ 2642 - Slides DZ 2642, Width 12.7 mm, to 45 kg, Full Extension
MÄDLER
Drive Element
Telescopic Slides
Powered by
CAD모델 선택
{maedler/antriebselemente/auszugschienen/azs_dz_2642.prj},{NB=64900835_0},{ARTNR=64900835},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Schienenteile: kaltgewalzter Stahl, hell verzinkt, Kugelkäfige: kaltgewalzter, verzinkter Stahl, Kugeln: gehärteter Stahl},{BEZ=DZ 2642-350},{SL=350},{AUSZUG=357},{AUSZUG1=0},{A=128},{B=224},{C=0},{D=0},{E=0},{LASTWERT=35},{GEW=0.78},{BB1=7.900},{BH1=4.600},{T=1.500},{PPATH=../2642/2642_asmtpl.prj},{CTN=83024900},{DIST=11.500}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
ARTNR
Product No.
ⁿ/ₐ
MATK
Material Short description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BEZ
Designation
ⁿ/ₐ
SL
Slide length
[mm]
AUSZUG
Travel ±3.2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
LASTWERT
Load Rating / Pair
[kg]
GEW
Weight
[kg]
CTN
Customs tariff number
ⁿ/ₐ
64900820
64900820
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2642-200
200
209
128
0
0
0
0
16
0.44
83024900
64900825
64900825
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2642-250
250
259
128
0
0
0
0
25
0.55
83024900
64900830
64900830
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2642-300
300
308
128
224
0
0
0
32
0.67
83024900
64900835
64900835
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2642-350
350
357
128
224
0
0
0
35
0.78
83024900
64900840
64900840
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2642-400
400
406
128
224
320
0
0
45
0.89
83024900
64900845
64900845
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2642-450
450
456
128
224
352
0
0
45
1.01
83024900
64900850
64900850
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2642-500
500
505
128
224
352
416
0
35
1.11
83024900
64900855
64900855
Steel, zinc-plated
Slide elements: Cold-roll...
DZ 2642-550
550
554
128
224
352
448
489
30
1.23
83024900
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성