카탈로그: LAPP
생성됨: 16.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINTOP® MS-M BRUSH - Cable gland
LAPP
SKINTOP® Cable glands
SKINTOP® Cable glands nickel plated brass Metric
SKINTOP® EMC/Earthing
Powered by
CAD모델 선택
{lapp_kabel/skintop_kabelverschraubungen/skintop_kabelversc_messing_vernickelt_metrisch/skintop_emv_erdung/ms_sc_m_brush.prj},{NB=SKINTOP MS-M BRUSH M 63x1,5 Art. Nr. 53112680(F=34,G=20)},{IDNR=},{EAN=4044773745849},{ATN=53112680},{M=M 63x1,5},{P=1.500},{NDM=63.000},{SW=67},{A=73.5},{C=61.3},{D=15},{FMIN=34},{FMAX=45},{F=34},{GMIN=20},{GMAX=40.0},{G=20},{E=29.0},{H=5.0},{J=8.0},{K=6.0},{L=62.0},{N=17.0},{MATERIAL=Messing vernickelt},{ID=61.000},{RS=2.000},{MX=M 63x1,5},{WG=450.6},{VPE=1}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
EAN
International article number
ⁿ/ₐ
ATN
Article number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
SW
Wrench size
[mm]
A
Width across corners
[mm]
C
[mm]
D
[mm]
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
GMIN
over braiding min.
[mm]
GMAX
over braiding max.
[mm]
MATERIAL
Material
ⁿ/ₐ
WG
Weight
[g]
VPE
Package [pc]
ⁿ/ₐ
SKINTOP MS-M BRUSH M20x1,...
4044778077822
53112507
M20x1,5
24
26.4
37.0
8
7
13
3
9.0
Brass, nickel-plated
41.4
25
SKINTOP MS-M BRUSH M 25x1...
4044774400600
53112676
M 25x1,5
29
31.9
36.0
8
9
17
6
13.5
Brass, nickel-plated
63.6
10
SKINTOP MS-M BRUSH M 32x1...
4044773815986
53112677
M 32x1,5
36
39.6
42.2
9
11
21
8
18.0
Brass, nickel-plated
110.8
5
SKINTOP MS-M BRUSH M 40x1...
4044773815993
53112678
M 40x1,5
45
49.5
49.5
9
19
28
10
26.0
Brass, nickel-plated
180.0
5
SKINTOP MS-M BRUSH M 50x1...
4044773816006
53112679
M 50x1,5
54
59.0
52.0
10
27
35
14
36.0
Brass, nickel-plated
257.8
5
SKINTOP MS-M BRUSH M 63x1...
4044773745849
53112680
M 63x1,5
67
73.5
61.3
15
34
45
20
40.0
Brass, nickel-plated
450.6
1
SKINTOP MS-M BRUSH M 63x1...
4044773767353
53112681
M 63x1,5 plus
75
83.9
68.0
15
44
55
25
47.0
Brass, nickel-plated
560.0
1
SKINTOP MS-M BRUSH M 75x1...
4044774405032
53112500
M 75x1,5 plus
95
105.0
106.0
15
58
68
35
62.0
Brass, nickel-plated
1341.0
1
SKINTOP MS-M BRUSH M 75x1...
4044774405049
53112501
M 75x1,5
95
105.0
106.0
15
53
63
35
62.0
Brass, nickel-plated
1385.0
1
SKINTOP MS-M BRUSH M 90x2...
4044774422862
53112503
M 90x2
115
127.0
136.0
20
66
78
45
74.0
Brass, nickel-plated
2400.0
1
SKINTOP MS-M BRUSH M 110x...
4044774422893
53112504
M 110x2 plus
135
150.0
154.0
25
86
98
55
92.0
Brass, nickel-plated
3540.0
1
SKINTOP MS-M BRUSH M 110x...
4044774422909
53112505
M 110x2
135
150.0
154.0
25
76
88
55
92.0
Brass, nickel-plated
3630.0
1
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성