카탈로그: LAPP
생성됨: 16.12.2008
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
LAPP
SKINDICHT® SHV-M FKM - Cable gland with sealing cone
LAPP
SKINTOP® Cable glands
SKINDICHT® Cable glands plastic or metal Metric
SKINDICHT® special seal cable glands
Powered by
CAD모델 선택
{lapp_kabel/skintop_kabelverschraubungen/skindicht_kabelversc_kunst_oder_metall_metrisch/skindicht_spezial_dicht_kabelversc/shv_m_viton.prj},{NB=SKINDICHT SHV-M-VITON 20x1,5 Art. Nr. 52105480(F=9)},{IDNR=},{ATN=52105480},{M=M 20x1,5},{ID=17.000},{RS=1.500},{FMIN=9.0},{FMAX=11.0},{F=9},{DM=20.0},{P=1.5},{GEW2=PG 13.5},{DA=20.4},{KDM=19.1},{SW1=22},{A1=24.4},{SW2=22},{A2=24.4},{C=32.5},{D=6.0},{E=7.0},{H=13.5},{J=2.0},{K=3.5},{N=3.0},{LOGO=1.3},{MATERIAL=Messing vernickelt},{MX=20x1,5},{VPE=MIN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
ATN
Part number
ⁿ/ₐ
M
Connection thread
ⁿ/ₐ
FMIN
Klemmbereich min.
[mm]
FMAX
Klemmbereich max.
[mm]
SW1
Wrench size
[mm]
A1
Width across corners
[mm]
SW2
Wrench size
[mm]
A2
Width across corners
[mm]
C
[mm]
D
[mm]
MATERIAL
Material
ⁿ/ₐ
SKINDICHT® SHV-M FKM 12x1...
52105430
M 12x1,5
4.0
5.0
14
15.5
14
15.5
26.0
5.0
Brass, nickel-plated
SKINDICHT® SHV-M FKM 16x1...
52105440
M 16x1,5
4.5
6.0
18
19.8
17
18.8
27.5
5.0
Brass, nickel-plated
SKINDICHT® SHV-M FKM 16x1...
52105450
M 16x1,5
5.5
7.0
18
19.8
17
18.8
27.5
5.0
Brass, nickel-plated
SKINDICHT® SHV-M FKM 20x1...
52105460
M 20x1,5
6.0
7.0
22
24.4
20
22.2
31.0
6.0
Brass, nickel-plated
SKINDICHT® SHV-M FKM 20x1...
52105470
M 20x1,5
6.0
9.0
22
24.4
20
22.2
31.0
6.0
Brass, nickel-plated
SKINDICHT® SHV-M FKM 20x1...
52105480
M 20x1,5
9.0
11.0
22
24.4
22
24.4
32.5
6.0
Brass, nickel-plated
SKINDICHT® SHV-M FKM 20x1...
52105490
M 20x1,5
6.5
9.0
22
24.4
22
24.4
32.5
6.0
Brass, nickel-plated
SKINDICHT® SHV-M FKM 20x1...
52105500
M 20x1,5
10.0
13.0
24
26.7
24
26.7
34.5
6.0
Brass, nickel-plated
SKINDICHT® SHV-M FKM 20x1...
52105510
M 20x1,5
12.5
15.0
24
26.7
24
26.7
34.5
6.0
Brass, nickel-plated
SKINDICHT® SHV-M FKM 25x1...
52105520
M 25x1,5
15.5
18.0
30
33.5
30
33.5
38.0
7.0
Brass, nickel-plated
SKINDICHT® SHV-M FKM 25x1...
52105530
M 25x1,5
17.5
20.0
30
33.5
30
33.5
38.0
7.0
Brass, nickel-plated
SKINDICHT® SHV-M FKM 32x1...
52105540
M 32x1,5
19.0
22.0
40
43.5
40
43.5
44.5
8.0
Brass, nickel-plated
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성