Outside diameter 68 - Single Disk-type Flexible Coupling
KUNLONG
Coupling series
Single Disk-type Flexible Coupling
Double Disk-type Flexible Coupling
Double Disk-type Flexible Coupling
Powered by
CAD모델 선택
{kunlong/sg7/sg7_mplzq/sg7_dj_1/sg7_7kwp/sg7_7_68kwp.prj},{NB=SG7-7-68K-16-22-86WP},{D1=16},{H1=5},{T1=2.3},{K1=},{D2=22},{H2=8},{T2=3.3},{K2=},{RT=55},{MT=110},{MS=14000},{RRO=0.04},{TT=1.5},{EP=±0.6},{ML=主体合金钢、不锈钢膜片},{FH=发黑},{WT=900},{USE=常用于风机、水泵、化工机械、石油机械、治金机械传动系统},{RS=内孔可按客户需求定做;如需另加键槽,则以非标形式定做},{TD=利用键槽联接的膜片管联轴器;零回转间隙,拆装方便;高灵敏度,传递力矩大;顺时针与逆时针回转特性完全相同;不锈钢膜片补偿径向、角向和轴向偏差}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-Play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-7-68K-11-11-86WP
11
11
SG7-7-68K-11-11-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-11-14-86WP
11
14
SG7-7-68K-11-14-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-11-16-86WP
11
16
SG7-7-68K-11-16-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-11-18-86WP
11
18
SG7-7-68K-11-18-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-11-19-86WP
11
19
SG7-7-68K-11-19-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-11-20-86WP
11
20
SG7-7-68K-11-20-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-11-22-86WP
11
22
SG7-7-68K-11-22-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-11-24-86WP
11
24
SG7-7-68K-11-24-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-11-25-86WP
11
25
SG7-7-68K-11-25-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-14-14-86WP
14
14
SG7-7-68K-14-14-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-14-16-86WP
14
16
SG7-7-68K-14-16-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-14-18-86WP
14
18
SG7-7-68K-14-18-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-14-19-86WP
14
19
SG7-7-68K-14-19-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-14-20-86WP
14
20
SG7-7-68K-14-20-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-14-22-86WP
14
22
SG7-7-68K-14-22-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-14-24-86WP
14
24
SG7-7-68K-14-24-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-14-25-86WP
14
25
SG7-7-68K-14-25-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-16-16-86WP
16
16
SG7-7-68K-16-16-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-16-18-86WP
16
18
SG7-7-68K-16-18-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-16-19-86WP
16
19
SG7-7-68K-16-19-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-16-20-86WP
16
20
SG7-7-68K-16-20-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-16-22-86WP
16
22
SG7-7-68K-16-22-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-16-24-86WP
16
24
SG7-7-68K-16-24-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-16-25-86WP
16
25
SG7-7-68K-16-25-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
SG7-7-68K-18-18-86WP
18
18
SG7-7-68K-18-18-86WP
55
110
14000
0.04
1.5
±0.6
SteelAlloy, Stainless Ste...
Black
900
Used for transmitting pow...
Bore dimensions can be cu...
Using keyway connect, pla...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성