Outside diameter 144 - Doubie Disk-type Flexible Coupling
KUNLONG
Coupling series
Single Disk-type Flexible Coupling
Powered by
CAD모델 선택
{kunlong/sg7/sg7_12/sg7_12_144l.prj},{NB=SG7-12-144L-50-75-196WP},{D1=50},{D2=75},{RT=760},{MT=1520},{MS=6500},{RRO=0.03},{TT=1},{EP=±1},{ML=主体铁合金、不锈钢膜片},{FH=发黑},{WT=10000},{USE=常用于伺服电机、步进电机的联接},{RS=惯性力矩和重量按最大孔径计算;内孔可按客户需求定做},{TD=利用胀套联接的膜片型联轴器;零回转间隙,拆装方便;高灵敏度,传递力矩大;顺时针与逆时针回转特性完全相同;不锈钢膜片补偿角向和轴向偏差}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
D1
D1 minor diameter
ⁿ/ₐ
D2
D2 major diameter
ⁿ/ₐ
IN
Item No
ⁿ/ₐ
RT
Rated torque
[N.m]
MT
Maximum Torque
[N.m]
MS
Max Speed
[prm]
RRO
[mm]
TT
Tilting Tolerance
[°]
EP
End-play
[mm]
ML
Matetial
ⁿ/ₐ
FH
Finish
ⁿ/ₐ
WT
Weight
[g]
USE
Application
ⁿ/ₐ
RS
Remarks
ⁿ/ₐ
TD
Features
ⁿ/ₐ
SG7-12-144L-45-45-196WP
45
45
SG7-12-144L-45-45-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-45-48-196WP
45
48
SG7-12-144L-45-48-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-45-50-196WP
45
50
SG7-12-144L-45-50-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-45-52-196WP
45
52
SG7-12-144L-45-52-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-45-55-196WP
45
55
SG7-12-144L-45-55-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-45-60-196WP
45
60
SG7-12-144L-45-60-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-45-62-196WP
45
62
SG7-12-144L-45-62-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-45-65-196WP
45
65
SG7-12-144L-45-65-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-45-70-196WP
45
70
SG7-12-144L-45-70-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-45-75-196WP
45
75
SG7-12-144L-45-75-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-48-48-196WP
48
48
SG7-12-144L-48-48-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-48-50-196WP
48
50
SG7-12-144L-48-50-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-48-52-196WP
48
52
SG7-12-144L-48-52-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-48-55-196WP
48
55
SG7-12-144L-48-55-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-48-60-196WP
48
60
SG7-12-144L-48-60-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-48-62-196WP
48
62
SG7-12-144L-48-62-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-48-65-196WP
48
65
SG7-12-144L-48-65-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-48-70-196WP
48
70
SG7-12-144L-48-70-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-48-75-196WP
48
75
SG7-12-144L-48-75-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-50-50-196WP
50
50
SG7-12-144L-50-50-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-50-52-196WP
50
52
SG7-12-144L-50-52-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-50-55-196WP
50
55
SG7-12-144L-50-55-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-50-60-196WP
50
60
SG7-12-144L-50-60-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-50-62-196WP
50
62
SG7-12-144L-50-62-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
SG7-12-144L-50-65-196WP
50
65
SG7-12-144L-50-65-196WP
760
1520
6500
0.03
1
±1
Ferroalloy,Stainless Stee...
Black Oxide
10000
Used for servo motor and ...
The moment ofinertia and ...
Expansion set connected b...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성