카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0062 - Toggle clamps vertical with angled foot and adjustable clamping spindle
KIPP USA
Toggle Clamps
Vertical Toggle Clamps
Powered by
CAD모델 선택
{kipp_usa/schnellspanner/vertical_toggle_clamps/05730.prj},{NB=K0062.0100 (GESCHLOSSEN)},{OH1=80},{OHOA=190},{OG1=60},{OGOA=100},{F=80},{F1=700},{F2=1000},{F3=500},{F4=800},{A=14},{A1=29},{A2=7.5},{A3=0},{B=17.5},{B1=28},{B3=5.5},{C=44},{C1=9.5},{D=4.8},{H=122},{L=67},{L1=31},{L2=36},{GEW=0.1432},{EAN=4059245034680},{TYP1=1},{NDM=5},{ST=0.80},{S=8.000},{XA=36.00},{XB=60.00},{XC=6.0},{XD=35.00},{BESTKIPPUSA=K0062.0100},{PASSKG=K0100.16},{M=M 5 x 35},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP,KIPP_USA},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
OH1
opening angle of holding arm, position 1
[°]
OHOA
opening angle of holding arm without stop
[°]
OG1
opening angle of handle, position 1
[°]
OGOA
opening angle of handle without stop
[°]
F
hand force
[N]
F1
Holding force
[N]
F2
Holding force
[N]
F3
Clamping force
[N]
F4
Clamping force
[N]
PASSKG
suitable plastic handle
ⁿ/ₐ
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
A3
Length
[mm]
B
width
[mm]
B1
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
clamping spindles
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0062.0100
K0062.0100
80
190
60
100
80
700
1000
500
800
K0100.16
14
29
7.5
0
17.5
28
5.5
44
9.5
4.8
122
67
31
36
M 5 x 35
0.1432
Yes
4059245034680
31.12.2099
98% Warenverfügbarkeit. N...
K0062.0200
K0062.0200
105
175
70
95
100
1000
2200
950
1350
K0100.28
19
35
8.0
0
26.0
42
6.3
64
12.7
5.5
170
79
35
44
M 6 x 50
0.2880
Yes
4059245034697
31.12.2099
98% Warenverfügbarkeit. N...
K0062.0300
K0062.0300
105
160
65
90
130
2000
3700
900
1850
K0100.28
35
51
8.0
16
35.0
51
8.8
82
19.0
6.8
235
143
92
51
M 8 x 60
0.6016
Yes
4059245034703
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성