카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0143 - Knurled nuts high form steel and stainless steel, DIN 466
KIPP USA
Knobs
Knurled Knobs
Powered by
CAD모델 선택
{kipp_usa/knoepfe/knurled_knobs/06110.prj},{NB=K0143.12},{BESTKIPPUSA=K0143.12},{MATERIAL=Stahl},{D=M 12},{D1=36},{D3=20},{H=23.0},{K=8.0},{GEW=0.0791},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{EAN=4059245039944},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=12},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D3
diameter
[mm]
H
width
[mm]
K
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0143.04
K0143.04
Steel
M 4
16
8
9.5
3.5
0.0062
Yes
4059245039845
31.12.2099
98% Warenverfügbarkeit. N...
K0143.05
K0143.05
Steel
M 5
20
10
11.5
4.0
0.0119
Yes
4059245039869
31.12.2099
98% Warenverfügbarkeit. N...
K0143.06
K0143.06
Steel
M 6
24
12
15.0
5.0
0.0225
Yes
4059245039883
31.12.2099
98% Warenverfügbarkeit. N...
K0143.08
K0143.08
Steel
M 8
30
16
18.0
6.0
0.0434
Yes
4059245039906
31.12.2099
98% Warenverfügbarkeit. N...
K0143.10
K0143.10
Steel
M 10
36
20
23.0
8.0
0.0846
Yes
4059245039920
31.12.2099
98% Warenverfügbarkeit. N...
K0143.12
K0143.12
Steel
M 12
36
20
23.0
8.0
0.0791
Yes
4059245039944
31.12.2099
98% Warenverfügbarkeit. N...
K0143.042
K0143.042
Stainless steel
M 4
16
8
9.5
3.5
0.0065
Yes
4059245039852
31.12.2099
98% Warenverfügbarkeit. N...
K0143.052
K0143.052
Stainless steel
M 5
20
10
11.5
4.0
0.0121
Yes
4059245039876
31.12.2099
98% Warenverfügbarkeit. N...
K0143.062
K0143.062
Stainless steel
M 6
24
12
15.0
5.0
0.0224
Yes
4059245039890
31.12.2099
98% Warenverfügbarkeit. N...
K0143.082
K0143.082
Stainless steel
M 8
30
16
18.0
6.0
0.0437
Yes
4059245039913
31.12.2099
98% Warenverfügbarkeit. N...
K0143.102
K0143.102
Stainless steel
M 10
36
20
23.0
8.0
0.0854
Yes
4059245039937
31.12.2099
98% Warenverfügbarkeit. N...
K0143.122
K0143.122
Stainless steel
M 12
36
20
23.0
8.0
0.0793
Yes
4059245039951
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0396 - Eye bolts DIN 444 Form B
KIPP USA
05.06.2024
K0007 - Hinge pins steel or stainless steel
KIPP USA
05.06.2024
Modèle 32-210 - Goupille cylindrique - Acier
EMILE MAURIN - Eléments Standard Mécaniques
29.07.2020
K0137 - Knurled nuts steel and stainless steel, DIN 6303
KIPP USA
05.06.2024
K1472 - Knurled nuts plastic
KIPP USA
05.06.2024
K1473 - Knurled screws plastic
KIPP USA
05.06.2024
K1163 - Knurled screws low head steel and stainless steel, DIN 653
KIPP USA
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성