카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0566 - Rubber buffers steel or stainless steel, type A
KIPP USA
Rubber Buffers
Powered by
CAD모델 선택
{kipp_usa/gummi_metall_puffer/26100.prj},{NB=K0566.03002055},{BESTKIPPUSA=K0566.03002055},{MATERIAL=Stahl},{D=30},{H=20},{G=M8},{L=23},{BELASTUNG=795},{FEDERSTK=318},{GEW=0.0519},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTNUSA=},{EAN=4059245176861},{NDM=8.0},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
D
diameter
[mm]
H
height
[mm]
G
thread
[mm]
L
height
[mm]
BELASTUNG
Coad raiting
[N]
FEDERSTK
Spring stiffness
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0566.00800855
K0566.00800855
Steel
8
8
M3
6
31
24
0.0014
Yes
4059245176663
31.12.2099
98% Warenverfügbarkeit. N...
K0566.01001055
K0566.01001055
Steel
10
10
M4
10
32
35
0.0030
Yes
4059245176670
31.12.2099
98% Warenverfügbarkeit. N...
K0566.01001555
K0566.01001555
Steel
10
15
M4
10
50
50
0.0034
Yes
4059245176687
31.12.2099
98% Warenverfügbarkeit. N...
K0566.01500855
K0566.01500855
Steel
15
8
M4
10
104
130
0.0047
Yes
4059245176694
31.12.2099
98% Warenverfügbarkeit. N...
K0566.01501055
K0566.01501055
Steel
15
10
M4
10
122
122
0.0061
Yes
4059245176700
31.12.2099
98% Warenverfügbarkeit. N...
K0566.01501555
K0566.01501555
Steel
15
15
M4
10
88
59
0.0071
Yes
4059245176717
31.12.2099
98% Warenverfügbarkeit. N...
K0566.02000855
K0566.02000855
Steel
20
8
M6
18
580
725
0.0143
Yes
4059245176731
31.12.2099
98% Warenverfügbarkeit. N...
K0566.02001055
K0566.02001055
Steel
20
10
M6
18
300
300
0.0146
Yes
4059245176748
31.12.2099
98% Warenverfügbarkeit. N...
K0566.02001555
K0566.02001555
Steel
20
15
M6
18
300
200
0.0166
Yes
4059245176755
31.12.2099
98% Warenverfügbarkeit. N...
K0566.02002055
K0566.02002055
Steel
20
20
M6
18
332
133
0.0183
Yes
4059245176779
31.12.2099
98% Warenverfügbarkeit. N...
K0566.02002555
K0566.02002555
Steel
20
25
M6
18
270
90
0.0204
Yes
4059245176786
31.12.2099
98% Warenverfügbarkeit. N...
K0566.02501055
K0566.02501055
Steel
25
10
M6
18
800
800
0.0240
Yes
4059245176793
31.12.2099
98% Warenverfügbarkeit. N...
K0566.02501555
K0566.02501555
Steel
25
15
M6
18
441
294
0.0247
Yes
4059245176809
31.12.2099
98% Warenverfügbarkeit. N...
K0566.02502055
K0566.02502055
Steel
25
20
M6
18
500
200
0.0294
Yes
4059245176816
31.12.2099
98% Warenverfügbarkeit. N...
K0566.02502555
K0566.02502555
Steel
25
25
M6
18
282
94
0.0326
Yes
4059245176830
31.12.2099
98% Warenverfügbarkeit. N...
K0566.02503055
K0566.02503055
Steel
25
30
M6
18
280
70
0.0341
Yes
4059245176847
31.12.2099
98% Warenverfügbarkeit. N...
K0566.03001555
K0566.03001555
Steel
30
15
M8
23
880
587
0.0484
Yes
4059245176854
31.12.2099
98% Warenverfügbarkeit. N...
K0566.03002055
K0566.03002055
Steel
30
20
M8
23
795
318
0.0519
Yes
4059245176861
31.12.2099
98% Warenverfügbarkeit. N...
K0566.03002555
K0566.03002555
Steel
30
25
M8
23
549
183
0.0562
Yes
4059245176885
31.12.2099
98% Warenverfügbarkeit. N...
K0566.03003055
K0566.03003055
Steel
30
30
M8
23
600
150
0.0597
Yes
4059245176908
31.12.2099
98% Warenverfügbarkeit. N...
K0566.03004055
K0566.03004055
Steel
30
40
M8
23
385
77
0.0711
Yes
4059245176915
31.12.2099
98% Warenverfügbarkeit. N...
K0566.04001555
K0566.04001555
Steel
40
15
M8
23
1875
1250
0.0783
Yes
4059245176922
31.12.2099
98% Warenverfügbarkeit. N...
K0566.04002055
K0566.04002055
Steel
40
20
M8
23
1412
565
0.0836
Yes
4059245176939
31.12.2099
98% Warenverfügbarkeit. N...
K0566.04003055
K0566.04003055
Steel
40
30
M8
23
1200
300
0.0931
Yes
4059245176946
31.12.2099
98% Warenverfügbarkeit. N...
K0566.04004055
K0566.04004055
Steel
40
40
M8
23
945
189
0.1066
Yes
4059245176960
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K0566 - Rubber buffers steel or stainless steel, type A
KIPP
27.05.2024
Hose Clamps SSB / SSD - SSB 35-50 ST-VZ
Schmalz
12.09.2017
K0610 - Spring plungers with hexagon socket and ceramic ball stainless stee...
KIPP USA
05.06.2024
A-ZY - Cylindrical elasto mount - Male / male mounting. Simplified drawing
HPC
17.02.2022
FGBA-SS / FGBAS-SS - Rubber Bumper with Screw
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
K0569 - Rubber buffers steel or stainless steel, type C
KIPP USA
05.06.2024
K0117 - Adjustable Handles Classic Ball Style, Zinc inserts and internal co...
KIPP USA
11.06.2024
K0568 - Rubber buffers steel or stainless steel, type B
KIPP USA
05.06.2024
26101 - Rubber buffers type AT tapered
norelem
26.06.2024
P300 - CYLINDRICAL ANTI-VIBRANTION MOUNT WITH DOUBLE THREADED STUD
Boteco
17.11.2021
MAE-MGP-MGP-AG-RF - Rubber-Metal Buffers MGP with Threaded Studs, Natural r...
MÄDLER
26.04.2024
Modèle F5-100 - Support cylindrique élastique type MM acier inoxydable
MICHAUD CHAILLY - Direct Transmission
07.03.2023
MAE-MGP-MGP-AG-VZ - Rubber-Metal Buffers MGP with Threaded Studs, Natural r...
MÄDLER
26.04.2024
GN 351.1 - Rubber buffers, with 2 screws Inch
JW Winco
25.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성