카탈로그: KIPP USA
생성됨: 25.11.2019
카탈로그의 특징:
german, english, french
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
KIPP USA
K0324 - Spring Plungers LONG LOK, pin style, slotted, stainless steel
KIPP USA
Spring Plungers
Pin Plungers LONG-LOK
Powered by
CAD모델 선택
{kipp_usa/federnde_druckstuecke/pinn_plungers_long_lok/03026.prj},{NB=K0324.AE0},{D1=1.8},{L=9},{L1=5},{H=1.5},{N=0.6},{F1=6},{F2=20},{GEW=0.0004},{EAN=4059245350735},{TYP=2},{TYP1=2},{TYP2=2},{TYP3=2},{TYP4=2},{Z=1},{NDM=0},{XJ=4.166},{NDM1=0.1640},{XA=1.20},{XB=3.00},{XC=1.00},{XD=1.50},{XE=5.00},{XF=7.70},{XG=0.45},{XH=0.50},{BESTKIPPUSA=K0324.AE},{MATERIAL=Edelstahl},{AUSF=Standard},{FORM=A},{D=8-32},{L2=ca. zwei Gewindegänge},{DREHMOMENTEIN=0,18},{DREHMOMENTAUS=0,12},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTNUSA=},{FILTER=KIPP_USA,KIPP,},{ZGT=ca. zwei Gewindegänge},{IMPERIAL=INCH},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPPUSA
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
ⁿ/ₐ
H
spring travel
[mm]
N
slot
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
DREHMOMENTEIN
Tightening torque approx.
[Nm]
DREHMOMENTAUS
Loosening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTNUSA
Customs tariff number USA
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0324.04
K0324.04
Stainless steel
Standard spring force
M 4
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0005
Yes
4059245841233
98% Warenverfügbarkeit. N...
31.12.2099
K0324.05
K0324.05
Stainless steel
Standard spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
6
20
0,12
0,08
0.0010
Yes
4059245841240
98% Warenverfügbarkeit. N...
31.12.2099
K0324.06
K0324.06
Stainless steel
Standard spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0017
Yes
4059245224609
98% Warenverfügbarkeit. N...
31.12.2099
K0324.08
K0324.08
Stainless steel
Standard spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
15
30
1,10
0,38
0.0036
Yes
4059245224616
98% Warenverfügbarkeit. N...
31.12.2099
K0324.10
K0324.10
Stainless steel
Standard spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
20
35
1,36
0,62
0.0066
Yes
4059245841271
98% Warenverfügbarkeit. N...
31.12.2099
K0324.12
K0324.12
Stainless steel
Standard spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
30
55
2,11
1,41
0.0116
Yes
4059245224708
98% Warenverfügbarkeit. N...
31.12.2099
K0324.16
K0324.16
Stainless steel
Standard spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
45
100
3,95
3,05
0.0228
Yes
4059245224715
98% Warenverfügbarkeit. N...
31.12.2099
K0324.104
K0324.104
Stainless steel
light spring force
M 4
1.8
9
5
approx. two thread dials
1.5
0.6
3
10
0,18
0,12
0.0004
Yes
4059245224630
98% Warenverfügbarkeit. N...
31.12.2099
K0324.105
K0324.105
Stainless steel
light spring force
M 5
2.4
12
6
approx. two thread dials
2.0
0.8
3
10
0,12
0,08
0.0010
Yes
4059245224647
98% Warenverfügbarkeit. N...
31.12.2099
K0324.106
K0324.106
Stainless steel
light spring force
M 6
2.7
14
7
approx. two thread dials
2.0
1.0
4
10
0,44
0,21
0.0017
Yes
4059245224654
98% Warenverfügbarkeit. N...
31.12.2099
K0324.108
K0324.108
Stainless steel
light spring force
M 8
4.0
16
8
approx. two thread dials
2.0
1.2
7
15
1,10
0,38
0.0036
Yes
4059245224661
98% Warenverfügbarkeit. N...
31.12.2099
K0324.110
K0324.110
Stainless steel
light spring force
M 10
4.5
19
9
approx. two thread dials
2.5
1.6
9
16
1,36
0,62
0.0065
Yes
4059245841325
98% Warenverfügbarkeit. N...
31.12.2099
K0324.112
K0324.112
Stainless steel
light spring force
M 12
6.0
22
10
approx. two thread dials
3.5
2.0
14
26
2,11
1,41
0.0110
Yes
4059245841332
98% Warenverfügbarkeit. N...
31.12.2099
K0324.116
K0324.116
Stainless steel
light spring force
M 16
8.5
24
14
approx. two thread dials
4.5
2.5
22
50
3,95
3,05
0.0216
Yes
4059245224692
98% Warenverfügbarkeit. N...
31.12.2099
K0324.AG
K0324.AG
Stainless steel
standard
8-36
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0004
Yes
4059245350742
98% Warenverfügbarkeit. N...
31.12.2099
K0324.AE
K0324.AE
Stainless steel
standard
8-32
1.8
9
5
approx. two thread dials
1.5
0.6
6
20
0,18
0,12
0.0004
Yes
4059245350735
98% Warenverfügbarkeit. N...
31.12.2099
K0324.A1
K0324.A1
Stainless steel
standard
10-32
2.4
12
6
approx. two thread dials
2.0
0.8
6
20
0,12
0,08
0.0009
Yes
4059245350674
98% Warenverfügbarkeit. N...
31.12.2099
K0324.AJ
K0324.AJ
Stainless steel
standard
1/4-28
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0021
Yes
4059245350759
98% Warenverfügbarkeit. N...
31.12.2099
K0324.A2
K0324.A2
Stainless steel
standard
1/4-20
2.7
14
7
approx. two thread dials
2.0
1.0
7
20
0,44
0,21
0.0019
Yes
4059245350681
98% Warenverfügbarkeit. N...
31.12.2099
K0324.A3
K0324.A3
Stainless steel
standard
5/16-18
4.0
16
8
approx. two thread dials
2.0
1.2
15
30
1,10
0,38
0.0034
Yes
4059245350698
98% Warenverfügbarkeit. N...
31.12.2099
K0324.A4
K0324.A4
Stainless steel
standard
3/8-16
4.5
19
9
approx. two thread dials
2.5
1.6
20
35
1,36
0,62
0.0057
Yes
4059245350704
98% Warenverfügbarkeit. N...
31.12.2099
K0324.A5
K0324.A5
Stainless steel
standard
1/2-13
6.0
22
10
approx. two thread dials
3.5
2.0
30
55
2,11
1,41
0.0129
Yes
4059245350711
98% Warenverfügbarkeit. N...
31.12.2099
K0324.A6
K0324.A6
Stainless steel
standard
5/8-11
8.5
24
14
approx. two thread dials
4.5
2.5
45
100
3,95
3,05
0.0214
Yes
4059245350728
98% Warenverfügbarkeit. N...
31.12.2099
K0324.1AG
K0324.1AG
Stainless steel
light spring force
8-36
1.8
9
5
approx. two thread dials
1.5
0.6
3
10
0,18
0,12
0.0009
Yes
4059245350650
98% Warenverfügbarkeit. N...
31.12.2099
K0324.1AE
K0324.1AE
Stainless steel
light spring force
8-32
1.8
9
5
approx. two thread dials
1.5
0.6
3
10
0,18
0,12
0.0004
Yes
4059245350643
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성