Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1391 - Draw bolts for pneumatic pull clamps
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Tension clamp, pressure clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/zugspanner_druckspanner/04403-01.prj},{NB=K1391.110011},{BESTKIPP=K1391.110011},{D=12},{D1=8},{D2=4.3},{D3=M10},{L=38},{L1=11},{L2=24.0},{L3=1.5},{SW=6},{GEW=0.0195},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059245338931},{FILTER=KIPP,WERKSTUECK_SPANNSYSTEME_FENCH,NORELEM,},{NDM=10.0},{ST=1.500},{XA=1.5},{XB=8.0},{XC=8.0},{XD=8.6},{XE=3.2},{XF=4.0},{XG=0.6},{XH=1,5},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1391.108090
K1391.108090
12
8
4.3
M8
38
9
24.0
1.5
6
0.0168
Yes
73181520
4059245338924
31.12.2099
98% Warenverfügbarkeit. N...
K1391.110011
K1391.110011
12
8
4.3
M10
38
11
24.0
1.5
6
0.0195
Yes
73181520
4059245338931
31.12.2099
98% Warenverfügbarkeit. N...
K1391.112013
K1391.112013
20
12
6.5
M12
48
13
31.5
2.0
10
0.0477
Yes
73181520
4059245338948
31.12.2099
98% Warenverfügbarkeit. N...
K1391.116017
K1391.116017
20
12
6.5
M16
48
17
31.5
2.0
10
0.0602
Yes
73181520
4059245338955
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성