Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1540 - Flat clamp, steel for T-slot
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
T-slot clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/t_nutenspanner/04571-10.prj},{NB=K1540.12},{NT=12},{B=18.0},{B1=20},{H=10},{H1=7.5},{H2=5},{L=48},{L1=25},{L2=15},{SW=4},{F1=4},{DREHMOMENT=9},{GEW=0.2090},{ZTN=84662080},{EAN=4059245494736},{NDM=5},{NDM1=0},{XA=18},{XB=16.0},{XC=26.00},{XD=10.00},{XE=11.5},{XF=25.5},{XG=18.0},{XH=7.0},{XI=16.0},{XJ=10.0},{XK=5.00000},{XL=8.5},{XM=16.0},{XN=4.0},{XO=3.2},{BESTKIPP=K1540.12},{FORM='A','B'},{D=M16},{D1=M8},{BS=Infotext},{ROHS=Yes},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099},{AUSF=A}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
NT
Slot width
[mm]
B
width
[mm]
B1
slot width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
SW
width across flats
[Nm]
F1
Clamping force
[kN]
DREHMOMENT
tightening torque
[Nm]
D
threaded hole
[mm]
D1
threaded hole
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1540.10
K1540.10
10
18.0
20
10
7.5
5
46
25
15
4
4
9
M12
M8
0.1691
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
K1540.12
K1540.12
12
18.0
20
10
7.5
5
48
25
15
4
4
9
M16
M8
0.2090
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
K1540.14
K1540.14
14
22.0
20
10
7.5
5
52
25
15
4
4
9
M20
M10
0.2896
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
K1540.16
K1540.16
16
25.0
20
10
7.5
5
48
25
15
4
4
9
M12
M8
0.3120
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
K1540.18
K1540.18
18
25.0
20
10
7.5
5
48
25
15
4
4
9
M16
M8
0.3236
Yes
84662080
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성