Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0003 - Clamp strap assemblies
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Clamping units
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/spanneinheiten/04192.prj},{NB=K0003.1214 (0 10 10)},{L=100},{A=20},{B=40},{B1=14},{E1=21},{E2=40},{G=14},{KRAFT=20.2},{GEW=0.7287},{EAN=4059245028993},{F2=38.000},{F1=10.000},{D1N=12.000},{HS=10.000},{DS=36.000},{DSK=20.000},{HSK=2.000},{PSX=10.000},{SWS=6.000},{XBN=15.000},{LS1=100.000},{LS2=75.500},{LS3=15.400},{LS4=9.600},{LS5=7.000},{LS6=2.500},{D3=17.500},{D4=23.000},{DK=18.000},{HS1=5.000},{DS1=35.000},{HM=18.000},{SW1=18.000},{DN=12.000},{N1=10.000},{XA=9.8},{BESTKIPP=K0003.1214},{F=10-38},{D=M 12 x 100},{D1=M 12},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{IMPERIAL=MM},{EOL=31.12.2099},{POS=0},{POS1=10},{POS2=10}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
L
Length
[mm]
B
width
[mm]
B1
width
[mm]
E1
distance
[mm]
F
height
[mm]
G
for T-slot
[mm]
D
thread
ⁿ/ₐ
D1
thread
ⁿ/ₐ
KRAFT
Clamping force F
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
N2
[mm]
E3
[mm]
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0003.1010
K0003.1010
80
30
12
15
8-32
10
M 10 x 80
M 10
13.9
0.3400
Yes
84662080
4059245028979
36.500
19.000
31.12.2099
98% Warenverfügbarkeit. N...
K0003.1212
K0003.1212
100
40
14
21
10-40
12
M 12 x 100
M 12
20.2
0.7060
Yes
84662080
4059245028986
44.500
25.000
31.12.2099
98% Warenverfügbarkeit. N...
K0003.1214
K0003.1214
100
40
14
21
10-38
14
M 12 x 100
M 12
20.2
0.7287
Yes
84662080
4059245028993
44.500
25.000
31.12.2099
98% Warenverfügbarkeit. N...
K0003.1616
K0003.1616
125
50
18
26
13-49
16
M 16 x 125
M 16
37.8
1.4400
Yes
84662080
4059245029006
54.500
25.800
31.12.2099
98% Warenverfügbarkeit. N...
K0003.1618
K0003.1618
125
50
18
26
13-46
18
M 16 x 125
M 16
37.8
1.4730
Yes
84662080
4059245029013
54.500
25.800
31.12.2099
98% Warenverfügbarkeit. N...
K0003.2020
K0003.2020
160
60
22
30
16-65
20
M 20 x 160
M 20
58.8
2.6580
Yes
84662080
4059245029020
75.500
37.000
31.12.2099
98% Warenverfügbarkeit. N...
K0003.2022
K0003.2022
160
60
22
30
16-65
22
M 20 x 160
M 20
58.8
2.7090
Yes
84662080
4059245029037
75.500
37.000
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성