Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1467 - Fixed jaws for robust side clamps
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Side clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/niderzugspanner/04500-01.prj},{NB=K1467.19},{B=65},{B1=19},{B2=20},{H=85},{H1=38},{H3=40},{L=132},{L1=66.0},{S=12},{GEW=2.7300},{EAN=4059245469949},{XA=66.0},{XB=16.0},{XC=32.0},{XD=3.0},{XE=45.0},{XF=8.0},{XG=63.3},{XH=32.5},{XI=30.50},{XJ=60.80},{XK=51.0},{XL=1.5},{XM=14.0},{XN=2.5},{XO=40.4},{XP=1.3},{XQ=0.4},{XR=16.5},{XS=1.8},{XT=15.2},{XU=1.4},{SW=5.000},{BESTKIPP=K1467.19},{PASS=12,14,16,18},{D=M6},{F=18800},{F1=2.26},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
PASS
Suitable for slot width
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
D
thread
[mm]
H
height
[mm]
H1
height
[mm]
H3
height
[mm]
L
Length
[mm]
L1
Length
[mm]
S
width
[mm]
F
Clamping force
[N]
F1
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1467.19
K1467.19
12,14,16,18
65
19
20
M6
85
38
40
132
66.0
12
18800
2.26
2.7300
Yes
84662080
4059245469949
31.12.2099
98% Warenverfügbarkeit. N...
K1467.26
K1467.26
20,22,24,28,30
75
26
20
M6
100
45
40
177
85.5
12
23050
2.77
4.3700
Yes
84662080
4059245469956
31.12.2099
98% Warenverfügbarkeit. N...
K1467.38
K1467.38
32,36,42
90
38
20
M6
120
56
40
211
95.0
12
29400
3.33
7.1000
Yes
84662080
4059245469963
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성