Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0890 - Side clamps
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Side clamp
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/niderzugspanner/04480.prj},{NB=K0890.006},{A=80},{B=24},{D=12.2},{D1=16},{D2=6.5},{E=2.5},{E1=0.6},{H=21},{H1=25.5},{H2=9},{K=25.5},{K1=2.0},{L=44.5},{L1=2.5},{L2=13.5},{W=7},{X=4.5},{Y=11},{Z=5},{Z1=3.0},{KRAFT=3000},{GEW=0.2258},{EAN=4059245259779},{XA=15},{XB=12},{XC=10},{XD=7},{BESTKIPP=K0890.006},{PASS=42420-006007},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
internal diameter
[mm]
E
height
[mm]
E1
Length
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
K
Length
[mm]
K1
Length
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
W
Length
[mm]
X
height
[mm]
Y
height
[mm]
Z
diameter
[mm]
Z1
diameter
[mm]
KRAFT
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
[mm]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0890.006
K0890.006
80
24
12.2
16
6.5
2.5
0.6
21
25.5
9
25.5
2.0
44.5
2.5
13.5
7
4.5
11
5
3.0
3000
0.2258
Yes
84662080
4059245259779
31.12.2099
98% Warenverfügbarkeit. N...
K0890.010
K0890.010
120
39
18.2
24
10.5
4.0
1.0
34
40.0
20
40.5
2.5
65.5
4.0
21.5
10
6.0
15
8
4.5
16000
0.9500
Yes
84662080
4059245259786
31.12.2099
98% Warenverfügbarkeit. N...
K0890.016
K0890.016
186
60
26.2
35
17.0
7.0
1.5
51
59.0
22
60.5
4.0
105.0
6.5
35.5
16
9.0
24
14
9.0
31000
3.3000
Yes
84662080
4059245259793
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성