Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0041 - Wedge clamps machinable
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Clamping elements
Wedge clamps
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/spannelemente/keilspanner/04526.prj},{NB=K0041.12_(52)},{B=41},{C=22},{B1=30},{E=4.0},{F1=30},{DREHMOMENT=85},{GEW=0.2842},{EAN=4059245033010},{ZZ=2.000},{AN=0.000},{EN=0.000},{HN=0.000},{KN=0.000},{NDM=12},{ST=1.75},{A2=59.000},{A1=52.000},{L=40.000},{KD=18.000},{SW=10.000},{L1=36.000},{L2=18.760},{L3=28.000},{D3=8.000},{D4=5.000},{D5=4.500},{L4=32.000},{L5=4.000},{H1=11.000},{BESTKIPP=K0041.12},{D=M 12 x 40},{G=für Gewindebohrung},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099},{A=52}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
B
width
[mm]
C
height
[mm]
B1
width
[mm]
E
height
[mm]
D
Socket head screw to DIN 912
ⁿ/ₐ
G
version
[mm]
F1
Clamping force
[kN]
DREHMOMENT
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0041.08_(33)
K0041.08
29
15
21
2.5
M 8 x 25
for threaded hole
15
25
0.0893
Yes
84662080
4059245032990
31.12.2099
98% Warenverfügbarkeit. N...
K0041.0810_(33)
K0041.0810
29
15
21
2.5
M 8 x 25
for T-slot 10
15
25
0.0991
Yes
84662080
4059245033003
31.12.2099
98% Warenverfügbarkeit. N...
K0041.12_(52)
K0041.12
41
22
30
4.0
M 12 x 40
for threaded hole
30
85
0.2842
Yes
84662080
4059245033010
31.12.2099
98% Warenverfügbarkeit. N...
K0041.1214_(52)
K0041.1214
41
22
30
4.0
M 12 x 30
for T-slot 14
30
85
0.3059
Yes
84662080
4059245033027
31.12.2099
98% Warenverfügbarkeit. N...
K0041.16_(67)
K0041.16
56
29
42
5.0
M 16 x 60
for threaded hole
50
210
0.6802
Yes
84662080
4059245033034
31.12.2099
98% Warenverfügbarkeit. N...
K0041.1618_(67)
K0041.1618
56
29
42
5.0
M 16 x 50
for T-slot 18
50
210
0.7250
Yes
84662080
4059245033041
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성