Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0380 - Ball-end thrust screws with head
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/07100.prj},{NB=K0380.21230_0},{D1=7.2},{D3=18.0},{L=30.0},{L1=5.0},{L2=12},{KUGEL=8.5},{SW=10},{GEW=0.0384},{EAN=4059245133437},{NDM=12.000},{TYP=2.000},{TYP1=2.000},{DW0=-9.000},{DW1=9.000},{XA=9.300},{XB=1.500},{XC=0.900},{XD=8.000},{XE=0.000},{TYP2=0},{BESTKIPP=K0380.21230},{FORM=B},{AUSF=abgeflachte Kugel},{D=M 12},{BELASTUNG=30},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
[mm]
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D3
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K0380.10410
K0380.10410
A
with full ball
M 4
0.0
7.0
9.9
2.1
4
2.5
3
3,5
0.0016
Yes
73181520
4059245133017
31.12.2099
98% Warenverfügbarkeit. N...
K0380.10416
K0380.10416
A
with full ball
M 4
0.0
7.0
15.9
2.1
4
2.5
3
3,5
0.0020
Yes
73181520
4059245133024
31.12.2099
98% Warenverfügbarkeit. N...
K0380.10420
K0380.10420
A
with full ball
M 4
0.0
7.0
19.9
2.1
4
2.5
3
3,5
0.0023
Yes
73181520
4059245133031
31.12.2099
98% Warenverfügbarkeit. N...
K0380.10512
K0380.10512
A
with full ball
M 5
0.0
8.5
12.1
2.4
5
3.0
4
4,5
0.0030
Yes
73181520
4059245133048
31.12.2099
98% Warenverfügbarkeit. N...
K0380.10516
K0380.10516
A
with full ball
M 5
0.0
8.5
16.1
2.4
5
3.0
4
4,5
0.0035
Yes
73181520
4059245133055
31.12.2099
98% Warenverfügbarkeit. N...
K0380.10520
K0380.10520
A
with full ball
M 5
0.0
8.5
20.1
2.4
5
3.0
4
4,5
0.0040
Yes
73181520
4059245133062
31.12.2099
98% Warenverfügbarkeit. N...
K0380.10620
K0380.10620
A
with full ball
M 6
0.0
10.0
20.8
3.0
6
4.0
5
9
0.0062
Yes
73181520
4059245133079
31.12.2099
98% Warenverfügbarkeit. N...
K0380.10630
K0380.10630
A
with full ball
M 6
0.0
10.0
30.8
3.0
6
4.0
5
9
0.0078
Yes
73181520
4059245133086
31.12.2099
98% Warenverfügbarkeit. N...
K0380.10640
K0380.10640
A
with full ball
M 6
0.0
10.0
40.8
16.0
6
4.0
5
9
0.0099
Yes
73181520
4059245133093
31.12.2099
98% Warenverfügbarkeit. N...
K0380.10820
K0380.10820
A
with full ball
M 8
0.0
13.0
21.2
3.5
8
5.5
6
15
0.0127
Yes
73181520
4059245133109
31.12.2099
98% Warenverfügbarkeit. N...
K0380.10835
K0380.10835
A
with full ball
M 8
0.0
13.0
36.2
3.5
8
5.5
6
15
0.0175
Yes
73181520
4059245133116
31.12.2099
98% Warenverfügbarkeit. N...
K0380.10850
K0380.10850
A
with full ball
M 8
0.0
13.0
51.2
22.0
8
5.5
6
15
0.0232
Yes
73181520
4059245133123
31.12.2099
98% Warenverfügbarkeit. N...
K0380.11025
K0380.11025
A
with full ball
M 10
0.0
16.0
26.7
4.5
10
7.0
8
20
0.0243
Yes
73181520
4059245133130
31.12.2099
98% Warenverfügbarkeit. N...
K0380.11040
K0380.11040
A
with full ball
M 10
0.0
16.0
41.7
4.5
10
7.0
8
20
0.0317
Yes
73181520
4059245133147
31.12.2099
98% Warenverfügbarkeit. N...
K0380.11060
K0380.11060
A
with full ball
M 10
0.0
16.0
61.7
28.0
10
7.0
8
20
0.0438
Yes
73181520
4059245133154
31.12.2099
98% Warenverfügbarkeit. N...
K0380.11230
K0380.11230
A
with full ball
M 12
0.0
18.0
32.0
5.0
12
8.5
10
30
0.0389
Yes
73181520
4059245133161
31.12.2099
98% Warenverfügbarkeit. N...
K0380.11250
K0380.11250
A
with full ball
M 12
0.0
18.0
52.0
5.0
12
8.5
10
30
0.0521
Yes
73181520
4059245133178
31.12.2099
98% Warenverfügbarkeit. N...
K0380.11280
K0380.11280
A
with full ball
M 12
0.0
18.0
82.0
44.0
12
8.5
10
30
0.0801
Yes
73181520
4059245133185
31.12.2099
98% Warenverfügbarkeit. N...
K0380.11640
K0380.11640
A
with full ball
M 16
0.0
24.0
43.3
6.0
16
12.0
14
60
0.0927
Yes
73181520
4059245133192
31.12.2099
98% Warenverfügbarkeit. N...
K0380.11660
K0380.11660
A
with full ball
M 16
0.0
24.0
63.3
6.0
16
12.0
14
60
0.1219
Yes
73181520
4059245133208
31.12.2099
98% Warenverfügbarkeit. N...
K0380.11680
K0380.11680
A
with full ball
M 16
0.0
24.0
83.3
36.0
16
12.0
14
60
0.1564
Yes
73181520
4059245133215
31.12.2099
98% Warenverfügbarkeit. N...
K0380.12050
K0380.12050
A
with full ball
M 20
0.0
30.0
54.2
7.5
20
15.0
17
90
0.1842
Yes
73181520
4059245133239
31.12.2099
98% Warenverfügbarkeit. N...
K0380.12080
K0380.12080
A
with full ball
M 20
0.0
30.0
84.2
28.0
20
15.0
17
90
0.2567
Yes
73181520
4059245133246
31.12.2099
98% Warenverfügbarkeit. N...
K0380.120100
K0380.120100
A
with full ball
M 20
0.0
30.0
104.2
48.0
20
15.0
17
90
0.3059
Yes
73181520
4059245133222
31.12.2099
98% Warenverfügbarkeit. N...
K0380.12460
K0380.12460
A
with full ball
M 24
0.0
36.0
64.7
9.0
24
18.0
19
120
0.3203
Yes
73181520
4059245133260
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성