Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1941 - Screw rest with flat face, steel
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/02170.prj},{NB=K1941.02_(50)},{BESTKIPP=K1941.02},{D=50},{D1=49},{D2=Tr 30 x 4},{D3=36},{D4=6},{D5=6},{HS=50},{H=50},{H1=72},{H2=30},{S=12},{S1=0.5},{FMAX=60},{GEW=0.5981},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059245694679},{FORM=2.0},{NDM=30},{D2N=30.000},{FILTER=NORELEM,KIPP,},{ZGT= Zentrierloch für 02210 },{XA=8},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
D
diameter of support
[mm]
D1
diameter of foot
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
lateral borehole diameter
[mm]
D5
diameter
[mm]
H
height of screw jack min.
[mm]
H1
height of screw jack max.
[mm]
H2
height of lateral borehole
[mm]
S
height of support
[mm]
S1
distance
[mm]
FMAX
F max.
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K1941.01
K1941.01
31
31
Tr 20 x 4
23
4
4
38
52
23
8
2.0
15
0.1901
Yes
84662080
4059245694655
31.12.2099
98% Warenverfügbarkeit. N...
K1941.015
K1941.015
50
49
Tr 30 x 4
36
6
6
42
52
24
12
2.5
60
0.5239
Yes
84662080
4059245694662
31.12.2099
98% Warenverfügbarkeit. N...
K1941.02
K1941.02
50
49
Tr 30 x 4
36
6
6
50
72
30
12
0.5
60
0.5981
Yes
84662080
4059245694679
31.12.2099
98% Warenverfügbarkeit. N...
K1941.03
K1941.03
50
49
Tr 30 x 4
36
6
6
71
102
43
16
1.5
60
0.9001
Yes
84662080
4059245694686
31.12.2099
98% Warenverfügbarkeit. N...
K1941.04
K1941.04
65
70
Tr 40 x 7
43
6
6
100
140
58
25
2.5
100
2.6050
Yes
84662080
4059245694693
31.12.2099
98% Warenverfügbarkeit. N...
K1941.05
K1941.05
70
80
Tr 50 x 8
55
6
6
140
212
90
30
4.0
170
4.6200
Yes
84662080
4059245694709
31.12.2099
98% Warenverfügbarkeit. N...
K1941.06
K1941.06
80
100
Tr 65 x 5
70
6
8
190
300
126
34
5.0
350
10.0000
Yes
84662080
4059245694716
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성