Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1164 - Self-aligning pads self-righting
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/02081.prj},{NB=K1164.3160},{D2=22.0},{L=0},{L1=24},{L2=40},{T=0},{E=34.0},{SW1=30},{SW2=0},{SD2=28.0},{F=90.0},{GEW=0.2165},{EAN=4059245309535},{TYP=2.0},{TYP1=1.0},{NDM=16.0},{XB=2.0},{XC=1.0},{XD=7.0},{XE=12.0},{XF=40.000},{XG=29.500},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XN=0.000},{XO=0.000},{XP=0.000},{BESTKIPP=K1164.316},{FORM=F},{D1=M16},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=29},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPP
Order No.
[mm]
FORM
Form
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
T
Length
[mm]
E
Length
[mm]
SW1
width across flats
[KN]
SW2
width across flats
[mm]
F
Load rating max. kN (static load only)
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1164.106
K1164.106
C
M06
7.0
0
9
13
0
11.0
10
0
8.0
0.0078
Yes
84662080
4059245309443
31.12.2099
98% Warenverfügbarkeit. N...
K1164.108
K1164.108
C
M08
9.0
0
12
18
0
15.0
13
0
16.0
0.0190
Yes
84662080
4059245309450
31.12.2099
98% Warenverfügbarkeit. N...
K1164.110
K1164.110
C
M10
14.0
0
15
25
0
21.0
19
0
32.0
0.0532
Yes
84662080
4059245309467
31.12.2099
98% Warenverfügbarkeit. N...
K1164.112
K1164.112
C
M12
20.0
0
18
36
0
31.0
27
0
64.0
0.1475
Yes
84662080
4059245309474
31.12.2099
98% Warenverfügbarkeit. N...
K1164.116
K1164.116
C
M16
22.0
0
24
40
0
34.0
30
0
90.0
0.2180
Yes
84662080
4059245309481
31.12.2099
98% Warenverfügbarkeit. N...
K1164.306
K1164.306
F
M06
7.0
0
9
13
0
11.0
10
0
8.0
0.0077
Yes
84662080
4059245309498
31.12.2099
98% Warenverfügbarkeit. N...
K1164.308
K1164.308
F
M08
9.0
0
12
18
0
15.0
13
0
16.0
0.0187
Yes
84662080
4059245309504
31.12.2099
98% Warenverfügbarkeit. N...
K1164.310
K1164.310
F
M10
14.0
0
15
25
0
21.0
19
0
32.0
0.0525
Yes
84662080
4059245309511
31.12.2099
98% Warenverfügbarkeit. N...
K1164.312
K1164.312
F
M12
20.0
0
18
36
0
31.0
27
0
64.0
0.1452
Yes
84662080
4059245309528
31.12.2099
98% Warenverfügbarkeit. N...
K1164.316
K1164.316
F
M16
22.0
0
24
40
0
34.0
30
0
90.0
0.2165
Yes
84662080
4059245309535
31.12.2099
98% Warenverfügbarkeit. N...
K1164.403
K1164.403
G
M3
9.0
13
0
0
5
11.5
10
6
8.0
0.0059
Yes
84662080
4059245309542
31.12.2099
98% Warenverfügbarkeit. N...
K1164.404
K1164.404
G
M4
12.0
18
0
0
6
15.0
13
8
16.0
0.0142
Yes
84662080
4059245309559
31.12.2099
98% Warenverfügbarkeit. N...
K1164.405
K1164.405
G
M5
18.0
25
0
0
8
21.9
19
10
32.0
0.0428
Yes
84662080
4059245309566
31.12.2099
98% Warenverfügbarkeit. N...
K1164.406
K1164.406
G
M6
26.0
36
0
0
10
31.2
27
16
64.0
0.1279
Yes
84662080
4059245309573
31.12.2099
98% Warenverfügbarkeit. N...
K1164.408
K1164.408
G
M8
30.0
40
0
0
12
34.6
30
17
90.0
0.1788
Yes
84662080
4059245309580
31.12.2099
98% Warenverfügbarkeit. N...
K1164.603
K1164.603
J
M3
9.0
13
0
0
5
11.5
10
6
8.0
0.0058
Yes
84662080
4059245309597
31.12.2099
98% Warenverfügbarkeit. N...
K1164.604
K1164.604
J
M4
12.0
18
0
0
6
15.0
13
8
16.0
0.0138
Yes
84662080
4059245309603
31.12.2099
98% Warenverfügbarkeit. N...
K1164.605
K1164.605
J
M5
18.0
25
0
0
8
21.9
19
10
32.0
0.0421
Yes
84662080
4059245309610
31.12.2099
98% Warenverfügbarkeit. N...
K1164.606
K1164.606
J
M6
26.0
36
0
0
10
31.2
27
16
64.0
0.1253
Yes
84662080
4059245309627
31.12.2099
98% Warenverfügbarkeit. N...
K1164.608
K1164.608
J
M8
30.0
40
0
0
12
34.6
30
17
90.0
0.1766
Yes
84662080
4059245309634
31.12.2099
98% Warenverfügbarkeit. N...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성