Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0291 - Self-aligning pads adjustable with O-ring, exchangeable inserts and hexagon socket
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/02009.prj},{NB=K0291.720X050_K_(0)},{D2=10},{D3=0.0},{L1=50},{L3=10},{SW1=10},{KUGEL=13},{GEW=0.0822},{EAN=4059245003327},{NDM=20},{ST=2.50},{TYP=1.000},{TYP1=0.000},{XA=3.350},{XB=8.100},{XC=13.130},{XD=10.900},{XE=9.600},{XF=0.430},{XG=3.450},{XH=5.820},{BESTKIPP=K0291.720X050},{FORM=K},{AUSF=POM-Einsatz abgeflacht, plan},{D1=M 20},{BELASTUNG=4},{BESTEG=07113-10109},{BESTEGKIPP=K0385.10109},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
D3
diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW1
width across flats
[mm]
KUGEL
ball-Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0291.120X030
K0291.120X030
steel insert, flat face
M 20
10
0.0
30
10
8
13
37
0.0521
Yes
84662080
4059245003068
31.12.2099
98% availability of produ...
K0291.120X050
K0291.120X050
steel insert, flat face
M 20
10
0.0
50
10
8
13
37
0.0949
Yes
84662080
4059245003075
31.12.2099
98% availability of produ...
K0291.120X070
K0291.120X070
steel insert, flat face
M 20
10
0.0
70
10
8
13
37
0.1323
Yes
84662080
4059245003082
31.12.2099
98% availability of produ...
K0291.124X040
K0291.124X040
steel insert, flat face
M 24
12
0.0
40
10
10
15
55
0.1018
Yes
84662080
4059245003099
31.12.2099
98% availability of produ...
K0291.124X080
K0291.124X080
steel insert, flat face
M 24
12
0.0
80
10
10
15
55
0.1995
Yes
84662080
4059245003105
31.12.2099
98% availability of produ...
K0291.220X030
K0291.220X030
stainless steel insert, f...
M 20
10
0.0
30
10
10
13
37
0.0519
Yes
84662080
4059245003112
31.12.2099
98% availability of produ...
K0291.220X050
K0291.220X050
stainless steel insert, f...
M 20
10
0.0
50
10
10
13
37
0.0840
Yes
84662080
4059245003129
31.12.2099
98% availability of produ...
K0291.220X070
K0291.220X070
stainless steel insert, f...
M 20
10
0.0
70
10
10
13
37
0.1220
Yes
84662080
4059245003136
31.12.2099
98% availability of produ...
K0291.224X040
K0291.224X040
stainless steel insert, f...
M 24
12
0.0
40
10
10
15
55
0.1012
Yes
84662080
4059245003143
31.12.2099
98% availability of produ...
K0291.224X080
K0291.224X080
stainless steel insert, f...
M 24
12
0.0
80
10
10
15
55
0.2000
Yes
84662080
4059245003150
31.12.2099
98% availability of produ...
K0291.320X030
K0291.320X030
diamond grip insert
M 20
10
0.0
30
10
10
13
37
0.0518
Yes
84662080
4059245003167
31.12.2099
98% availability of produ...
K0291.320X050
K0291.320X050
diamond grip insert
M 20
10
0.0
50
10
10
13
37
0.0923
Yes
84662080
4059245003174
31.12.2099
98% availability of produ...
K0291.320X070
K0291.320X070
diamond grip insert
M 20
10
0.0
70
10
10
13
37
0.1318
Yes
84662080
4059245003181
31.12.2099
98% availability of produ...
K0291.324X040
K0291.324X040
diamond grip insert
M 24
12
0.0
40
10
10
15
55
0.1092
Yes
84662080
4059245003198
31.12.2099
98% availability of produ...
K0291.324X080
K0291.324X080
diamond grip insert
M 24
12
0.0
80
10
10
15
55
0.1260
Yes
84662080
4059245003204
31.12.2099
98% availability of produ...
K0291.720X030
K0291.720X030
POM insert, flat face
M 20
10
0.0
30
10
10
13
4
0.0468
Yes
84662080
4059245003310
31.12.2099
98% availability of produ...
K0291.720X050
K0291.720X050
POM insert, flat face
M 20
10
0.0
50
10
10
13
4
0.0822
Yes
84662080
4059245003327
31.12.2099
98% availability of produ...
K0291.720X070
K0291.720X070
POM insert, flat face
M 20
10
0.0
70
10
10
13
4
0.1283
Yes
84662080
4059245003334
31.12.2099
98% availability of produ...
K0291.724X040
K0291.724X040
POM insert, flat face
M 24
12
0.0
40
10
10
15
7
0.1000
Yes
84662080
4059245003341
31.12.2099
98% availability of produ...
K0291.724X080
K0291.724X080
POM insert, flat face
M 24
12
0.0
80
10
10
15
7
0.1932
Yes
84662080
4059245003358
31.12.2099
98% availability of produ...
K0291.920X030
K0291.920X030
carbide steel diamond gri...
M 20
10
7.9
30
10
10
13
37
0.0516
Yes
84662080
4059245003365
31.12.2099
98% availability of produ...
K0291.920X050
K0291.920X050
carbide steel diamond gri...
M 20
10
7.9
50
10
10
13
37
0.0914
Yes
84662080
4059245003372
31.12.2099
98% availability of produ...
K0291.920X070
K0291.920X070
carbide steel diamond gri...
M 20
10
7.9
70
10
10
13
37
0.1350
Yes
84662080
4059245003389
31.12.2099
98% availability of produ...
K0291.924X040
K0291.924X040
carbide steel diamond gri...
M 24
12
9.5
40
10
10
15
55
0.1075
Yes
84662080
4059245003396
31.12.2099
98% availability of produ...
K0291.924X080
K0291.924X080
carbide steel diamond gri...
M 24
12
9.5
80
10
10
15
55
0.1990
Yes
84662080
4059245003402
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성