Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0290 - Self-aligning pads adjustable with O-ring and hexagon socket
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/02008.prj},{NB=K0290.510X051_O_(0)},{D2=6.0},{L=51.5},{L3=1.5},{SW1=5},{KUGEL=5},{GEW=0.0226},{EAN=4059245002788},{NDR=10.000},{ST=0.00},{TYP=3.000},{XA=2.000},{XB=0.430},{XC=5.130},{XD=2.400},{XE=3.000},{XF=35.000},{XG=0.400},{XH=7.100},{XI=4.000},{XJ=5.000},{XK=0.000},{XL=1.500},{BESTKIPP=K0290.510X051},{FORM=O},{AUSF=Edelstahlkugel mit Diamant-Oberfläche},{D1=M 10},{BELASTUNG=-},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L3
[mm]
SW1
width across flats
[mm]
KUGEL
ball-Ø
[mm]
BELASTUNG
Load rating max. kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0290.112X025
K0290.112X025
C
flattened steel ball, fla...
M 12
6.0
25.0
0.0
6
7
15
0.0144
Yes
84662080
4059245002641
31.12.2099
98% availability of produ...
K0290.112X035
K0290.112X035
C
flattened steel ball, fla...
M 12
6.0
35.0
0.0
6
7
15
0.0210
Yes
84662080
4059245002658
31.12.2099
98% availability of produ...
K0290.112X050
K0290.112X050
C
flattened steel ball, fla...
M 12
6.0
50.0
0.0
6
7
15
0.0306
Yes
84662080
4059245002665
31.12.2099
98% availability of produ...
K0290.116X025
K0290.116X025
C
flattened steel ball, fla...
M 16
8.5
25.0
0.0
8
10
23
0.0264
Yes
84662080
4059245002672
31.12.2099
98% availability of produ...
K0290.116X035
K0290.116X035
C
flattened steel ball, fla...
M 16
8.5
35.0
0.0
8
10
23
0.0377
Yes
84662080
4059245002689
31.12.2099
98% availability of produ...
K0290.116X050
K0290.116X050
C
flattened steel ball, fla...
M 16
8.5
50.0
0.0
8
10
23
0.0549
Yes
84662080
4059245002696
31.12.2099
98% availability of produ...
K0290.312X025
K0290.312X025
F
flattened steel ball, dia...
M 12
6.0
25.0
0.0
6
7
15
0.0142
Yes
84662080
4059245002702
31.12.2099
98% availability of produ...
K0290.312X035
K0290.312X035
F
flattened steel ball, dia...
M 12
6.0
35.0
0.0
6
7
15
0.0202
Yes
84662080
4059245002719
31.12.2099
98% availability of produ...
K0290.312X050
K0290.312X050
F
flattened steel ball, dia...
M 12
6.0
50.0
0.0
6
7
15
0.0326
Yes
84662080
4059245002726
31.12.2099
98% availability of produ...
K0290.316X025
K0290.316X025
F
flattened steel ball, dia...
M 16
8.5
25.0
0.0
8
10
23
0.0261
Yes
84662080
4059245002733
31.12.2099
98% availability of produ...
K0290.316X035
K0290.316X035
F
flattened steel ball, dia...
M 16
8.5
35.0
0.0
8
10
23
0.0375
Yes
84662080
4059245002740
31.12.2099
98% availability of produ...
K0290.316X050
K0290.316X050
F
flattened steel ball, dia...
M 16
8.5
50.0
0.0
8
10
23
0.0543
Yes
84662080
4059245002757
31.12.2099
98% availability of produ...
K0290.712X025
K0290.712X025
K
flattened POM ball, flat ...
M 12
6.0
25.0
0.0
6
7
2
0.0130
Yes
84662080
4059245003006
31.12.2099
98% availability of produ...
K0290.712X035
K0290.712X035
K
flattened POM ball, flat ...
M 12
6.0
35.0
0.0
6
7
2
0.0193
Yes
84662080
4059245003013
31.12.2099
98% availability of produ...
K0290.712X050
K0290.712X050
K
flattened POM ball, flat ...
M 12
6.0
50.0
0.0
6
7
2
0.0291
Yes
84662080
4059245003020
31.12.2099
98% availability of produ...
K0290.716X025
K0290.716X025
K
flattened POM ball, flat ...
M 16
8.5
25.0
0.0
8
10
4
0.0226
Yes
84662080
4059245003037
31.12.2099
98% availability of produ...
K0290.716X035
K0290.716X035
K
flattened POM ball, flat ...
M 16
8.5
35.0
0.0
8
10
4
0.0335
Yes
84662080
4059245003044
31.12.2099
98% availability of produ...
K0290.716X050
K0290.716X050
K
flattened POM ball, flat ...
M 16
8.5
50.0
0.0
8
10
4
0.0510
Yes
84662080
4059245003051
31.12.2099
98% availability of produ...
K0290.510X026
K0290.510X026
O
stainless steel ball, dia...
M 10
6.0
26.5
1.5
5
5
-
0.0106
Yes
84662080
4059245002764
31.12.2099
98% availability of produ...
K0290.510X036
K0290.510X036
O
stainless steel ball, dia...
M 10
6.0
36.5
1.5
5
5
-
0.0145
Yes
84662080
4059245002771
31.12.2099
98% availability of produ...
K0290.510X051
K0290.510X051
O
stainless steel ball, dia...
M 10
6.0
51.5
1.5
5
5
-
0.0226
Yes
84662080
4059245002788
31.12.2099
98% availability of produ...
K0290.512X027
K0290.512X027
O
stainless steel ball, dia...
M 12
8.0
27.0
2.0
6
7
15.4
0.0158
Yes
84662080
4059245002795
31.12.2099
98% availability of produ...
K0290.512X037
K0290.512X037
O
stainless steel ball, dia...
M 12
8.0
37.0
2.0
6
7
15.4
0.0210
Yes
84662080
4059245002801
31.12.2099
98% availability of produ...
K0290.512X052
K0290.512X052
O
stainless steel ball, dia...
M 12
8.0
52.0
2.0
6
7
15.4
0.0330
Yes
84662080
4059245002818
31.12.2099
98% availability of produ...
K0290.516X028
K0290.516X028
O
stainless steel ball, dia...
M 16
11.0
28.0
3.0
8
10
23.3
0.0272
Yes
84662080
4059245002825
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성