Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0284 - Self-aligning pads with O-ring
KIPP
CLAMPING TECHNOLOGY
Workholding technology
Rest and stop elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/werkstueck_spannsysteme/auflageelmente_anschlagelemente/02002.prj},{NB=K0284.504X0120},{D1=10},{D3=8.0},{H=12.5},{H1=2.0},{T=3.5},{W=28},{KUGEL=7},{GEW=0.0060},{EAN=4059245000456},{NDR=4.000},{KDR=0.000},{STR=0.00},{TYP=3.000},{XA=4.000},{XB=6.000},{XC=1.360},{XD=2.000},{XE=7.100},{XF=3.300},{XG=0.400},{XH=45.000},{BESTKIPP=K0284.504X012},{FORM=O},{AUSF=Edelstahlkugel mit Diamant-Oberfläche},{D2=M 4},{BELASTUNG=11.5},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{XPOS=0,[-14:14]},{FILTER=KIPP,NORELEM,WERKSTUECK_SPANNSYSTEME_FRENCH,KIPP_USA,BLOHM},{EOL=31.12.2099},{WX=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
thread
ⁿ/ₐ
D3
diameter
[mm]
H
Length
[mm]
H1
[mm]
T
Length
[mm]
W
Angle
[°]
KUGEL
Ball Ø
[mm]
BELASTUNG
Load rating max.kN (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0284.104X012
K0284.104X012
C
flattened steel ball, fla...
10
M 4
6.0
12.0
1.5
4.5
10
7
12
0.0060
Yes
84662080
4059245000371
31.12.2099
98% availability of produ...
K0284.104X025
K0284.104X025
C
flattened steel ball, fla...
10
M 4
6.0
25.0
1.5
12.0
10
7
12
0.0129
Yes
84662080
4059245000388
31.12.2099
98% availability of produ...
K0284.105X016
K0284.105X016
C
flattened steel ball, fla...
13
M 5
8.5
16.0
1.5
5.0
10
10
20
0.0141
Yes
84662080
4059245000395
31.12.2099
98% availability of produ...
K0284.105X025
K0284.105X025
C
flattened steel ball, fla...
13
M 5
8.5
25.0
1.5
12.0
10
10
20
0.0222
Yes
84662080
4059245000401
31.12.2099
98% availability of produ...
K0284.304X012
K0284.304X012
F
flattened steel ball, dia...
10
M 4
6.0
12.0
1.5
4.5
10
7
12
0.0058
Yes
84662080
4059245000418
31.12.2099
98% availability of produ...
K0284.304X025
K0284.304X025
F
flattened steel ball, dia...
10
M 4
6.0
25.0
1.5
12.0
10
7
12
0.0127
Yes
84662080
4059245000425
31.12.2099
98% availability of produ...
K0284.305X016
K0284.305X016
F
flattened steel ball, dia...
13
M 5
8.5
16.0
1.5
5.0
10
10
20
0.0137
Yes
84662080
4059245000432
31.12.2099
98% availability of produ...
K0284.305X025
K0284.305X025
F
flattened steel ball, dia...
13
M 5
8.5
25.0
1.5
12.0
10
10
20
0.0220
Yes
84662080
4059245000449
31.12.2099
98% availability of produ...
K0284.704X012
K0284.704X012
K
flattened POM ball, flat ...
10
M 4
6.0
12.0
1.5
4.5
10
7
2
0.0046
Yes
84662080
4059245000593
31.12.2099
98% availability of produ...
K0284.704X025
K0284.704X025
K
flattened POM ball, flat ...
10
M 4
6.0
25.0
1.5
12.0
10
7
2
0.0115
Yes
84662080
4059245000609
31.12.2099
98% availability of produ...
K0284.705X016
K0284.705X016
K
flattened POM ball, flat ...
13
M 5
8.5
16.0
1.5
5.0
10
10
4
0.0101
Yes
84662080
4059245000616
31.12.2099
98% availability of produ...
K0284.705X025
K0284.705X025
K
flattened POM ball, flat ...
13
M 5
8.5
25.0
1.5
12.0
10
10
4
0.0184
Yes
84662080
4059245000623
31.12.2099
98% availability of produ...
K0284.504X012
K0284.504X012
O
stainless steel ball, dia...
10
M 4
8.0
12.5
2.0
3.5
28
7
11.5
0.0060
Yes
84662080
4059245000456
31.12.2099
98% availability of produ...
K0284.504X025
K0284.504X025
O
stainless steel ball, dia...
10
M 4
8.0
25.5
2.0
9.0
28
7
11.5
0.0131
Yes
84662080
4059245000463
31.12.2099
98% availability of produ...
K0284.505X017
K0284.505X017
O
stainless steel ball, dia...
13
M 5
11.0
17.5
3.0
6.5
28
10
19.8
0.0148
Yes
84662080
4059245000470
31.12.2099
98% availability of produ...
K0284.505X026
K0284.505X026
O
stainless steel ball, dia...
13
M 5
11.0
26.5
3.0
9.0
28
10
19.8
0.0231
Yes
84662080
4059245000487
31.12.2099
98% availability of produ...
K0284.506X021
K0284.506X021
O
stainless steel ball, dia...
17
M 6
14.0
21.0
3.0
7.5
28
13
27.4
0.0311
Yes
84662080
4059245000494
31.12.2099
98% availability of produ...
K0284.508X024
K0284.508X024
O
stainless steel ball, dia...
19
M 8
19.0
24.0
4.0
8.5
24
15
38.6
0.0450
Yes
84662080
4059245000500
31.12.2099
98% availability of produ...
K0284.510X028
K0284.510X028
O
stainless steel ball, dia...
24
M 10
21.0
28.0
4.0
9.0
24
20
58.3
0.0839
Yes
84662080
4059245000517
31.12.2099
98% availability of produ...
K0284.604X014
K0284.604X014
P
stainless steel ball, PUR...
10
M 4
10.0
14.5
4.0
3.5
28
7
-
0.0062
Yes
84662080
4059245000524
31.12.2099
98% availability of produ...
K0284.604X027
K0284.604X027
P
stainless steel ball, PUR...
10
M 4
10.0
27.5
4.0
9.0
28
7
-
0.0132
Yes
84662080
4059245000531
31.12.2099
98% availability of produ...
K0284.605X019
K0284.605X019
P
stainless steel ball, PUR...
13
M 5
13.0
19.5
5.0
6.5
28
10
-
0.0152
Yes
84662080
4059245000548
31.12.2099
98% availability of produ...
K0284.605X028
K0284.605X028
P
stainless steel ball, PUR...
13
M 5
13.0
28.5
5.0
9.0
28
10
-
0.0234
Yes
84662080
4059245000555
31.12.2099
98% availability of produ...
K0284.606X023
K0284.606X023
P
stainless steel ball, PUR...
17
M 6
16.0
23.0
5.0
7.5
28
13
-
0.0320
Yes
84662080
4059245000562
31.12.2099
98% availability of produ...
K0284.608X026
K0284.608X026
P
stainless steel ball, PUR...
19
M 8
21.0
26.0
6.0
8.5
24
15
-
0.0460
Yes
84662080
4059245000579
31.12.2099
98% availability of produ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성