Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1535 - Clamping towers, grey cast iron, 8-sided, with grid holes
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01856_2.prj},{NB=K1535.21280100},{L=800},{L1=500},{L2=640},{L3=600},{L4X=400},{L6=300},{L7=135},{L8=207.0},{L11=25},{H=1000},{H1=50},{H3=18},{D2=25},{GEW=697.000},{VERS=4},{NDM=16.0},{XA=100.0},{XB=30.0},{XC=30.0},{XD=24.0},{XE=45.0},{XF=18.0},{XG=26.0},{XH=17.0},{XI=18},{XJ=26},{XK=17},{XL=130},{XM=28},{XN=65},{XO=50},{D=12},{N=576},{NL=3},{NL1=17},{XP=15},{XQ=16},{XR=28},{XS=12},{XT=18},{DD=MIN},{EE1=MIN},{XX=MIN},{KDM=MIN},{ST=MIN},{NDM1=MIN},{KDM1=MIN},{ST1=MIN},{NDMR=MIN},{KDMR=MIN},{STR=MIN},{XU=MIN},{XV=MIN},{XW=MIN},{TAB=MIN},{XA1=25.000},{XB1=541.19610},{XC1=55.000},{XD1=55.000},{BESTKIPP=K1535.21280100},{L4=400},{L5=400},{D3=M16},{D4=M16},{D5=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
ⁿ/ₐ
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L8
Length
[mm]
H
height
[mm]
H1
height
[mm]
H3
height
[mm]
D2
borehole
[mm]
D3
borehole
[mm]
D4
borehole
[mm]
D5
thread
[mm]
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
D
borehole
[mm]
D1
thread
[mm]
N
Number of M.T.P. holes
ⁿ/ₐ
NL
Richtung
[mm]
NL1
Richtung
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K1535.21240050
K1535.21240050
400
250
320
300
200
200
150
55
103.0
500
50
18
20
M16
M12
M16
145.000
Infotext
Info
Yes
84662020
4059245496655
12
M12
128
1
7
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21240065
K1535.21240065
400
250
320
300
200
200
150
55
103.0
650
50
18
20
M16
M12
M16
175.000
Infotext
Info
Yes
84662020
4059245496662
12
M12
176
1
10
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21250060
K1535.21250060
500
300
400
200
250
200
75
124.0
600
50
18
20
M16
M12
M16
223.000
Infotext
Info
Yes
84662020
4059245496679
12
M12
160
1
9
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21250075
K1535.21250075
500
300
400
200
250
200
75
124.0
750
50
18
20
M16
M12
M16
259.000
Infotext
Info
Yes
84662020
4059245496686
12
M12
208
1
12
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21263070
K1535.21263070
630
350
500
400
315
200
100
145.0
700
50
18
25
M16
M16
M16
345.000
Infotext
Info
Yes
84662020
4059245496693
12
M12
192
1
11
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21263085
K1535.21263085
630
350
500
400
315
200
100
145.0
850
50
18
25
M16
M16
M16
389.000
Infotext
Info
Yes
84662020
4059245496709
12
M12
240
1
14
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21280080
K1535.21280080
800
500
640
600
400
400
300
135
207.0
800
50
18
25
M16
M16
M16
611.000
Infotext
Info
Yes
84662020
4059245496716
12
M12
448
3
13
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21280100
K1535.21280100
800
500
640
600
400
400
300
135
207.0
1000
50
18
25
M16
M16
M16
697.000
Infotext
Info
Yes
84662020
4059245496723
12
M12
576
3
17
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21640050
K1535.21640050
400
250
320
300
200
200
150
55
103.0
500
50
18
20
M16
M12
M16
142.000
Infotext
Info
Yes
84662020
4059245496730
16
M16
128
1
7
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21640065
K1535.21640065
400
250
320
300
200
200
150
55
103.0
650
50
18
20
M16
M12
M16
171.000
Infotext
Info
Yes
84662020
4059245496747
16
M16
176
1
10
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21650060
K1535.21650060
500
300
400
200
250
200
75
124.0
600
50
18
20
M16
M12
M16
219.000
Infotext
Info
Yes
84662020
4059245496754
16
M16
160
1
9
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21650075
K1535.21650075
500
300
400
200
250
200
75
124.0
750
50
18
20
M16
M12
M16
255.000
Infotext
Info
Yes
84662020
4059245496761
16
M16
208
1
12
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21663070
K1535.21663070
630
350
500
400
315
200
100
145.0
700
50
18
25
M16
M16
M16
341.000
Infotext
Info
Yes
84662020
4059245496778
16
M16
192
1
11
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21663085
K1535.21663085
630
350
500
400
315
200
100
145.0
850
50
18
25
M16
M16
M16
384.000
Infotext
Info
Yes
84662020
4059245496785
16
M16
240
1
14
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21680080
K1535.21680080
800
500
640
600
400
400
300
135
207.0
800
50
18
25
M16
M16
M16
601.000
Infotext
Info
Yes
84662020
4059245496792
16
M16
448
3
13
98% Warenverfügbarkeit. N...
31.12.2099
K1535.21680100
K1535.21680100
800
500
640
600
400
400
300
135
207.0
1000
50
18
25
M16
M16
M16
685.000
Infotext
Info
Yes
84662020
4059245496808
16
M16
576
3
17
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성