Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0805 - Workholding cubes, grey cast iron with T-slots
KIPP
CLAMPING TECHNOLOGY
Modular Clamping Technology
Basic elements
Powered by
CAD모델 선택
{kipp/werkstueck_spannsysteme/modulare_spanntechnik/grundelemente/01850_12.prj},{NB=K0805.314100125},{L=1000},{L1=600},{L2=800},{L3=200},{L4X=800},{L6=400},{L7=165},{L9=160},{L11=25},{H=1250},{H1=55},{H3=18},{H4=23},{D=0},{D2=25},{N=0},{NL1=6},{BN=14},{GEW=1358.000},{NDM=16.0},{XA=125.0},{EE1=0.0},{DD=0},{XB=50.0},{XC=30.0},{XD=36.0},{XE=65.0},{XF=22.0},{VERS=5},{XG=32.0},{XH=21.5},{XI=22.0},{XJ=33},{XK=21.0},{XL=250},{XM=50.000},{XN=90},{XO=55},{XP=11},{XQ=23},{XR=23},{XS=0.600},{XT=MIN},{XU=MIN},{XV=MIN},{XW=MIN},{XX=MIN},{TAB=MIN},{BESTKIPP=K0805.314100125},{L4=},{L5=500},{D1=0},{D3=M20},{D4=M20},{D5=M16},{NL=0},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059245493661},{FILTER=KIPP,},{ZGT=Rasterbohrung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
ⁿ/ₐ
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
L9
Length
[mm]
L11
Length
ⁿ/ₐ
H
height
ⁿ/ₐ
H1
height
ⁿ/ₐ
H3
height
ⁿ/ₐ
H4
height
ⁿ/ₐ
D2
borehole
ⁿ/ₐ
D3
borehole
ⁿ/ₐ
D4
borehole
ⁿ/ₐ
D5
thread
ⁿ/ₐ
NL1
Richtung
ⁿ/ₐ
BN
T-Nutenbrete
[mm]
GEW
Approx. weight
[kg]
BS
Description
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
NDM
nominal diameter
[mm]
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
K0805.314040050
K0805.314040050
400
250
320
300
200
200
150
55
100
25
500
50
18
23
20
M16
M12
M16
3
14
160.000
Infotext
Info
Yes
84662020
4059245493579
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.314040065
K0805.314040065
400
250
320
300
200
200
150
55
100
25
650
50
18
23
20
M16
M12
M16
4
14
200.000
Infotext
Info
Yes
84662020
4059245493586
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.314050060
K0805.314050060
500
300
400
200
250
200
75
100
25
600
50
18
23
20
M16
M12
M16
4
14
270.000
Infotext
Info
Yes
84662020
4059245493593
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.314050075
K0805.314050075
500
300
400
200
250
200
75
100
25
750
50
18
23
20
M16
M12
M16
5
14
300.000
Infotext
Info
Yes
84662020
4059245493609
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.314063070
K0805.314063070
630
350
500
400
315
200
100
125
25
700
50
18
23
25
M16
M16
M16
4
14
375.000
Infotext
Info
Yes
84662020
4059245493616
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.314063085
K0805.314063085
630
350
500
400
315
200
100
125
25
850
50
18
23
25
M16
M16
M16
5
14
460.000
Infotext
Info
Yes
84662020
4059245493623
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.314080080
K0805.314080080
800
500
640
600
400
400
300
135
150
25
800
50
18
23
25
M16
M16
M16
4
14
655.000
Infotext
Info
Yes
84662020
4059245493630
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.314080100
K0805.314080100
800
500
640
600
400
400
300
135
150
25
1000
50
18
23
25
M16
M16
M16
5
14
800.000
Infotext
Info
Yes
84662020
4059245493647
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.314100100
K0805.314100100
1000
600
800
200
500
400
165
160
25
1000
55
18
23
25
M20
M20
M16
5
14
1146.000
Infotext
Info
Yes
84662020
4059245493654
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.314100125
K0805.314100125
1000
600
800
200
500
400
165
160
25
1250
55
18
23
25
M20
M20
M16
6
14
1358.000
Infotext
Info
Yes
84662020
4059245493661
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.318040050
K0805.318040050
400
250
320
300
200
200
150
55
100
25
500
50
18
30
20
M16
M12
M16
3
18
155.000
Infotext
Info
Yes
84662020
4059245493678
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.318040065
K0805.318040065
400
250
320
300
200
200
150
55
100
25
650
50
18
30
20
M16
M12
M16
4
18
190.000
Infotext
Info
Yes
84662020
4059245493685
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.318050060
K0805.318050060
500
300
400
200
250
200
75
100
25
600
50
18
30
20
M16
M12
M16
4
18
265.000
Infotext
Info
Yes
84662020
4059245493692
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.318050075
K0805.318050075
500
300
400
200
250
200
75
100
25
750
50
18
30
20
M16
M12
M16
5
18
290.000
Infotext
Info
Yes
84662020
4059245493708
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.318063070
K0805.318063070
630
350
500
400
315
200
100
125
25
700
50
18
30
25
M16
M16
M16
4
18
365.000
Infotext
Info
Yes
84662020
4059245493715
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.318063085
K0805.318063085
630
350
500
400
315
200
100
125
25
850
50
18
30
25
M16
M16
M16
5
18
450.000
Infotext
Info
Yes
84662020
4059245493722
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.318080080
K0805.318080080
800
500
640
600
400
400
300
135
150
25
800
50
18
30
25
M16
M16
M16
4
18
638.000
Infotext
Info
Yes
84662020
4059245493739
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.318080100
K0805.318080100
800
500
640
600
400
400
300
135
150
25
1000
50
18
30
25
M16
M16
M16
5
18
790.000
Infotext
Info
Yes
84662020
4059245493746
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.318100100
K0805.318100100
1000
600
800
200
500
400
165
160
25
1000
55
18
30
25
M20
M20
M16
5
18
1146.000
Infotext
Info
Yes
84662020
4059245493753
16.0
98% Warenverfügbarkeit. N...
31.12.2099
K0805.318100125
K0805.318100125
1000
600
800
200
500
400
165
160
25
1250
55
18
30
25
M20
M20
M16
6
18
1358.000
Infotext
Info
Yes
84662020
4059245493760
16.0
98% Warenverfügbarkeit. N...
31.12.2099
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성