Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2021 - Telescope slidels S-form
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Telescopic slides
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/teleskopschienen/21342_asmtab.prj},{NB=K2021.350690},{BESTKIPP=K2021.350690},{GR=35},{A=30.5},{A1=43},{B=104},{S=0},{D1=M6},{H=22},{L=690},{COY=2132},{ANZAHLBOHRUNGEN=9 ( 7 zugänglich )},{GEW=7.0700},{BS=Infotext},{ROHS=Yes},{ZTN=83024230},{EAN=4059245817498},{FILTER=NORELEM,KIPP,KIPP_USA,},{CX=734.000},{PPATH=21342_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BESTKIPP
Bestellnummer
ⁿ/ₐ
GR
size
[mm]
A
distance
[mm]
A1
distance
[mm]
B
height
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
COY
ⁿ/ₐ
ANZAHLBOHRUNGEN
No. of holes
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K2021.280290
K2021.280290
28
24.5
36
85
M5
17
290
570
4 (3 accessible)
1.8110
Yes
83024230
4059245817429
31.12.2099
98% availability of produ...
K2021.280370
K2021.280370
28
24.5
36
85
M5
17
370
769
5 (4 accessible)
2.3900
Yes
83024230
4059245817436
31.12.2099
98% availability of produ...
K2021.280450
K2021.280450
28
24.5
36
85
M5
17
450
969
6 (4 accessible)
2.7000
Yes
83024230
4059245817443
31.12.2099
98% availability of produ...
K2021.280530
K2021.280530
28
24.5
36
85
M5
17
530
1170
7 (6 accessible)
3.4000
Yes
83024230
4059245817450
31.12.2099
98% availability of produ...
K2021.280610
K2021.280610
28
24.5
36
85
M5
17
610
1376
8 (6 accessible)
3.9080
Yes
83024230
4059245817467
31.12.2099
98% availability of produ...
K2021.350450
K2021.350450
35
30.5
43
104
M6
22
450
1250
6 (4 accessible)
4.6000
Yes
83024230
4059245817474
31.12.2099
98% availability of produ...
K2021.350530
K2021.350530
35
30.5
43
104
M6
22
530
1685
7 (6 accessible)
5.4600
Yes
83024230
4059245817481
31.12.2099
98% availability of produ...
K2021.350690
K2021.350690
35
30.5
43
104
M6
22
690
2132
9 (7 accessible)
7.0700
Yes
83024230
4059245817498
31.12.2099
98% availability of produ...
K2021.350850
K2021.350850
35
30.5
43
104
M6
22
850
2801
11 (9 accessible)
8.6200
Yes
83024230
4059245817504
31.12.2099
98% availability of produ...
K2021.430530
K2021.430530
43
34.0
52
120
M8
28
530
2061
7 (6 accessible)
7.7900
Yes
83024230
4059245817511
31.12.2099
98% availability of produ...
K2021.430610
K2021.430610
43
34.0
52
120
M8
28
610
2603
8 (6 accessible)
10.0000
Yes
83024230
4059245817528
31.12.2099
98% availability of produ...
K2021.430690
K2021.430690
43
34.0
52
120
M8
28
690
2775
9 (7 accessible)
10.3400
Yes
83024230
4059245817535
31.12.2099
98% availability of produ...
K2021.430770
K2021.430770
43
34.0
52
120
M8
28
770
3319
10 (7 accessible)
11.5600
Yes
83024230
4059245817542
31.12.2099
98% availability of produ...
K2021.430850
K2021.430850
43
34.0
52
120
M8
28
850
3873
11 (9 accessible)
12.4450
Yes
83024230
4059245817559
31.12.2099
98% availability of produ...
K2021.431010
K2021.431010
43
34.0
52
120
M8
28
1010
4592
13 (10 accessible)
15.0300
Yes
83024230
4059245817566
31.12.2099
98% availability of produ...
K2021.431490
K2021.431490
43
34.0
52
120
M8
28
1490
3713
19 (15 accessible)
22.1700
Yes
83024230
4059245817573
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1579 - Telescopic slides, steel for surface mounting, over-extension, load...
KIPP
13.06.2024
VUVS - solenoid valve
Festo
25.01.2024
K2022 - Linear ball bearing with internal race
KIPP
11.06.2024
21334-65 - Telescopic slides, steel for side mounting, over-extension, load...
norelem
06.06.2024
21335-25 - Telescopic slides, steel for side mounting, full extension, load...
norelem
06.06.2024
2299.69.30.00.01. - Angled section for clamping bar
FIBRO
27.07.2023
210-111 - Steel carrier rail, 15 x 5.5 mm, 1 mm thick, 2 m long, slotted, a...
WAGO
17.04.2024
K1719 - Telescopic slides, steel for side mounting, full extension, load ca...
KIPP
05.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성