Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K2031 - Gewindestopfen Kunststoff für Vierkantrohre
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/27835-05.prj},{NB=K2031.3232121520},{BESTKIPP=K2031.3232121520},{FORM=A},{A=32},{B=32},{D1=M12},{H=5},{L=24.0},{L1=14.5},{BELASTUNG=2},{PASS=32X32X1,5-2},{GEW=0.0040},{BS=Infotext},{ROHS=Yes},{ZTN=39235000},{EAN=4059245822621},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=12.000},{XA=1.500},{XB=2.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
D1
thread
ⁿ/ₐ
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
BELASTUNG
load capacity max.
[kN]
PASS
suitable for tubes
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
XA
[mm]
XB
[mm]
K2031.2020081520
K2031.2020081520
A
20
20
M 8
5
16.5
14.0
2
20X20X1,5-2
0.0020
Yes
39235000
4059245822317
1.500
2.000
K2031.2222081520
K2031.2222081520
A
22
22
M 8
5
16.5
14.0
2
22X22X1,5-2
0.0020
Yes
39235000
4059245822324
1.500
2.000
K2031.2525081520
K2031.2525081520
A
25
25
M 8
5
16.5
14.0
2
25X25X1,5-2
0.0020
Yes
39235000
4059245822331
1.500
2.000
K2031.3030081520
K2031.3030081520
A
30
30
M 8
5
16.5
14.5
2
30X30X1,5-2
0.0040
Yes
39235000
4059245822348
1.500
3.000
K2031.3030082530
K2031.3030082530
A
30
30
M 8
5
16.5
14.5
2
30X30X2,5-3
0.0040
Yes
39235000
4059245822355
2.500
3.000
K2031.3232081520
K2031.3232081520
A
32
32
M 8
5
24.0
14.5
2
32X32X1,5-2
0.0040
Yes
39235000
4059245822362
1.500
4.000
K2031.3434081520
K2031.3434081520
A
34
34
M 8
5
24.0
14.5
2
34X34X1,5-2
0.0060
Yes
39235000
4059245822379
1.500
4.000
K2031.3535081520
K2031.3535081520
A
35
35
M 8
5
24.0
14.5
2
35X35X1,5-2
0.0060
Yes
39235000
4059245822386
1.500
4.000
K2031.3838081520
K2031.3838081520
A
38
38
M 8
5
24.0
14.5
2
38X38X1,5-2
0.0080
Yes
39235000
4059245822393
1.500
5.000
K2031.4040081520
K2031.4040081520
A
40
40
M 8
5
24.0
14.5
2
40X40X1,5-2
0.0080
Yes
39235000
4059245822409
1.500
5.000
K2031.4040082530
K2031.4040082530
A
40
40
M 8
5
24.0
14.5
2
40X40X2,5-3
0.0080
Yes
39235000
4059245822416
2.500
5.000
K2031.4545081520
K2031.4545081520
A
45
45
M 8
5
24.0
14.5
2
45X45X1,5-2
0.0100
Yes
39235000
4059245822423
1.500
6.000
K2031.5050081520
K2031.5050081520
A
50
50
M 8
5
24.0
14.5
2
50X50X1,5-2
0.0180
Yes
39235000
4059245822430
1.500
7.000
K2031.5050082530
K2031.5050082530
A
50
50
M 8
5
24.0
14.5
2
50X50X2,5-3
0.0180
Yes
39235000
4059245822447
2.500
7.000
K2031.2020101520
K2031.2020101520
A
20
20
M10
5
16.5
14.5
2
20X20X1,5-2
0.0020
Yes
39235000
4059245822454
1.500
1.000
K2031.2222101520
K2031.2222101520
A
22
22
M10
5
16.5
14.5
2
22X22X1,5-2
0.0020
Yes
39235000
4059245822461
1.500
2.000
K2031.2525101520
K2031.2525101520
A
25
25
M10
5
16.5
14.5
2
25X25X1,5-2
0.0020
Yes
39235000
4059245822478
1.500
2.000
K2031.3030101520
K2031.3030101520
A
30
30
M10
5
16.5
14.5
2
30X30X1,5-2
0.0040
Yes
39235000
4059245822485
1.500
2.000
K2031.3030102530
K2031.3030102530
A
30
30
M10
5
16.5
14.5
2
30X30X2,5-3
0.0040
Yes
39235000
4059245822492
2.500
2.000
K2031.3232101520
K2031.3232101520
A
32
32
M10
5
24.0
14.5
2
32X32X1,5-2
0.0040
Yes
39235000
4059245822508
1.500
3.000
K2031.3434101520
K2031.3434101520
A
34
34
M10
5
24.0
14.5
2
34X34X1,5-2
0.0060
Yes
39235000
4059245822515
1.500
3.000
K2031.3535101520
K2031.3535101520
A
35
35
M10
5
24.0
14.5
2
35X35X1,5-2
0.0060
Yes
39235000
4059245822522
1.500
3.000
K2031.3838101520
K2031.3838101520
A
38
38
M10
5
24.0
14.5
2
38X38X1,5-2
0.0080
Yes
39235000
4059245822539
1.500
4.000
K2031.4040101520
K2031.4040101520
A
40
40
M10
5
24.0
14.5
2
40X40X1,5-2
0.0080
Yes
39235000
4059245822546
1.500
4.000
K2031.4040102530
K2031.4040102530
A
40
40
M10
5
24.0
14.5
2
40X40X2,5-3
0.0080
Yes
39235000
4059245822553
2.500
4.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
K1097 - Indexing plungers short version, with thread lock
KIPP
27.05.2024
K0739 - Levelling feet steel or stainless steel
KIPP
01.07.2024
K0675 - Levelling feet round with hex. collar
KIPP
01.07.2024
K0421 - Swivel feet threaded spindles steel or stainless steel
KIPP
01.07.2024
K1517 - Hinges stainless steel
KIPP
11.06.2024
K1198 - Hinges aluminium, with detent
KIPP
11.06.2024
K0742 - Swivel feet steel
KIPP
01.07.2024
K0678 - Levelling feet
KIPP
01.07.2024
29056 - Tube end plugs
norelem
26.06.2024
K0122 - Clamping levers external thread
KIPP
11.06.2024
K0674 - Levelling feet round
KIPP
01.07.2024
K0415 - Swivel feet plates plastic
KIPP
01.07.2024
K2034 - Justierstopfen Kunststoff mit Gleitschutzeinsatz für Rund- und Vier...
KIPP
11.06.2024
Square tube sealing plug - Square tube sealing plug
RK Rose+Krieger
24.01.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성