Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K0670 - Machine feet with vibration absorption
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Swivel feet
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/stellfuesse/27808.prj},{NB=K0670.056_4},{BESTKIPP=K0670.056},{MATERIAL=Stahl},{D=56},{D1=50.0},{D2=9.0},{H=19},{H1=4},{BELASTUNG=0.705},{GEW=0.1558},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{EAN=4059245185108},{XH1=$H1X1.,[$H1X3.:$H1X1.]},{H1X1=4.0},{H1X2=2.8},{H1X3=1.9},{FILTER=KIPP,NORELEM,KIPP_USA},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BESTKIPP
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
BELASTUNG
Load capacity (under pressure of 0,4 N/mm²)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
K0670.036
K0670.036
Steel
36
30.5
5.5
15
0.212
0.0392
Yes
84662080
4059245185085
31.12.2099
98% availability of produ...
K0670.046
K0670.046
Steel
46
40.5
6.6
17
0.435
0.0834
Yes
84662080
4059245185092
31.12.2099
98% availability of produ...
K0670.056
K0670.056
Steel
56
50.0
9.0
19
0.705
0.1558
Yes
84662080
4059245185108
31.12.2099
98% availability of produ...
K0670.074
K0670.074
Steel
74
68.0
9.0
21
1.372
0.3319
Yes
84662080
4059245185115
31.12.2099
98% availability of produ...
K0670.1036
K0670.1036
Stainless steel
36
30.5
5.5
15
0.212
0.0395
Yes
73182900
4059245332199
31.12.2099
98% availability of produ...
K0670.1046
K0670.1046
Stainless steel
46
40.5
6.6
17
0.435
0.0854
Yes
73182900
4059245332205
31.12.2099
98% availability of produ...
K0670.1056
K0670.1056
Stainless steel
56
50.0
9.0
19
0.705
0.1559
Yes
73182900
4059245332212
31.12.2099
98% availability of produ...
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성